MA25 - Reducer
C Matic
Sector
Pneumatic Automation
General Pneumatics
Push-in Fittings
MA Line - Push-in Fittings
Powered by
CAD모델 선택
{cmatic/sector/pneumatic_automation/general_pneumatics/push_in_fittings/ma_line_push-in_fittings/ma2520-20reducer.prj},{NB=A0153060},{CODE=A0153060},{TYPE=MA25 06 12},{MAT=Brass Nickel Plated},{DTUBO=6},{DTUBO2=},{D1=12},{D1IN=.472},{D2=12},{D2IN=.472},{D3=},{D3IN=},{L1=35,5},{L1IN=1.398},{L2=},{L2IN=},{L3=},{L3IN=},{L4=},{L4IN=},{L5=},{L5IN=},{CH=},{CH2=},{G=22,2},{OZ=.783},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits},{DATAULTAGG=11/1/2021},{NBCUSTOM=A0153060},{CSVPATH=\\\\it-blq-chne-02\\cadenas\\PLMSynchro\\STEP_IMPORT\\Cmatic\\1-Push-in Fittings\\MA_Line_-_Push-in_Fittings\\MA25 - Reducer\\MA25.csv},{NNCUSTOM=MA25},{NTCUSTOM=Reducer},{LINACUSTOM=A0153060},{STEPFILE=A0153060},{PNGFILE=MA25},{DWGFILE=MA25}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
ⁿ/ₐ
D1
[mm]
D1IN
[인치]
D2
[mm]
D2IN
[인치]
L1
[mm]
L1IN
[인치]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
A0150010
A0150010
MA25 03 04
Brass Nickel Plated
3
4
.157
6,5
.256
27,5
1.082
2,5
.088
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0151030
A0151030
MA25 04 06
Brass Nickel Plated
4
6
.236
9
.354
33,5
1.319
7
.247
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0151040
A0151040
MA25 04 08
Brass Nickel Plated
4
8
.315
9
.354
33,5
1.319
10
.353
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0151050
A0151050
MA25 04 10
Brass Nickel Plated
4
10
.394
10
.394
31,5
1.240
15
.529
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0151060
A0151060
MA25 04 12
Brass Nickel Plated
4
12
.472
12
.472
32,5
1.280
24,5
.864
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0153010
A0153010
MA25 06 04
Brass Nickel Plated
6
4
.157
12
.472
35,5
1.398
10
.353
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0153040
A0153040
MA25 06 08
Brass Nickel Plated
6
8
.315
12
.472
35
1.378
11,5
.406
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0153050
A0153050
MA25 06 10
Brass Nickel Plated
6
10
.394
12
.472
36,5
1.437
16,5
.582
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0153060
A0153060
MA25 06 12
Brass Nickel Plated
6
12
.472
12
.472
35,5
1.398
22,2
.783
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0153070
A0153070
MA25 06 14
Brass Nickel Plated
6
14
.551
14
.551
37,5
1.476
25
.882
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0154030
A0154030
MA25 08 06
Brass Nickel Plated
8
6
.236
14
.551
39,5
1.555
13,5
.476
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0154050
A0154050
MA25 08 10
Brass Nickel Plated
8
10
.394
14
.551
37
1.457
15
.529
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0154060
A0154060
MA25 08 12
Brass Nickel Plated
8
12
.472
14
.551
39
1.535
23
.811
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0154070
A0154070
MA25 08 14
Brass Nickel Plated
8
14
.551
14
.551
38,5
1.516
31,5
1.111
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0155060
A0155060
MA25 10 12
Brass Nickel Plated
10
12
.472
16
.630
42
1.654
20
.705
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0155070
A0155070
MA25 10 14
Brass Nickel Plated
10
14
.551
16
.630
42
1.654
29,5
1.041
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0156070
A0156070
MA25 12 14
Brass Nickel Plated
12
14
.551
19
.748
43
1.693
24
.847
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0157090
A0157090
MA25 14 16
Brass Nickel Plated
14
16
.630
22
.866
49,5
1.949
91,8
3.238
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성