GB/T288-94 20000CA - Rolling bearings-Self-aligning roller bearings-Boundary dimensions
Chinese Manufacturers
WBJF
Powered by
CAD모델 선택
{chinese_manufacturers/wbjf/20000ca.prj},{NB=23164CA},{S=31},{T=23164CA},{D=320.000},{DD=540.000},{B=176.000},{R=5.000},{RSMIN=5.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
S
Series
[mm]
T
Code name of the bearing
[mm]
D
[mm]
DD
[mm]
B
[mm]
R
R=RSMIN
[mm]
RSMIN
[mm]
23052CA
30
23052CA
260.000
400.000
104.000
4.000
4.000
23056CA
30
23056CA
280.000
420.000
106.000
4.000
4.000
23060CA
30
23060CA
300.000
460.000
118.000
4.000
4.000
23064CA
30
23064CA
320.000
480.000
121.000
4.000
4.000
23068CA
30
23068CA
340.000
520.000
133.000
5.000
5.000
23072CA
30
23072CA
360.000
540.000
134.000
5.000
5.000
23076CA
30
23076CA
380.000
560.000
135.000
5.000
5.000
23080CA
30
23080CA
400.000
600.000
148.000
5.000
5.000
23084CA
30
23084CA
420.000
620.000
150.000
5.000
5.000
23088CA
30
23088CA
440.000
650.000
157.000
6.000
6.000
23092CA
30
23092CA
460.000
680.000
163.000
6.000
6.000
23096CA
30
23096CA
480.000
700.000
165.000
6.000
6.000
230/500CA
30
230/500CA
500.000
720.000
167.000
6.000
6.000
24052CA
40
24052CA
260.000
400.000
140.000
4.000
4.000
24056CA
40
24056CA
280.000
420.000
140.000
4.000
4.000
24060CA
40
24060CA
300.000
460.000
160.000
4.000
4.000
24064CA
40
24064CA
320.000
480.000
160.000
4.000
4.000
24068CA
40
24068CA
340.000
520.000
180.000
5.000
5.000
24072CA
40
24072CA
360.000
540.000
180.000
5.000
5.000
24076CA
40
24076CA
380.000
560.000
180.000
5.000
5.000
24080CA
40
24080CA
400.000
600.000
200.000
5.000
5.000
24084CA
40
24084CA
420.000
620.000
200.000
5.000
5.000
24088CA
40
24088CA
440.000
650.000
212.000
6.000
6.000
24092CA
40
24092CA
460.000
680.000
218.000
6.000
6.000
24096CA
40
24096CA
480.000
700.000
218.000
6.000
6.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T288-94 20000CAK - Rolling bearings-Self-aligning roller bearings-Bounda...
Chinese Manufacturers
21.05.2014
RE Series - RE Series
Chinese Manufacturers
21.05.2014
SI Basic - SI Basic
Chinese Manufacturers
21.05.2014
GB/T276-94 60000-Z - Rolling bearings-Deep groove ball bearings-Boundary di...
Chinese Manufacturers
21.05.2014
GB/T297-94 30000 - Rolling bearings-Tapered roller bearings-Boundary dimens...
Chinese Manufacturers
21.05.2014
HB4-23-2002 - Tee,A type,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
4A120-06 - 4A120-06
Chinese Manufacturers
21.05.2014
3V210-06 - 3V210-06
Chinese Manufacturers
21.05.2014
4A130-06 - 4A130-06
Chinese Manufacturers
21.05.2014
LGPPC - Cam Pad Guide Plates
Chinese Manufacturers
21.05.2014
GB/T301-1995-52000 - Rolling bearings-Thrust ball bearings-Boundary dimensi...
Chinese Manufacturers
21.05.2014
Z13B - Locking assemblies, type Z13B
Chinese Manufacturers
21.05.2014
GB/T 283-2007-NUP - Rolling bearings Cylindrical roller bearings-Boundary d...
Chinese Manufacturers
21.05.2014
GB/T 276-94 160000 - Rolling bearings-Deep groove ball bearings-Boundary di...
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성