GB/T288-94 20000CK - Rolling bearings-Self-aligning roller bearings-Boundary dimensions
Chinese Manufacturers
TMB
Powered by
CAD모델 선택
{chinese_manufacturers/tmb/20000ck.prj},{NB=23220CK},{S=32},{T=23220CK},{D=100.000},{DD=180.000},{B=60.300},{R=2.100},{RSMIN=2.100}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
S
Series
[mm]
T
Code name of the bearing
[mm]
D
[mm]
DD
[mm]
B
[mm]
R
R=RSMIN
[mm]
RSMIN
[mm]
23022CK
30
23022CK
110.000
170.000
45.000
2.000
2.000
23024CK
30
23024CK
120.000
180.000
46.000
2.000
2.000
23026CK
30
23026CK
130.000
200.000
52.000
2.000
2.000
23028CK
30
23028CK
140.000
210.000
53.000
2.000
2.000
23030CK
30
23030CK
150.000
225.000
56.000
2.100
2.100
23032CK
30
23032CK
160.000
240.000
60.000
2.100
2.100
23034CK
30
23034CK
170.000
260.000
67.000
2.100
2.100
23036CK
30
23036CK
180.000
280.000
74.000
2.100
2.100
23038CK
30
23038CK
190.000
290.000
75.000
2.100
2.100
23040CK
30
23040CK
200.000
310.000
82.000
2.100
2.100
23044CK
30
23044CK
220.000
340.000
90.000
3.000
3.000
23048CK
30
23048CK
240.000
360.000
92.000
3.000
3.000
23120CK
31
23120CK
100.000
165.000
52.000
2.000
2.000
23122CK
31
23122CK
110.000
180.000
56.000
2.000
2.000
23124CK
31
23124CK
120.000
200.000
62.000
2.000
2.000
23126CK
31
23126CK
130.000
210.000
64.000
2.000
2.000
23128CK
31
23128CK
140.000
225.000
68.000
2.100
2.100
23130CK
31
23130CK
150.000
250.000
80.000
2.100
2.100
23132CK
31
23132CK
160.000
270.000
86.000
2.100
2.100
23134CK
31
23134CK
170.000
280.000
88.000
2.100
2.100
23136CK
31
23136CK
180.000
300.000
96.000
3.000
3.000
23138CK
31
23138CK
190.000
320.000
104.000
3.000
3.000
23140CK
31
23140CK
200.000
340.000
112.000
3.000
3.000
23144CK
31
23144CK
220.000
370.000
120.000
4.000
4.000
23148CK
31
23148CK
240.000
400.000
128.000
4.000
4.000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T288-94 20000C - Rolling bearings-Self-aligning roller bearings-Boundary...
Chinese Manufacturers
21.05.2014
Both sides shield type (ZZE)
Nachi-Fujikoshi
07.02.2019
GB/T297-94 30000 - Rolling bearings-Tapered roller bearings-Boundary dimens...
Chinese Manufacturers
21.05.2014
HB4-7-2002 - Reducer,flared tube
Chinese Manufacturers
21.05.2014
HB4-8-2002 - Union,screwed-onto,flared tube
Chinese Manufacturers
21.05.2014
HB4-15-2002 - Elbow,A type,90 degree,flared tube
Chinese Manufacturers
21.05.2014
HB4-18-2002 - Tee,D type,flared tube
Chinese Manufacturers
21.05.2014
HB4-19-2002 - Tee,E type,flared tube
Chinese Manufacturers
21.05.2014
HB4-13-2002 - Elbow,90 degree,flared tube
Chinese Manufacturers
21.05.2014
HB4-28-2002 - Cross,E type,flared tube
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CA - Rolling bearings-Self-aligning roller bearings-Boundar...
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CK-H0000 - Rolling bearings-Self-aligning roller bearings-B...
Chinese Manufacturers
21.05.2014
Maximum Capacity MM - Single Row
Scheerer Bearing
25.08.2020
Tapered Hole With oil hole and groove (W33)
Nachi-Fujikoshi
07.02.2019
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성