GB 86-88 - Square set screws with short dog point and cone end
Chinese Manufacturers
TIEBAO
Powered by
CAD모델 선택
{chinese_manufacturers/tiebao/gb86-88.prj},{NB=Screws GB 86 M10 X 50},{IDNR=},{GUIGE=M10},{D=10.000},{P=1.250},{DP=7.000},{DPMAX=7.000},{DPMIN=6.640},{E=12.200},{EMIN=12.200},{K=8.000},{KMIN=7.820},{KMAX=8.180},{R=0.400},{RMIN=0.400},{Z=6.300},{ZMAX=6.300},{ZMIN=6.000},{S=10.000},{SMIN=9.780},{SMAX=10.000},{L=50.000},{LMIN=49.500},{LMAX=50.500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
GUIGE
Thread specification
[mm]
D
[mm]
P
[mm]
DP
[mm]
DPMAX
[mm]
DPMIN
[mm]
E
[mm]
EMIN
[mm]
K
Nominal
[mm]
KMIN
[mm]
KMAX
[mm]
R
[mm]
RMIN
[mm]
Z
[mm]
ZMAX
[mm]
ZMIN
[mm]
S
Nominal
[mm]
SMIN
[mm]
SMAX
[mm]
L
Nominal
[mm]
LMIN
[mm]
LMAX
[mm]
Screws GB 86 M5 X 12
M5
5.000
0.500
3.500
3.500
3.200
6.000
6.000
5.000
4.850
5.150
0.200
0.200
3.800
3.800
3.500
5.000
4.820
5.000
12.000
11.650
12.350
Screws GB 86 M5 X 14
M5
5.000
0.500
3.500
3.500
3.200
6.000
6.000
5.000
4.850
5.150
0.200
0.200
3.800
3.800
3.500
5.000
4.820
5.000
14.000
13.650
14.350
Screws GB 86 M5 X 16
M5
5.000
0.500
3.500
3.500
3.200
6.000
6.000
5.000
4.850
5.150
0.200
0.200
3.800
3.800
3.500
5.000
4.820
5.000
16.000
15.650
16.350
Screws GB 86 M5 X 20
M5
5.000
0.500
3.500
3.500
3.200
6.000
6.000
5.000
4.850
5.150
0.200
0.200
3.800
3.800
3.500
5.000
4.820
5.000
20.000
19.580
20.420
Screws GB 86 M5 X 25
M5
5.000
0.500
3.500
3.500
3.200
6.000
6.000
5.000
4.850
5.150
0.200
0.200
3.800
3.800
3.500
5.000
4.820
5.000
25.000
24.580
25.420
Screws GB 86 M5 X 30
M5
5.000
0.500
3.500
3.500
3.200
6.000
6.000
5.000
4.850
5.150
0.200
0.200
3.800
3.800
3.500
5.000
4.820
5.000
30.000
29.580
30.420
Screws GB 86 M6 X 12
M6
6.000
0.750
4.000
4.000
3.700
7.300
7.300
6.000
5.850
6.150
0.250
0.250
4.300
4.300
4.000
6.000
5.820
6.000
12.000
11.650
12.350
Screws GB 86 M6 X 14
M6
6.000
0.750
4.000
4.000
3.700
7.300
7.300
6.000
5.850
6.150
0.250
0.250
4.300
4.300
4.000
6.000
5.820
6.000
14.000
13.650
14.350
Screws GB 86 M6 X 16
M6
6.000
0.750
4.000
4.000
3.700
7.300
7.300
6.000
5.850
6.150
0.250
0.250
4.300
4.300
4.000
6.000
5.820
6.000
16.000
15.650
16.350
Screws GB 86 M6 X 20
M6
6.000
0.750
4.000
4.000
3.700
7.300
7.300
6.000
5.850
6.150
0.250
0.250
4.300
4.300
4.000
6.000
5.820
6.000
20.000
19.580
20.420
Screws GB 86 M6 X 25
M6
6.000
0.750
4.000
4.000
3.700
7.300
7.300
6.000
5.850
6.150
0.250
0.250
4.300
4.300
4.000
6.000
5.820
6.000
25.000
24.580
25.420
Screws GB 86 M6 X 30
M6
6.000
0.750
4.000
4.000
3.700
7.300
7.300
6.000
5.850
6.150
0.250
0.250
4.300
4.300
4.000
6.000
5.820
6.000
30.000
29.580
30.420
Screws GB 86 M8 X 14
M8
8.000
1.000
5.500
5.500
5.200
9.700
9.700
7.000
6.820
7.180
0.400
0.400
5.300
5.300
5.000
8.000
7.780
8.000
14.000
13.650
14.350
Screws GB 86 M8 X 16
M8
8.000
1.000
5.500
5.500
5.200
9.700
9.700
7.000
6.820
7.180
0.400
0.400
5.300
5.300
5.000
8.000
7.780
8.000
16.000
15.650
16.350
Screws GB 86 M8 X 20
M8
8.000
1.000
5.500
5.500
5.200
9.700
9.700
7.000
6.820
7.180
0.400
0.400
5.300
5.300
5.000
8.000
7.780
8.000
20.000
19.580
20.420
Screws GB 86 M8 X 25
M8
8.000
1.000
5.500
5.500
5.200
9.700
9.700
7.000
6.820
7.180
0.400
0.400
5.300
5.300
5.000
8.000
7.780
8.000
25.000
24.580
25.420
Screws GB 86 M8 X 30
M8
8.000
1.000
5.500
5.500
5.200
9.700
9.700
7.000
6.820
7.180
0.400
0.400
5.300
5.300
5.000
8.000
7.780
8.000
30.000
29.580
30.420
Screws GB 86 M8 X 35
M8
8.000
1.000
5.500
5.500
5.200
9.700
9.700
7.000
6.820
7.180
0.400
0.400
5.300
5.300
5.000
8.000
7.780
8.000
35.000
34.500
35.500
Screws GB 86 M8 X 40
M8
8.000
1.000
5.500
5.500
5.200
9.700
9.700
7.000
6.820
7.180
0.400
0.400
5.300
5.300
5.000
8.000
7.780
8.000
40.000
39.500
40.500
Screws GB 86 M10 X 20
M10
10.000
1.250
7.000
7.000
6.640
12.200
12.200
8.000
7.820
8.180
0.400
0.400
6.300
6.300
6.000
10.000
9.780
10.000
20.000
19.580
20.420
Screws GB 86 M10 X 25
M10
10.000
1.250
7.000
7.000
6.640
12.200
12.200
8.000
7.820
8.180
0.400
0.400
6.300
6.300
6.000
10.000
9.780
10.000
25.000
24.580
25.420
Screws GB 86 M10 X 30
M10
10.000
1.250
7.000
7.000
6.640
12.200
12.200
8.000
7.820
8.180
0.400
0.400
6.300
6.300
6.000
10.000
9.780
10.000
30.000
29.580
30.420
Screws GB 86 M10 X 35
M10
10.000
1.250
7.000
7.000
6.640
12.200
12.200
8.000
7.820
8.180
0.400
0.400
6.300
6.300
6.000
10.000
9.780
10.000
35.000
34.500
35.500
Screws GB 86 M10 X 40
M10
10.000
1.250
7.000
7.000
6.640
12.200
12.200
8.000
7.820
8.180
0.400
0.400
6.300
6.300
6.000
10.000
9.780
10.000
40.000
39.500
40.500
Screws GB 86 M10 X 45
M10
10.000
1.250
7.000
7.000
6.640
12.200
12.200
8.000
7.820
8.180
0.400
0.400
6.300
6.300
6.000
10.000
9.780
10.000
45.000
44.500
45.500
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T297-94 30000 - Rolling bearings-Tapered roller bearings-Boundary dimens...
Chinese Manufacturers
21.05.2014
GB807-88 - Knurled nuts
Chinese Manufacturers
21.05.2014
HB4-18-2002 - Tee,D type,flared tube
Chinese Manufacturers
21.05.2014
HB4-19-2002 - Tee,E type,flared tube
Chinese Manufacturers
21.05.2014
HB4-13-2002 - Elbow,90 degree,flared tube
Chinese Manufacturers
21.05.2014
GB/T288-94 20000C - Rolling bearings-Self-aligning roller bearings-Boundary...
Chinese Manufacturers
21.05.2014
GB806-88 - Knurled nut with collar
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CK - Rolling bearings-Self-aligning roller bearings-Boundar...
Chinese Manufacturers
21.05.2014
GB/T 819.1-2000-Z - Countersunk flat head screws(common head style)with cro...
Chinese Manufacturers
21.05.2014
GB804-88 - Hexagon nuts with rasied face
Chinese Manufacturers
21.05.2014
HB4-7-2002 - Reducer,flared tube
Chinese Manufacturers
21.05.2014
HB4-28-2002 - Cross,E type,flared tube
Chinese Manufacturers
21.05.2014
WH Rings - Spiral Retaining Rings, Medium Duty
Smalley
06.06.2024
XAS Rings - Constant Section Rings
Smalley
29.02.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성