GB/T9120.2-2000 PN16 F - Loose plate steel pipe flanges with welding neck collar with male female face
Chinese Manufacturers
SHUANGHUAN
gb9120.2-2000
pn1.6mpa
Powered by
CAD모델 선택
{chinese_manufacturers/shuanghuan/gb9120.2-2000/pn1.6mpa/gb9120.2-2000pn1.6mpa-f.prj},{NB=Flanges DN100-PN16 F GB/T9120.2-2000},{IDNR=},{DN=100},{A=114.300},{AII=108.000},{DD=220.000},{K=180.000},{L=18.000},{N=8.000},{M=M16},{X=149.000},{Y=150.000},{F1=4.500},{F2=3.500},{C=22.000},{B=134.000},{BII=134.000},{E=6.000},{D=156.000},{NN=130.000},{NNII=130},{F=18.000},{H1=12.000},{H=52.000},{S=3.600},{PPATH=gb9120.2-2000pn1.6mpaf.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
DN
dia. of nominal
[mm]
A
outer dia. of stee
[mm]
AII
outer dia. of stee
[mm]
DD
outer dia. of flanges;
[mm]
K
dia. of newel
[mm]
L
dia. of bolt
[mm]
N
amount of bolt
[mm]
M
bolt standard
[mm]
X
[mm]
Y
[mm]
F1
[mm]
F2
[mm]
C
thickness of flanges
[mm]
B
Inner dia. of flange
[mm]
BII
Inner dia. of flange
[mm]
E
ⁿ/ₐ
D
[mm]
NN
Duihan Central
[mm]
NNII
Duihan Central
[mm]
F
[mm]
H1
[mm]
H
[mm]
S
[mm]
Flanges DN10-PN16 F GB/T9...
10
17.200
14.000
90.000
60.000
14.000
4.000
M12
34.000
35.000
4.000
3.000
14.000
31.000
31.000
3.000
41.000
28.000
28
12.000
6.000
35.000
2.300
Flanges DN15-PN16 F GB/T9...
15
21.300
18.000
95.000
65.000
14.000
4.000
M12
39.000
40.000
4.000
3.000
14.000
35.000
35.000
3.000
46.000
32.000
32
12.000
6.000
38.000
3.200
Flanges DN20-PN16 F GB/T9...
20
26.900
25.000
105.000
75.000
14.000
4.000
M12
50.000
51.000
4.000
3.000
16.000
42.000
42.000
4.000
56.000
40.000
40
14.000
6.000
40.000
3.200
Flanges DN25-PN16 F GB/T9...
25
33.700
32.000
115.000
85.000
14.000
4.000
M12
57.000
58.000
4.000
3.000
16.000
49.000
49.000
4.000
65.000
46.000
46
14.000
6.000
40.000
3.200
Flanges DN32-PN16 F GB/T9...
32
42.400
38.000
140.000
100.000
18.000
4.000
M16
65.000
66.000
4.000
3.000
18.000
59.000
59.000
5.000
76.000
56.000
56
14.000
6.000
42.000
3.600
Flanges DN40-PN16 F GB/T9...
40
48.300
45.000
150.000
110.000
18.000
4.000
M16
75.000
76.000
4.000
3.000
18.000
67.000
67.000
5.000
84.000
64.000
64
14.000
7.000
45.000
3.600
Flanges DN50-PN16 F GB/T9...
50
60.300
57.000
165.000
125.000
18.000
4.000
M16
87.000
88.000
4.000
3.000
20.000
77.000
77.000
5.000
99.000
74.000
74
16.000
8.000
48.000
4.000
Flanges DN65-PN16 F GB/T9...
65
76.100
76.000
185.000
145.000
18.000
4.000
M16
109.000
110.000
4.000
3.000
20.000
96.000
96.000
6.000
118.000
92.000
92
16.000
10.000
45.000
2.900
Flanges DN80-PN16 F GB/T9...
80
88.900
89.000
200.000
160.000
18.000
8.000
M16
120.000
121.000
4.000
3.000
20.000
114.000
114.000
6.000
132.000
110.000
110
16.000
10.000
50.000
3.200
Flanges DN100-PN16 F GB/T...
100
114.300
108.000
220.000
180.000
18.000
8.000
M16
149.000
150.000
4.500
3.500
22.000
134.000
134.000
6.000
156.000
130.000
130
18.000
12.000
52.000
3.600
Flanges DN125-PN16 F GB/T...
125
139.700
133.000
250.000
210.000
18.000
8.000
M16
175.000
176.000
4.500
3.500
22.000
162.000
162.000
6.000
184.000
158.000
158
18.000
12.000
55.000
4.000
Flanges DN150-PN16 F GB/T...
150
168.300
159.000
285.000
240.000
22.000
8.000
M20
203.000
204.000
4.500
3.500
24.000
188.000
188.000
6.000
211.000
184.000
184
20.000
12.000
55.000
4.500
Flanges DN200-PN16 F GB/T...
200
219.100
219.000
340.000
295.000
22.000
12.000
M20
259.000
260.000
4.500
3.500
26.000
240.000
240.000
6.000
266.000
234.000
234
20.000
16.000
62.000
6.300
Flanges DN250-PN16 F GB/T...
250
273.000
273.000
405.000
355.000
26.000
12.000
M24
312.000
313.000
4.500
3.500
28.000
294.000
294.000
8.000
319.000
288.000
288
22.000
16.000
70.000
6.300
Flanges DN300-PN16 F GB/T...
300
323.900
325.000
460.000
410.000
26.000
12.000
M24
363.000
364.000
4.500
3.500
32.000
348.000
348.000
8.000
370.000
342.000
342
24.000
16.000
78.000
7.100
Flanges DN350-PN16 F GB/T...
350
355.600
377.000
520.000
470.000
26.000
16.000
M24
421.000
422.000
5.000
4.000
35.000
400.000
410.000
8.000
429.000
390.000
400
26.000
16.000
82.000
8.000
Flanges DN400-PN16 F GB/T...
400
406.400
426.000
580.000
525.000
30.000
16.000
M27
473.000
474.000
5.000
4.000
38.000
454.000
460.000
8.000
480.000
444.000
450
28.000
16.000
85.000
8.800
Flanges DN450-PN16 F GB/T...
450
457.000
480.000
640.000
585.000
30.000
20.000
M27
523.000
524.000
5.000
4.000
42.000
500.000
516.000
8.000
548.000
490.000
506
30.000
16.000
87.000
10.000
Flanges DN500-PN16 F GB/T...
500
508.000
530.000
715.000
650.000
33.000
20.000
M30
575.000
576.000
5.000
4.000
46.000
556.000
569.000
8.000
609.000
546.000
559
32.000
16.000
90.000
11.000
Flanges DN600-PN16 F GB/T...
600
610.000
630.000
840.000
770.000
36.000
20.000
M33
675.000
676.000
5.000
4.000
52.000
660.000
670.000
8.000
720.000
650.000
660
32.000
18.000
95.000
12.500
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T 9113.3-2000 PN160 T - Integral steel pipe flanges with tongue and groo...
Chinese Manufacturers
21.05.2014
GB/T 9116.3-2000 PN25 TG - Hubbed slip-on-welding steel pipe flanges with t...
Chinese Manufacturers
21.05.2014
MPS-ACCK6 - Bracket
CONVUM Ltd.
21.02.2017
MPS-ACCK11 - Bracket
CONVUM Ltd.
21.02.2017
MC42
CONVUM Ltd.
16.10.2017
MPS-71
CONVUM Ltd.
27.11.2017
GB/T 9116.3-2000 PN150 G - Hubbed slip-on-welding steel pipe flanges with t...
Chinese Manufacturers
21.05.2014
GB/T 9116.1-2000 PN25 RF - Hubbed slip-on-welding steel pipe flanges with f...
Chinese Manufacturers
21.05.2014
GB/T 9116.1-2000 PN10 RF - Hubbed slip-on-welding steel pipe flanges with f...
Chinese Manufacturers
21.05.2014
GB/T9120.1-2000 PN16 RF - Loose plate steel flanges with welding neck colla...
Chinese Manufacturers
21.05.2014
GB/T 9113.2-2000 PN50 MF - Integral steel pipe flanges with male and female...
Chinese Manufacturers
21.05.2014
GB/T 9113.2-2000 PN16 MF - Integral steel pipe flanges with male and female...
Chinese Manufacturers
21.05.2014
GB/T 9116.3-2000 PN110 TG - Hubbed slip-on-welding steel pipe flanges with ...
Chinese Manufacturers
21.05.2014
GB/T 9113.1-2000 PN110 RF - Integral steel pipe flanges with flat face or r...
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성