GB 28-88 - Hexagon fit bolts with split pin hole on shank-Product grade A and B
Chinese Manufacturers
QUNLI
Powered by
CAD모델 선택
{chinese_manufacturers/qunli/gb28-88.prj},{NB=Bolts GB 28 M20x85},{IDNR=},{D=20.000},{D1=4.300},{D1MAX=4.300},{D1MIN=4},{L=85.000},{LH=75.000},{DS=21.000},{L2=4.000},{DP=15.000},{L3=53.000},{S=30.000},{K=11.000},{R=0.800},{P=2.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
D
bolt standard
[mm]
D1
[mm]
D1MAX
[mm]
D1MIN
[mm]
L
nominal
[mm]
LH
[mm]
DS
[mm]
L2
[mm]
DP
[mm]
L3
[mm]
S
[mm]
K
[mm]
R
[mm]
P
[mm]
Bolts GB 28 M6x25
6.000
1.850
1.850
1.6
25.000
20.500
7.000
1.500
4.000
13.000
10.000
4.000
0.250
0.750
Bolts GB 28 M6x28
6.000
1.850
1.850
1.6
28.000
23.500
7.000
1.500
4.000
16.000
10.000
4.000
0.250
0.750
Bolts GB 28 M6x30
6.000
1.850
1.850
1.6
30.000
25.500
7.000
1.500
4.000
18.000
10.000
4.000
0.250
0.750
Bolts GB 28 M6x32
6.000
1.850
1.850
1.6
32.000
27.500
7.000
1.500
4.000
20.000
10.000
4.000
0.250
0.750
Bolts GB 28 M6x35
6.000
1.850
1.850
1.6
35.000
30.500
7.000
1.500
4.000
23.000
10.000
4.000
0.250
0.750
Bolts GB 28 M6x38
6.000
1.850
1.850
1.6
38.000
33.500
7.000
1.500
4.000
26.000
10.000
4.000
0.250
0.750
Bolts GB 28 M6x40
6.000
1.850
1.850
1.6
40.000
35.500
7.000
1.500
4.000
28.000
10.000
4.000
0.250
0.750
Bolts GB 28 M6x45
6.000
1.850
1.850
1.6
45.000
40.500
7.000
1.500
4.000
33.000
10.000
4.000
0.250
0.750
Bolts GB 28 M6x50
6.000
1.850
1.850
1.6
50.000
45.500
7.000
1.500
4.000
38.000
10.000
4.000
0.250
0.750
Bolts GB 28 M6x55
6.000
1.850
1.850
1.6
55.000
50.500
7.000
1.500
4.000
43.000
10.000
4.000
0.250
0.750
Bolts GB 28 M6x60
6.000
1.850
1.850
1.6
60.000
55.500
7.000
1.500
4.000
48.000
10.000
4.000
0.250
0.750
Bolts GB 28 M6x65
6.000
1.850
1.850
1.6
65.000
60.500
7.000
1.500
4.000
53.000
10.000
4.000
0.250
0.750
Bolts GB 28 M8x25
8.000
2.250
2.250
2
25.000
19.500
9.000
1.500
5.500
10.000
13.000
5.000
0.400
1.000
Bolts GB 28 M8x28
8.000
2.250
2.250
2
28.000
22.500
9.000
1.500
5.500
13.000
13.000
5.000
0.400
1.000
Bolts GB 28 M8x30
8.000
2.250
2.250
2
30.000
24.500
9.000
1.500
5.500
15.000
13.000
5.000
0.400
1.000
Bolts GB 28 M8x32
8.000
2.250
2.250
2
32.000
26.500
9.000
1.500
5.500
17.000
13.000
5.000
0.400
1.000
Bolts GB 28 M8x35
8.000
2.250
2.250
2
35.000
29.500
9.000
1.500
5.500
20.000
13.000
5.000
0.400
1.000
Bolts GB 28 M8x38
8.000
2.250
2.250
2
38.000
32.500
9.000
1.500
5.500
23.000
13.000
5.000
0.400
1.000
Bolts GB 28 M8x40
8.000
2.250
2.250
2
40.000
34.500
9.000
1.500
5.500
25.000
13.000
5.000
0.400
1.000
Bolts GB 28 M8x45
8.000
2.250
2.250
2
45.000
39.500
9.000
1.500
5.500
30.000
13.000
5.000
0.400
1.000
Bolts GB 28 M8x50
8.000
2.250
2.250
2
50.000
44.500
9.000
1.500
5.500
35.000
13.000
5.000
0.400
1.000
Bolts GB 28 M8x55
8.000
2.250
2.250
2
55.000
49.500
9.000
1.500
5.500
40.000
13.000
5.000
0.400
1.000
Bolts GB 28 M8x60
8.000
2.250
2.250
2
60.000
54.500
9.000
1.500
5.500
45.000
13.000
5.000
0.400
1.000
Bolts GB 28 M8x65
8.000
2.250
2.250
2
65.000
59.500
9.000
1.500
5.500
50.000
13.000
5.000
0.400
1.000
Bolts GB 28 M8x70
8.000
2.250
2.250
2
70.000
64.500
9.000
1.500
5.500
55.000
13.000
5.000
0.400
1.000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB 5790-86 A - Hexagon flange bolts-Heavg series-Product grade B
Chinese Manufacturers
21.05.2014
Q361C - Hwxagon nuts,style 2
Chinese Manufacturers
21.05.2014
C20 A-2 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
GB804-88 - Hexagon nuts with rasied face
Chinese Manufacturers
21.05.2014
SSK1 - Stype steel agricultural chain attachments
Chinese Manufacturers
21.05.2014
Z9 - Locking assemblies, type Z9
Chinese Manufacturers
21.05.2014
LGPPB - Pad Guide Blocks
Chinese Manufacturers
21.05.2014
Q198 - Bear face projection welding stud
Chinese Manufacturers
21.05.2014
3V210-06 - 3V210-06
Chinese Manufacturers
21.05.2014
LBDF - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
Z13A - Locking assemblies, type Z13A
Chinese Manufacturers
21.05.2014
LRPF - Cam Forced Return Plates
Chinese Manufacturers
21.05.2014
GB/T7810-1995-ubpf - Rolling bearings-Insert bearing units-Boundary dimensi...
Chinese Manufacturers
21.05.2014
Q371 - Square weld nuts
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성