GB 15-88 - Cup head nib bolts with large head
Chinese Manufacturers
JINDING
Powered by
CAD모델 선택
{chinese_manufacturers/jinding/gb15-88.prj},{NB=Bolts GB 15 M14x50},{IDNR=},{D=14.000},{B1=34.000},{B2=40.000},{DK=33.600},{DKMAX=33.600},{DKMIN=31.000},{H=7.700},{HMAX=7.700},{HMIN=6.300},{K=7.900},{KMAX=7.900},{KMIN=6.550},{R=0.800},{RMIN=0.800},{RR=22.000},{X=5.000},{XMAX=5.000},{L=50.000},{LMIN=48.750},{LMAX=51.250},{P=1.500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
D
bolt standard
[mm]
B1
l<125
[mm]
B2
l>125 and l<=200
[mm]
DK
[mm]
DKMAX
[mm]
DKMIN
[mm]
H
[mm]
HMAX
[mm]
HMIN
[mm]
K
[mm]
KMAX
[mm]
KMIN
[mm]
R
[mm]
RMIN
[mm]
RR
[mm]
X
[mm]
XMAX
[mm]
L
nominal
[mm]
LMIN
[mm]
LMAX
[mm]
P
[mm]
Bolts GB 15 M6x20
6.000
18.000
0.000
15.100
15.100
13.300
3.500
3.500
2.900
3.480
3.480
2.700
0.500
0.500
11.000
2.500
2.500
20.000
18.950
21.050
0.750
Bolts GB 15 M6x25
6.000
18.000
0.000
15.100
15.100
13.300
3.500
3.500
2.900
3.480
3.480
2.700
0.500
0.500
11.000
2.500
2.500
25.000
23.950
26.050
0.750
Bolts GB 15 M6x30
6.000
18.000
0.000
15.100
15.100
13.300
3.500
3.500
2.900
3.480
3.480
2.700
0.500
0.500
11.000
2.500
2.500
30.000
28.950
31.050
0.750
Bolts GB 15 M6x35
6.000
18.000
0.000
15.100
15.100
13.300
3.500
3.500
2.900
3.480
3.480
2.700
0.500
0.500
11.000
2.500
2.500
35.000
33.750
36.250
0.750
Bolts GB 15 M6x40
6.000
18.000
0.000
15.100
15.100
13.300
3.500
3.500
2.900
3.480
3.480
2.700
0.500
0.500
11.000
2.500
2.500
40.000
38.750
41.250
0.750
Bolts GB 15 M6x45
6.000
18.000
0.000
15.100
15.100
13.300
3.500
3.500
2.900
3.480
3.480
2.700
0.500
0.500
11.000
2.500
2.500
45.000
43.750
46.280
0.750
Bolts GB 15 M6x50
6.000
18.000
0.000
15.100
15.100
13.300
3.500
3.500
2.900
3.480
3.480
2.700
0.500
0.500
11.000
2.500
2.500
50.000
48.750
51.250
0.750
Bolts GB 15 M6x55
6.000
18.000
0.000
15.100
15.100
13.300
3.500
3.500
2.900
3.480
3.480
2.700
0.500
0.500
11.000
2.500
2.500
55.000
53.500
56.500
0.750
Bolts GB 15 M6x60
6.000
18.000
0.000
15.100
15.100
13.300
3.500
3.500
2.900
3.480
3.480
2.700
0.500
0.500
11.000
2.500
2.500
60.000
58.500
61.500
0.750
Bolts GB 15 M8x20
8.000
22.000
28.000
19.100
19.100
17.300
4.300
4.300
3.500
4.480
4.480
3.600
0.500
0.500
14.000
3.200
3.200
20.000
18.950
21.050
1.000
Bolts GB 15 M8x25
8.000
22.000
28.000
19.100
19.100
17.300
4.300
4.300
3.500
4.480
4.480
3.600
0.500
0.500
14.000
3.200
3.200
25.000
23.950
26.050
1.000
Bolts GB 15 M8x30
8.000
22.000
28.000
19.100
19.100
17.300
4.300
4.300
3.500
4.480
4.480
3.600
0.500
0.500
14.000
3.200
3.200
30.000
28.950
31.050
1.000
Bolts GB 15 M8x35
8.000
22.000
28.000
19.100
19.100
17.300
4.300
4.300
3.500
4.480
4.480
3.600
0.500
0.500
14.000
3.200
3.200
35.000
33.750
36.250
1.000
Bolts GB 15 M8x40
8.000
22.000
28.000
19.100
19.100
17.300
4.300
4.300
3.500
4.480
4.480
3.600
0.500
0.500
14.000
3.200
3.200
40.000
38.750
41.250
1.000
Bolts GB 15 M8x45
8.000
22.000
28.000
19.100
19.100
17.300
4.300
4.300
3.500
4.480
4.480
3.600
0.500
0.500
14.000
3.200
3.200
45.000
43.750
46.280
1.000
Bolts GB 15 M8x50
8.000
22.000
28.000
19.100
19.100
17.300
4.300
4.300
3.500
4.480
4.480
3.600
0.500
0.500
14.000
3.200
3.200
50.000
48.750
51.250
1.000
Bolts GB 15 M8x55
8.000
22.000
28.000
19.100
19.100
17.300
4.300
4.300
3.500
4.480
4.480
3.600
0.500
0.500
14.000
3.200
3.200
55.000
53.500
56.500
1.000
Bolts GB 15 M8x60
8.000
22.000
28.000
19.100
19.100
17.300
4.300
4.300
3.500
4.480
4.480
3.600
0.500
0.500
14.000
3.200
3.200
60.000
58.500
61.500
1.000
Bolts GB 15 M8x65
8.000
22.000
28.000
19.100
19.100
17.300
4.300
4.300
3.500
4.480
4.480
3.600
0.500
0.500
14.000
3.200
3.200
65.000
63.500
66.500
1.000
Bolts GB 15 M8x70
8.000
22.000
28.000
19.100
19.100
17.300
4.300
4.300
3.500
4.480
4.480
3.600
0.500
0.500
14.000
3.200
3.200
70.000
68.500
71.500
1.000
Bolts GB 15 M8x80
8.000
22.000
28.000
19.100
19.100
17.300
4.300
4.300
3.500
4.480
4.480
3.600
0.500
0.500
14.000
3.200
3.200
80.000
78.500
81.500
1.000
Bolts GB 15 M10x30
10.000
26.000
32.000
24.300
24.300
22.160
5.500
5.500
4.500
5.480
5.480
4.600
0.500
0.500
18.000
3.800
3.800
30.000
28.950
31.050
1.250
Bolts GB 15 M10x35
10.000
26.000
32.000
24.300
24.300
22.160
5.500
5.500
4.500
5.480
5.480
4.600
0.500
0.500
18.000
3.800
3.800
35.000
33.750
36.250
1.250
Bolts GB 15 M10x40
10.000
26.000
32.000
24.300
24.300
22.160
5.500
5.500
4.500
5.480
5.480
4.600
0.500
0.500
18.000
3.800
3.800
40.000
38.750
41.250
1.250
Bolts GB 15 M10x45
10.000
26.000
32.000
24.300
24.300
22.160
5.500
5.500
4.500
5.480
5.480
4.600
0.500
0.500
18.000
3.800
3.800
45.000
43.750
46.280
1.250
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
12A-Z1 - 12A-Z1
Chinese Manufacturers
21.05.2014
LPG - Guide Post Pins(for Self-Lube)
Chinese Manufacturers
21.05.2014
Z17A - Locking assemblies, type Z17A
Chinese Manufacturers
21.05.2014
C20 K-0 - Double pitch bent conveyor chain
Chinese Manufacturers
21.05.2014
T66 - T66
Chinese Manufacturers
21.05.2014
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
CB-3 - CB-3
Chinese Manufacturers
21.05.2014
LBD - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
LHGB/LHGBP - Guide Holders (Upper Guide Holders)
Chinese Manufacturers
21.05.2014
Z18 - Locking assemblies, type Z18
Chinese Manufacturers
21.05.2014
Z9 - Locking assemblies, type Z9
Chinese Manufacturers
21.05.2014
LHLD - H-Type Lifters
Chinese Manufacturers
21.05.2014
HB4-13-2002 - Elbow,90 degree,flared tube
Chinese Manufacturers
21.05.2014
LBDF - Ball Guide Post Dets for Die Sets(Press Fit Post)
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성