GB/T 9113.3-2000 PN40 G - Integral steel pipe flanges with tongue and groove face
Chinese Manufacturers
DONGSHENG
gb9113.3-2000
pn4.0mpa
Powered by
CAD모델 선택
{chinese_manufacturers/dongsheng/gb9113.3-2000/pn4.0mpa/gb9113.3-2000pn4.0mpagroove.prj},{NB=GB/T9113.3-2000 100PN4.0MPa(G)},{IDNR=},{DN=100},{DD=235},{K=190},{L=22},{N=8},{M=M20},{D=156},{X=149},{Y=150},{Z=128},{W=129},{F1=4.5},{F2=3.5},{C=24},{NN=142},{R=6}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
DN
dia. of nominal
[mm]
DD
outer dia. of flanges;DD=Capital d
[mm]
K
dia. of newel
[mm]
L
dia. of bolt
[mm]
N
amount of bolt
[mm]
M
bolt standard
ⁿ/ₐ
D
[mm]
X
[mm]
Y
[mm]
Z
[mm]
W
[mm]
F1
[mm]
F2
[mm]
C
thick of flanges
[mm]
NN
neck of flanges
ⁿ/ₐ
R
neck of flanges
[mm]
GB/T9113.3-2000 10PN4.0MP...
10
90
60
14
4
M12
41
34
35
23
24
4.0
3.0
14
28
3
GB/T9113.3-2000 15PN4.0MP...
15
95
65
14
4
M12
46
39
40
28
29
4.0
3.0
14
32
3
GB/T9113.3-2000 20PN4.0MP...
20
105
75
14
4
M12
56
50
51
35
36
4.0
3.0
16
40
4
GB/T9113.3-2000 25PN4.0MP...
25
115
85
14
4
M12
65
57
58
42
43
4.0
3.0
16
50
4
GB/T9113.3-2000 32PN4.0MP...
32
140
100
18
4
M16
76
65
66
50
51
4.0
3.0
18
60
5
GB/T9113.3-2000 40PN4.0MP...
40
150
110
18
4
M16
84
75
76
60
61
4.0
3.0
18
70
5
GB/T9113.3-2000 50PN4.0MP...
50
165
125
18
4
M16
99
87
88
72
73
4.0
3.0
20
84
5
GB/T9113.3-2000 65PN4.0MP...
65
185
145
18
8
M16
118
109
110
94
95
4.0
3.0
22
104
6
GB/T9113.3-2000 80PN4.0MP...
80
200
160
18
8
M16
132
120
121
105
106
4.0
3.0
24
120
6
GB/T9113.3-2000 100PN4.0M...
100
235
190
22
8
M20
156
149
150
128
129
4.5
3.5
24
142
6
GB/T9113.3-2000 125PN4.0M...
125
270
220
26
8
M24
184
175
176
154
155
4.5
3.5
26
162
6
GB/T9113.3-2000 150PN4.0M...
150
300
250
26
8
M24
211
203
204
182
183
4.5
3.5
28
192
8
GB/T9113.3-2000 200PN4.0M...
200
375
320
30
12
M27
284
259
260
238
239
4.5
3.5
34
254
8
GB/T9113.3-2000 250PN4.0M...
250
450
385
33
12
M30
345
312
313
291
292
4.5
3.5
38
312
10
GB/T9113.3-2000 300PN4.0M...
300
515
450
33
16
M30
409
363
364
342
343
4.5
3.5
42
378
10
GB/T9113.3-2000 350PN4.0M...
350
580
510
36
16
M33
465
421
422
394
395
5.0
4.0
46
432
10
GB/T9113.3-2000 400PN4.0M...
400
660
585
39
16
M36
535
473
474
446
447
5.0
4.0
50
498
10
GB/T9113.3-2000 450PN4.0M...
450
685
610
39
20
M36
560
523
524
496
497
5.0
4.0
57
522
12
GB/T9113.3-2000 500PN4.0M...
500
755
670
42
20
M39
615
575
576
548
549
5.0
4.0
57
576
12
GB/T9113.3-2000 600PN4.0M...
600
890
795
48
20
M45
735
675
676
648
649
5.0
4.0
72
686
12
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T 9113.3-2000 PN40 T - Integral steel pipe flanges with tongue and groov...
Chinese Manufacturers
21.05.2014
GB/T 9115.2-2000 PN25 MF - Steel pipe welding neck flanges with male and fe...
Chinese Manufacturers
21.05.2014
Flange with short pipe (JIS10K type F)
SEKISUI
08.08.2023
GB/T 9116.2-2000 PN25 M - Hubbed slip-on-welding steel pipe flanges with ma...
Chinese Manufacturers
21.05.2014
572 Series - Bronze Globe Valve
Milwaukee Valve
06.03.2024
GB/T 9115.3-2000 PN25 TG - Steel pipe welding neck flanges with tongue and ...
Chinese Manufacturers
21.05.2014
GB/T 9113.3-2000 PN16 G - Integral steel pipe flanges with tongue and groov...
Chinese Manufacturers
21.05.2014
GB/T9113.2-2000 PN16 M - Integral steel pipe flanges with male and female f...
Chinese Manufacturers
21.05.2014
HG/T 20592-2009 PL PN6 RF - Plate flat welding flange
Chinese Manufacturers
19.04.2022
Reference 62750 - U bolt without nut - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
GB/T 9113.3-2000 PN40 TG - Integral steel pipe flanges with tongue and groo...
Chinese Manufacturers
21.05.2014
BUTTERFLY VALVE (Lever Type)-JIS
SEKISUI
27.08.2019
Screwed Flange with Socket, Aluminium acc. to EN 485, EN AW 1050A, Typ 13, ...
Huelsen
10.02.2021
GB/T 9113.1-2000 PN1.6 FF - Integral steel pipe flanges with flat face or r...
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성