D446 - Aluminium Telescopic Slide - Full Extension - Detachable - max Load rating : 40 kg - Lengths : 150 - 800 mm
Chambrelan
Telescopic slides with full extension
Aluminium telescopic slides with full extension
Powered by
CAD모델 선택
{chambrelan/total20extension/aluminium/d446.prj},{NB=chambrelan_D446-0450-0},{NNCUSTOM=D446},{NTCUSTOM=3 beams ball bearing telescopic slides},{CNSORDERNO=D446-0450},{DESC=3 beams ball bearing telescopic slides},{MATERIAL=Anodised Aluminium},{L=450},{D=463},{LOAD=48},{FORM=Closed},{INFO=Detail},{INFOS=https://www.chambrelan.com/D446},{INAMECLOSED=00278__d4462d04502d0},{INAMEOPEN=00279__d4462d04502d1},{SHA256CLOSED=749PUW4Ff2VFQSNXFr9D9LkAn/v9vm//vjAJDH79EKQ=},{SHA256OPEN=jDT4lRJF9Lu7GRxAtTXsfqQ6vBb12G7zSJyI7KBPFbk=},{NAMECLOSED=00278__d446-0450-0},{NAMEOPEN=00279__d446-0450-1},{REFCLOSED=D446-0450-0},{REFOPEN=D446-0450-1},{KEYWORDS=Linear, Guide, Telescopic, Slides}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
CNSORDERNO
ⁿ/ₐ
DESC
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L
Extension
[mm]
D
Closed length
[mm]
LOAD
Load per pair on major axis
[kg]
CHAMBRELAN - D446-0200
D446-0200
3 beams ball bearing tele...
Aluminium
200
213
60
CHAMBRELAN - D446-0250
D446-0250
3 beams ball bearing tele...
Aluminium
250
263
57
CHAMBRELAN - D446-0300
D446-0300
3 beams ball bearing tele...
Aluminium
300
313
55
CHAMBRELAN - D446-0350
D446-0350
3 beams ball bearing tele...
Aluminium
350
363
53
CHAMBRELAN - D446-0400
D446-0400
3 beams ball bearing tele...
Aluminium
400
413
50
CHAMBRELAN - D446-0450
D446-0450
3 beams ball bearing tele...
Aluminium
450
463
48
CHAMBRELAN - D446-0500
D446-0500
3 beams ball bearing tele...
Aluminium
500
513
45
CHAMBRELAN - D446-0550
D446-0550
3 beams ball bearing tele...
Aluminium
550
563
43
CHAMBRELAN - D446-0600
D446-0600
3 beams ball bearing tele...
Aluminium
600
613
40
CHAMBRELAN - D446-0650
D446-0650
3 beams ball bearing tele...
Aluminium
650
663
38
CHAMBRELAN - D446-0700
D446-0700
3 beams ball bearing tele...
Aluminium
700
713
35
CHAMBRELAN - D446-0750
D446-0750
3 beams ball bearing tele...
Aluminium
750
763
30
CHAMBRELAN - D446-0800
D446-0800
3 beams ball bearing tele...
Aluminium
800
813
25
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성