카탈로그: BRÜHL
생성됨: 22.06.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BRÜHL
SO SF2 lower cutting mesh elements FIXCUT - High safety fence system flex II
BRÜHL
High safety fence system Flex II
Fields
Powered by
CAD모델 선택
{bruehl/flex_ii_h/felder/fl_h_lower_offcut.prj},{NB=SO-HSF2-2025-556(C=555.5,REST=74.5,0,0,0,untere Gittermatte,3835,FIXCUT)},{ART=SO-HSF2},{GP=untere Gittermatte},{H=3835},{HF=2025},{AM=655.5},{BF=555.5},{DETAIL=0},{TOLLEFT=0.0},{TOLRIGHT=0.0},{NL=16},{HB=175},{P=80},{RD55=6},{RD35=85},{FL15X6=4},{ID=V-000000101},{H1=225},{N=8.000},{H2=400.000},{H3=800.000},{H4=0.000},{H5=0.000},{VERS=101},{HR1=200.000},{HR2=600.000},{HR3=800.000},{HR4=1000.000},{HR5=1400.000},{HR6=1600.000},{HR7=0.000},{R=45.000},{ASTART=333.5},{AEND=2242.5}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Item number
ⁿ/ₐ
GP
Fence position
ⁿ/ₐ
H
Fence height
[mm]
HF
Field height
[mm]
AMINFO
Post spacing
[mm]
BF
Field width
[mm]
NL
Number of reqired clips
ⁿ/ₐ
SO-HSF2-1625-234(0,0,0,un...
SO-HSF2-1625-234
lower mesh panel
2835
1625
313.5
233.5
14
SO-HSF2-1625-257(0,0,0,un...
SO-HSF2-1625-257
lower mesh panel
2835
1625
336.5
256.5
14
SO-HSF2-1625-280(0,0,0,un...
SO-HSF2-1625-280
lower mesh panel
2835
1625
359.5
279.5
14
SO-HSF2-1625-303(0,0,0,un...
SO-HSF2-1625-303
lower mesh panel
2835
1625
382.5
302.5
14
SO-HSF2-1625-326(0,0,0,un...
SO-HSF2-1625-326
lower mesh panel
2835
1625
405.5
325.5
14
SO-HSF2-1625-349(0,0,0,un...
SO-HSF2-1625-349
lower mesh panel
2835
1625
428.5
348.5
14
SO-HSF2-1625-372(0,0,0,un...
SO-HSF2-1625-372
lower mesh panel
2835
1625
451.5
371.5
14
SO-HSF2-1625-395(0,0,0,un...
SO-HSF2-1625-395
lower mesh panel
2835
1625
474.5
394.5
14
SO-HSF2-1625-418(0,0,0,un...
SO-HSF2-1625-418
lower mesh panel
2835
1625
497.5
417.5
14
SO-HSF2-1625-441(0,0,0,un...
SO-HSF2-1625-441
lower mesh panel
2835
1625
520.5
440.5
14
SO-HSF2-1625-464(0,0,0,un...
SO-HSF2-1625-464
lower mesh panel
2835
1625
543.5
463.5
14
SO-HSF2-1625-487(0,0,0,un...
SO-HSF2-1625-487
lower mesh panel
2835
1625
566.5
486.5
14
SO-HSF2-1625-510(0,0,0,un...
SO-HSF2-1625-510
lower mesh panel
2835
1625
589.5
509.5
14
SO-HSF2-1625-533(0,0,0,un...
SO-HSF2-1625-533
lower mesh panel
2835
1625
612.5
532.5
14
SO-HSF2-1625-556(0,0,0,un...
SO-HSF2-1625-556
lower mesh panel
2835
1625
635.5
555.5
14
SO-HSF2-1625-579(0,0,0,un...
SO-HSF2-1625-579
lower mesh panel
2835
1625
658.5
578.5
14
SO-HSF2-1625-602(0,0,0,un...
SO-HSF2-1625-602
lower mesh panel
2835
1625
681.5
601.5
14
SO-HSF2-1625-625(0,0,0,un...
SO-HSF2-1625-625
lower mesh panel
2835
1625
704.5
624.5
14
SO-HSF2-1625-648(0,0,0,un...
SO-HSF2-1625-648
lower mesh panel
2835
1625
727.5
647.5
14
SO-HSF2-1625-671(0,0,0,un...
SO-HSF2-1625-671
lower mesh panel
2835
1625
750.5
670.5
14
SO-HSF2-1625-694(0,0,0,un...
SO-HSF2-1625-694
lower mesh panel
2835
1625
773.5
693.5
14
SO-HSF2-1625-717(0,0,0,un...
SO-HSF2-1625-717
lower mesh panel
2835
1625
796.5
716.5
14
SO-HSF2-1625-740(0,0,0,un...
SO-HSF2-1625-740
lower mesh panel
2835
1625
819.5
739.5
14
SO-HSF2-1625-763(0,0,0,un...
SO-HSF2-1625-763
lower mesh panel
2835
1625
842.5
762.5
14
SO-HSF2-1625-786(0,0,0,un...
SO-HSF2-1625-786
lower mesh panel
2835
1625
865.5
785.5
14
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성