카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 30104 - Hex socket button head cap screws with collar partially / fully threaded (ISO 7380-2), cl. 010.9, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 11252, BN 30104 Button head socket cap screws with flange
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_100/01_100_100_10/bn_11252_30104/bn_30104.prj},{NB=BN 30104 3170926 hex socket button head cap screw with collar M6x8},{CNSORDERNO=3170926},{BNARTNR=3170926},{BNNORM1=ISO 7380-2},{BNNORM2=},{CNSMAT=Stahl 010.9},{BNMAT=Stahl 010.9},{BNSURFACE=verzinkt-blau},{D=6.000},{P=1.000},{L=8.000},{BX1=0},{DK=13.600},{DK1=10.000},{K=3.300},{C=1.200},{R1=0.250},{R2=6.150},{A=2.000},{DA=6.800},{F=1.000},{S=4.000},{T=2.080}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
DK
max.
[mm]
DK1
max.
[mm]
K
max.
[mm]
C
max.
[mm]
S
Width across flat
[mm]
T
min.
[mm]
BN 30104 3753737 hex sock...
3753737
ISO 7380-2
Steel 010.9
zinc plated blue
3.000
2.387
0.500
6.000
5.000
6.900
5.200
1.650
0.700
2.000
1.040
BN 30104 3753738 hex sock...
3753738
ISO 7380-2
Steel 010.9
zinc plated blue
3.000
2.387
0.500
8.000
7.000
6.900
5.200
1.650
0.700
2.000
1.040
BN 30104 3753739 hex sock...
3753739
ISO 7380-2
Steel 010.9
zinc plated blue
3.000
2.387
0.500
10.000
9.000
6.900
5.200
1.650
0.700
2.000
1.040
BN 30104 3753740 hex sock...
3753740
ISO 7380-2
Steel 010.9
zinc plated blue
3.000
2.387
0.500
12.000
11.000
6.900
5.200
1.650
0.700
2.000
1.040
BN 30104 3753741 hex sock...
3753741
ISO 7380-2
Steel 010.9
zinc plated blue
3.000
2.387
0.500
16.000
15.000
6.900
5.200
1.650
0.700
2.000
1.040
BN 30104 3753742 hex sock...
3753742
ISO 7380-2
Steel 010.9
zinc plated blue
4.000
3.141
0.700
6.000
4.600
9.400
7.200
2.200
0.800
2.500
1.300
BN 30104 3753743 hex sock...
3753743
ISO 7380-2
Steel 010.9
zinc plated blue
4.000
3.141
0.700
8.000
6.600
9.400
7.200
2.200
0.800
2.500
1.300
BN 30104 3753744 hex sock...
3753744
ISO 7380-2
Steel 010.9
zinc plated blue
4.000
3.141
0.700
10.000
8.600
9.400
7.200
2.200
0.800
2.500
1.300
BN 30104 3753746 hex sock...
3753746
ISO 7380-2
Steel 010.9
zinc plated blue
4.000
3.141
0.700
12.000
10.600
9.400
7.200
2.200
0.800
2.500
1.300
BN 30104 3753747 hex sock...
3753747
ISO 7380-2
Steel 010.9
zinc plated blue
4.000
3.141
0.700
16.000
14.600
9.400
7.200
2.200
0.800
2.500
1.300
BN 30104 3753748 hex sock...
3753748
ISO 7380-2
Steel 010.9
zinc plated blue
4.000
3.141
0.700
20.000
18.600
9.400
7.200
2.200
0.800
2.500
1.300
BN 30104 3753750 hex sock...
3753750
ISO 7380-2
Steel 010.9
zinc plated blue
4.000
3.141
0.700
25.000
23.600
9.400
7.200
2.200
0.800
2.500
1.300
BN 30104 5400672 hex sock...
5400672
ISO 7380-2
Steel 010.9
zinc plated blue
5.000
4.019
0.800
10.000
8.400
11.800
8.800
2.750
1.000
3.000
1.560
BN 30104 5400673 hex sock...
5400673
ISO 7380-2
Steel 010.9
zinc plated blue
5.000
4.019
0.800
12.000
10.400
11.800
8.800
2.750
1.000
3.000
1.560
BN 30104 5400674 hex sock...
5400674
ISO 7380-2
Steel 010.9
zinc plated blue
5.000
4.019
0.800
16.000
14.400
11.800
8.800
2.750
1.000
3.000
1.560
BN 30104 5400675 hex sock...
5400675
ISO 7380-2
Steel 010.9
zinc plated blue
5.000
4.019
0.800
20.000
18.400
11.800
8.800
2.750
1.000
3.000
1.560
BN 30104 5400676 hex sock...
5400676
ISO 7380-2
Steel 010.9
zinc plated blue
5.000
4.019
0.800
25.000
23.400
11.800
8.800
2.750
1.000
3.000
1.560
BN 30104 5400677 hex sock...
5400677
ISO 7380-2
Steel 010.9
zinc plated blue
5.000
4.019
0.800
30.000
22.000
11.800
8.800
2.750
1.000
3.000
1.560
BN 30104 3170926 hex sock...
3170926
ISO 7380-2
Steel 010.9
zinc plated blue
6.000
4.773
1.000
8.000
6.000
13.600
10.000
3.300
1.200
4.000
2.080
BN 30104 5400678 hex sock...
5400678
ISO 7380-2
Steel 010.9
zinc plated blue
6.000
4.773
1.000
10.000
8.000
13.600
10.000
3.300
1.200
4.000
2.080
BN 30104 5400679 hex sock...
5400679
ISO 7380-2
Steel 010.9
zinc plated blue
6.000
4.773
1.000
12.000
10.000
13.600
10.000
3.300
1.200
4.000
2.080
BN 30104 5400680 hex sock...
5400680
ISO 7380-2
Steel 010.9
zinc plated blue
6.000
4.773
1.000
16.000
14.000
13.600
10.000
3.300
1.200
4.000
2.080
BN 30104 5400681 hex sock...
5400681
ISO 7380-2
Steel 010.9
zinc plated blue
6.000
4.773
1.000
20.000
18.000
13.600
10.000
3.300
1.200
4.000
2.080
BN 30104 5400682 hex sock...
5400682
ISO 7380-2
Steel 010.9
zinc plated blue
6.000
4.773
1.000
25.000
23.000
13.600
10.000
3.300
1.200
4.000
2.080
BN 30104 5400683 hex sock...
5400683
ISO 7380-2
Steel 010.9
zinc plated blue
6.000
4.773
1.000
30.000
28.000
13.600
10.000
3.300
1.200
4.000
2.080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성