카탈로그: Bordignon
생성됨: 26.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
KOB.03 - Kombi-Buchse mit Bund und Kugelzentrierung
Bordignon
SF Bordignon
Die making
Standard Parts
Precision Guiding Elements
wb
Powered by
CAD모델 선택
{bordignon/sf_technik/0/3/b/wb/kob_03.prj},{NB=KOB.03.040.060},{COMP=SF Bordignon GmbH},{ARTNR=KOB.03.040.060},{D=40},{D1=48},{D2=58},{D3=66},{D6=83},{K=4.0},{L=60},{L1=36},{L2=24},{LWB=49},{WERK=AB.02-Werkstoff 1.7225/ 42CrMo4V, WB.01-Werkstoff CuSn7Zn4Pb7+Festschmierstoff bestehend aus Graphit,Molybdän/Sulfid und Sonderzusätzen, Kugelzentrierung-Werkstoff Stahlkugekugeln in Aluminiumkäfig},{GEW=0.741},{N=3},{L2WB=3}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
COMP
Company
ⁿ/ₐ
ARTNR
Artikelnummer
ⁿ/ₐ
D
Durchmesser
[mm]
D1
Durchmesser
[mm]
D2
Durchmesser
[mm]
D3
Durchmesser
[mm]
D6
Durchmesser
[mm]
K
Kugelzentrierung
[mm]
L
Länge
[mm]
L1
Länge
[mm]
L2
Länge
[mm]
LWB
Länge
[mm]
WERK
Werkstoff
ⁿ/ₐ
GEW
Gewicht
[kg]
KOB.03.019.060
SF Bordignon GmbH
KOB.03.019.060
19
26
32
40
59
3.5
60
23
37
51
AB.02-Werkstoff 1.7225/ 4...
0.350
KOB.03.020.060
SF Bordignon GmbH
KOB.03.020.060
20
26
32
40
59
3.0
60
23
37
51
AB.02-Werkstoff 1.7225/ 4...
0.336
KOB.03.024.060
SF Bordignon GmbH
KOB.03.024.060
24
31
40
48
65
3.5
60
23
37
50
AB.02-Werkstoff 1.7225/ 4...
0.504
KOB.03.024.077
SF Bordignon GmbH
KOB.03.024.077
24
31
40
48
65
3.5
77
23
54
67
AB.02-Werkstoff 1.7225/ 4...
0.691
KOB.03.025.060
SF Bordignon GmbH
KOB.03.025.060
25
31
40
48
65
3.0
60
23
37
50
AB.02-Werkstoff 1.7225/ 4...
0.487
KOB.03.025.077
SF Bordignon GmbH
KOB.03.025.077
25
31
40
48
65
3.0
77
23
54
67
AB.02-Werkstoff 1.7225/ 4...
0.668
KOB.03.030.060
SF Bordignon GmbH
KOB.03.030.060
30
40
48
56
73
5.0
60
30
30
50
AB.02-Werkstoff 1.7225/ 4...
0.626
KOB.03.030.077
SF Bordignon GmbH
KOB.03.030.077
30
40
48
56
73
5.0
77
30
47
67
AB.02-Werkstoff 1.7225/ 4...
0.870
KOB.03.030.095
SF Bordignon GmbH
KOB.03.030.095
30
40
48
56
73
5.0
95
30
65
85
AB.02-Werkstoff 1.7225/ 4...
1.128
KOB.03.032.060
SF Bordignon GmbH
KOB.03.032.060
32
40
48
56
73
4.0
60
30
30
50
AB.02-Werkstoff 1.7225/ 4...
0.583
KOB.03.032.077
SF Bordignon GmbH
KOB.03.032.077
32
40
48
56
73
4.0
77
30
47
67
AB.02-Werkstoff 1.7225/ 4...
0.812
KOB.03.032.095
SF Bordignon GmbH
KOB.03.032.095
32
40
48
56
73
4.0
95
30
65
85
AB.02-Werkstoff 1.7225/ 4...
1.055
KOB.03.038.060
SF Bordignon GmbH
KOB.03.038.060
38
48
58
66
83
5.0
60
36
41
49
AB.02-Werkstoff 1.7225/ 4...
0.794
KOB.03.038.077
SF Bordignon GmbH
KOB.03.038.077
38
48
58
66
83
5.0
77
36
41
66
AB.02-Werkstoff 1.7225/ 4...
1.111
KOB.03.038.095
SF Bordignon GmbH
KOB.03.038.095
38
48
58
66
83
5.0
95
36
59
84
AB.02-Werkstoff 1.7225/ 4...
1.446
KOB.03.038.120
SF Bordignon GmbH
KOB.03.038.120
38
48
58
66
83
5.0
120
36
84
109
AB.02-Werkstoff 1.7225/ 4...
1.911
KOB.03.040.060
SF Bordignon GmbH
KOB.03.040.060
40
48
58
66
83
4.0
60
36
24
49
AB.02-Werkstoff 1.7225/ 4...
0.741
KOB.03.040.077
SF Bordignon GmbH
KOB.03.040.077
40
48
58
66
83
4.0
77
36
41
66
AB.02-Werkstoff 1.7225/ 4...
1.040
KOB.03.040.095
SF Bordignon GmbH
KOB.03.040.095
40
48
58
66
83
4.0
95
36
59
84
AB.02-Werkstoff 1.7225/ 4...
1.355
KOB.03.040.120
SF Bordignon GmbH
KOB.03.040.120
40
48
58
66
83
4.0
120
36
84
109
AB.02-Werkstoff 1.7225/ 4...
1.793
KOB.03.048.077
SF Bordignon GmbH
KOB.03.048.077
48
60
70
80
97
6.0
77
46
31
66
AB.02-Werkstoff 1.7225/ 4...
1.442
KOB.03.048.095
SF Bordignon GmbH
KOB.03.048.095
48
60
70
80
97
6.0
95
46
49
84
AB.02-Werkstoff 1.7225/ 4...
1.914
KOB.03.048.120
SF Bordignon GmbH
KOB.03.048.120
48
60
70
80
97
6.0
120
46
74
109
AB.02-Werkstoff 1.7225/ 4...
2.570
KOB.03.050.077
SF Bordignon GmbH
KOB.03.050.077
50
60
70
80
97
5.0
77
46
31
66
AB.02-Werkstoff 1.7225/ 4...
1.352
KOB.03.050.095
SF Bordignon GmbH
KOB.03.050.095
50
60
70
80
97
5.0
95
46
49
84
AB.02-Werkstoff 1.7225/ 4...
1.800
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Model 5411 - Double straight union - DIN 2353 - Stainless steel 316 Ti
BENE INOX - Stainless steel valves, pipes and fittings
30.07.2020
FS.17 - Demountable Guide Post (h6)
Bordignon
09.01.2023
GB.07 - Guide Bushing steel with shoulder
Bordignon
09.01.2023
FS.06 - Demountable Guide Post with Collar (h3) DIN 9825 / ISO 9182-5
Bordignon
13.03.2023
FS.07 - Demountable Guide Post with Collar (h4) DIN 9825 / ISO 9182-5
Bordignon
13.03.2023
NC-GAV-..LM/SM - Straight female adaptor fittings
EXMAR
05.05.2022
SV EO - Bulkhead male connector
Parker
29.02.2024
EMAS-..LR/SR - Adjustable manometer fittings, pre-assembled on standpipe si...
EXMAR
03.03.2023
G63P4 Adapter - Female swivel connector
Parker
29.02.2024
N2405-B - IN-FNPT Straight
Brennan Industries
28.01.2021
SO 51221 - Female adaptor union
SERTO
11.03.2024
Ring joints - female screw
ASOH
17.02.2017
KOB.05 - Kombi-Buchse mit Flansch und Kugelzentrierung
Bordignon
09.01.2023
R0235 - Demountable guide bush with bronze coated internal bore - B7BSS
PlaSteel
17.06.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성