카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0421 - Hook clamps with collar and cam lever
Blohm
Clamping devices
Hook clamps
Powered by
CAD모델 선택
{blohm/spannelemente/spannhaken/04371_1_asmtab.prj},{NB=B0421.10856},{D1=20},{H1=60},{H2=53},{H3=10},{L=9},{L1=9},{L2=8},{A=70.4},{B=21.5},{P=8},{R=30},{SW=17},{HUB=1.2},{SPANNKRAFT=4},{HANDKRAFT=120},{GEW=0.1948},{EAN=MIN},{HX=56.000},{TYP=2.000},{GR=1.000},{TYP1=2.000},{BESTBLOHM=B0421.108},{AUSF=Innengewinde},{D=M8},{D2=M6x0,5},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=NORELEM,KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,,BLOHM},{IMPERIAL=MM},{PPATH=04371_1_schb.prj},{EOL=31.12.2099},{H=56}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
L
width
[mm]
L1
height
[mm]
L2
height
[mm]
A
distance
[mm]
B
width
[mm]
P
distance
[mm]
R
Radius
[mm]
SW
width across flats
[mm]
HUB
Travel S
[mm]
SPANNKRAFT
Clamping force F
[kN]
HANDKRAFT
Hand force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0421.106
B0421.106
Innengewinde
M6
20
M6x0,5
60
53
10
9
9
8
70.4
21.5
8
30
17
1.2
4
120
0.2007
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0421.108
B0421.108
Innengewinde
M8
20
M6x0,5
60
53
10
9
9
8
70.4
21.5
8
30
17
1.2
4
120
0.1948
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0421.110
B0421.110
Innengewinde
M10
25
M8x0,75
79
67
12
12
13
10
96.0
33.3
10
40
19
1.5
8
350
0.4195
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
B0421.112
B0421.112
Innengewinde
M12
32
M8x0,75
96
82
15
18
18
12
96.0
33.3
12
50
27
1.5
8
350
0.7532
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0013 - Hook clamps with collar and cam lever
KIPP
03.06.2024
K0912 - Swing clamps
KIPP
03.06.2024
K0013 - Hook clamps with collar and cam lever
KIPP
03.06.2024
04371 - Hook clamps with collar and cam lever
norelem
30.05.2024
GN 927.3 P - ELESA-Cam clamping levers
Elesa
01.07.2024
B0418 - Hook clamp with long pin
Blohm
03.06.2024
B0422 - Hook clamps with collar and cam lever
Blohm
03.06.2024
B0411 - Hook clamps with collar
Blohm
03.06.2024
Spring fingers - -
dk Fixturing systems
07.12.2022
K0013 - Hook clamps with collar and cam lever
KIPP USA
05.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성