카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0248 - Clamping levers protective cap with external thread, stainless steel
Blohm
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD모델 선택
{blohm/klemm_spannhebel_exzenterhebel/klemmhebel/06464_1.prj},{NB=B0248.9210X25},{L=25},{D=13.5},{D1=18.5},{D2=19.0},{H=32.0},{H1=6.5},{H2=17.5},{H3=42.5},{H4=45.5},{A=65},{A1=74.5},{B=9.5},{ZZ=20},{GEW=0.1092},{EAN=MIN},{HX=28.5},{W4=2.070},{TYP=1.000},{NDM=10.000},{NDM1=0.0000},{TYP1=1},{TYP2=1},{TYP3=1},{D3=14.000},{C1=0.400},{C2=0.500},{R=215.800},{R1=2.420},{R2=6.040},{R3=9.160},{R4=6.980},{R5=175.270},{R6=8.000},{R8=3.850},{A2=8.300},{TXT=2.060},{TXA=4.500},{A3=5.000},{A4=44.090},{A5=19.250},{A6=8.600},{C3=1.010},{W=7.100},{W1=17.480},{W2=20.000},{R9=39.500},{R10=8.000},{H5=28.560},{H6=17.200},{H7=13.500},{H8=12.500},{H9=2.500},{H10=4.900},{XA=10.000},{XB=8.000},{XC=1.000},{BESTBLOHM=B0248.9210X25},{GR=2},{X=M 10},{BS=Infotext},{ROHS=Yes}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
L
Length
[mm]
X
External thread
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0248.9206X15
B0248.9206X15
2
15
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0988
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9206X20
B0248.9206X20
2
20
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.0999
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9206X25
B0248.9206X25
2
25
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1016
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9206X30
B0248.9206X30
2
30
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1027
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9206X40
B0248.9206X40
2
40
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1028
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9206X50
B0248.9206X50
2
50
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1037
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9206X60
B0248.9206X60
2
60
M 6
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1063
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9208X15
B0248.9208X15
2
15
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1002
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9208X20
B0248.9208X20
2
20
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1018
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9208X25
B0248.9208X25
2
25
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1024
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9208X30
B0248.9208X30
2
30
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1052
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9208X40
B0248.9208X40
2
40
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1094
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9208X50
B0248.9208X50
2
50
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1117
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9208X60
B0248.9208X60
2
60
M 8
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1184
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9210X20
B0248.9210X20
2
20
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1075
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9210X25
B0248.9210X25
2
25
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1092
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9210X30
B0248.9210X30
2
30
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1116
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9210X40
B0248.9210X40
2
40
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1160
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9210X50
B0248.9210X50
2
50
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1198
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9210X60
B0248.9210X60
2
60
M 10
13.5
18.5
19.0
32.0
6.5
17.5
42.5
45.5
65
74.5
9.5
20
0.1258
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9308X20
B0248.9308X20
3
20
M 8
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1660
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9308X25
B0248.9308X25
3
25
M 8
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1658
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9308X30
B0248.9308X30
3
30
M 8
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1710
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9308X40
B0248.9308X40
3
40
M 8
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1698
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0248.9308X50
B0248.9308X50
3
50
M 8
16.0
21.0
22.0
41.5
10.0
24.0
54.5
58.5
80
91.0
11.0
22
0.1750
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성