카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0075 - Ball lock pins with high shear strength
Blohm
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD모델 선택
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelsperrbolzen/03420_3.prj},{NB=B0075.0146160800},{B=33.0},{D=45.9},{D1=16},{D2=19.00},{D3=26.3},{L=80},{L1=13.1},{L2=39.5},{L3=31.3},{AUFNAHME=16},{FESTIGKEIT=257},{GEW=0.1050},{EAN=MIN},{XA=6.5},{XB=10.0},{XC=5.5},{XD=12.0},{XE=0.5},{XF=9.5},{XG=6.2},{XH=7.0},{XI=1.50},{XJ=0.80},{XK=22.8},{XL=22.2},{XM=32.0},{XN=38.7},{XO=0.5},{XP=20.9},{XQ=13.2},{XR=2.0},{XS=45.0},{XT=4.6},{XU=19.0},{XV=21.9},{XW=50.1},{XX=6.2},{XY=19.5},{XZ=4.0},{XB1=6.0},{XA1=33.5},{XC1=39.5},{XD1=3.1},{XE1=22.0},{XF1=6.00000},{XG1=270.00000},{BESTBLOHM=B0075.014616080},{FARBE=schwarz},{L5=93.1},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{FILTER=KIPP,NORELEM,KIPP_USA,,BLOHM},{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
B
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
ⁿ/ₐ
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0075.012605010
B0075.012605010
black
17.6
26.4
5
5.50
13.2
10
5.9
25.0
20.2
15.9
5
24
0.0135
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.012605015
B0075.012605015
black
17.6
26.4
5
5.50
13.2
15
5.9
25.0
20.2
20.9
5
24
0.0153
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.012605020
B0075.012605020
black
17.6
26.4
5
5.50
13.2
20
5.9
25.0
20.2
25.9
5
24
0.0128
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.012605025
B0075.012605025
black
17.6
26.4
5
5.50
13.2
25
5.9
25.0
20.2
30.9
5
24
0.0130
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.012605030
B0075.012605030
black
17.6
26.4
5
5.50
13.2
30
5.9
25.0
20.2
35.9
5
24
0.0160
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.012606010
B0075.012606010
black
17.6
26.4
6
6.85
13.2
10
6.8
25.0
20.2
16.8
6
35
0.0156
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.012606015
B0075.012606015
black
17.6
26.4
6
6.85
13.2
15
6.8
25.0
20.2
21.8
6
35
0.0160
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.012606020
B0075.012606020
black
17.6
26.4
6
6.85
13.2
20
6.8
25.0
20.2
26.8
6
35
0.0161
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.012606025
B0075.012606025
black
17.6
26.4
6
6.85
13.2
25
6.8
25.0
20.2
31.8
6
35
0.0163
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.012606030
B0075.012606030
black
17.6
26.4
6
6.85
13.2
30
6.8
25.0
20.2
36.8
6
35
0.0166
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.012606035
B0075.012606035
black
17.6
26.4
6
6.85
13.2
35
6.8
25.0
20.2
41.8
6
35
0.0168
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.012606040
B0075.012606040
black
17.6
26.4
6
6.85
13.2
40
6.8
25.0
20.2
46.8
6
35
0.0170
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.012606045
B0075.012606045
black
17.6
26.4
6
6.85
13.2
45
6.8
25.0
20.2
51.8
6
35
0.0178
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.012606050
B0075.012606050
black
17.6
26.4
6
6.85
13.2
50
6.8
25.0
20.2
56.8
6
35
0.0288
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.013308020
B0075.013308020
black
23.0
33.2
8
9.50
17.3
20
7.8
33.0
26.1
27.8
8
63
0.0268
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.013308025
B0075.013308025
black
23.0
33.2
8
9.50
17.3
25
7.8
33.0
26.1
32.8
8
63
0.0320
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.013308030
B0075.013308030
black
23.0
33.2
8
9.50
17.3
30
7.8
33.0
26.1
37.8
8
63
0.0350
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.013308035
B0075.013308035
black
23.0
33.2
8
9.50
17.3
35
7.8
33.0
26.1
42.8
8
63
0.0360
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.013308040
B0075.013308040
black
23.0
33.2
8
9.50
17.3
40
7.8
33.0
26.1
47.8
8
63
0.0365
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.013308045
B0075.013308045
black
23.0
33.2
8
9.50
17.3
45
7.8
33.0
26.1
52.8
8
63
0.0365
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.013308050
B0075.013308050
black
23.0
33.2
8
9.50
17.3
50
7.8
33.0
26.1
57.8
8
63
0.0370
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.013310020
B0075.013310020
black
23.0
33.2
10
12.00
17.3
20
8.9
33.0
26.1
28.9
10
100
0.0350
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.013310025
B0075.013310025
black
23.0
33.2
10
12.00
17.3
25
8.9
33.0
26.1
33.9
10
100
0.0390
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.013310030
B0075.013310030
black
23.0
33.2
10
12.00
17.3
30
8.9
33.0
26.1
38.9
10
100
0.0369
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0075.013310035
B0075.013310035
black
23.0
33.2
10
12.00
17.3
35
8.9
33.0
26.1
43.9
10
100
0.0370
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성