카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0057 - Indexing plungers-Premium with tapered pin
Blohm
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD모델 선택
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03089_6.prj},{NB=B0057.502410ENTSPANNT},{D=10},{D2=33},{D3=17.0},{D4=11.0},{L=74.0},{L1=28},{L2=12},{L3=25},{L4=4},{H=10},{H2=9},{SW1=22},{SW2=30},{F1=15},{F2=34},{GEW=0.1435},{EAN=MIN},{XZ=MIN},{NDM=20},{NDM1=0.0000},{TYP3=1},{XA=24.0},{XB=10.0},{XC=12.4},{XD=22.0},{XE=53.0},{XF=0.30},{XG=2.3},{XH=2.5},{XI=0.8},{XJ=31.0},{XK=3.7},{XL=26.0},{XM=0.0},{XN=0.0},{XO=0.0},{XP=0.0},{XQ=0.00},{XR=0.0},{XMUTTERH=10.000},{XT=30.000},{XU=0.000},{ST=1.500},{XV=8.500},{XW=8.000},{XX=7.000},{XY=10.000},{BESTBLOHM=B0057.502410},{MATERIAL=Edelstahl},{FORM=B},{AUSF=Arretierstift gehärtet},{AUSF1=ohne Rastnut, mit Kontermutter},{D1=M 20 x 1,5},{D5=11 -0,01/-0,03},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
base
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
D5
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
H
height
[mm]
H2
height
[mm]
SW1
EAN-Code
[mm]
SW2
EAN-Code
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0057.52105
B0057.52105
Steel
Locking pin hardened
non-lockout type with loc...
5
M 10 x 1
21
8.0
6.0
6 -0,01/-0,02
43.5
17
7
15
3
5
4
13
17
5
12
0.0261
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0057.52206
B0057.52206
Steel
Locking pin hardened
non-lockout type with loc...
6
M 12 x 1,5
25
10.0
8.5
8,5 -0,01/-0,03
51.7
20
8
17
3
6
5
14
19
6
14
0.0389
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0057.52308
B0057.52308
Steel
Locking pin hardened
non-lockout type with loc...
8
M 16 x 1,5
33
13.5
11.0
11 -0,01/-0,03
68.0
26
10
23
4
8
7
19
24
15
35
0.0877
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0057.52410
B0057.52410
Steel
Locking pin hardened
non-lockout type with loc...
10
M 20 x 1,5
33
17.0
11.0
11 -0,01/-0,03
74.0
28
12
25
4
10
9
22
30
15
34
0.1436
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0057.502105
B0057.502105
Stainless steel
Locking pin hardened
non-lockout type with loc...
5
M 10 x 1
21
8.0
6.0
6 -0,01/-0,02
43.5
17
7
15
3
5
4
13
17
5
12
0.0264
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0057.502206
B0057.502206
Stainless steel
Locking pin hardened
non-lockout type with loc...
6
M 12 x 1,5
25
10.0
8.5
8,5 -0,01/-0,03
51.7
20
8
17
3
6
5
14
19
6
14
0.0393
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0057.502308
B0057.502308
Stainless steel
Locking pin hardened
non-lockout type with loc...
8
M 16 x 1,5
33
13.5
11.0
11 -0,01/-0,03
68.0
26
10
23
4
8
7
19
24
15
35
0.0876
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0057.502410
B0057.502410
Stainless steel
Locking pin hardened
non-lockout type with loc...
10
M 20 x 1,5
33
17.0
11.0
11 -0,01/-0,03
74.0
28
12
25
4
10
9
22
30
15
34
0.1435
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0057.54105
B0057.54105
Steel
Locking pin hardened
lockout type with locknut
5
M 10 x 1
21
8.0
6.0
6 -0,01/-0,02
43.5
17
7
15
3
5
4
13
17
5
12
0.0238
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0057.54206
B0057.54206
Steel
Locking pin hardened
lockout type with locknut
6
M 12 x 1,5
25
10.0
8.5
8,5 -0,01/-0,03
51.7
20
8
17
3
6
5
14
19
6
14
0.0358
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0057.54308
B0057.54308
Steel
Locking pin hardened
lockout type with locknut
8
M 16 x 1,5
33
13.5
11.0
11 -0,01/-0,03
68.0
26
10
23
4
8
7
19
24
15
35
0.0830
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0057.54410
B0057.54410
Steel
Locking pin hardened
lockout type with locknut
10
M 20 x 1,5
33
17.0
11.0
11 -0,01/-0,03
74.0
28
12
25
4
10
9
22
30
15
34
0.1400
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0057.504105
B0057.504105
Stainless steel
Locking pin hardened
lockout type with locknut
5
M 10 x 1
21
8.0
6.0
6 -0,01/-0,02
43.5
17
7
15
3
5
4
13
17
5
12
0.0235
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0057.504206
B0057.504206
Stainless steel
Locking pin hardened
lockout type with locknut
6
M 12 x 1,5
25
10.0
8.5
8,5 -0,01/-0,03
51.7
20
8
17
3
6
5
14
19
6
14
0.0358
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0057.504308
B0057.504308
Stainless steel
Locking pin hardened
lockout type with locknut
8
M 16 x 1,5
33
13.5
11.0
11 -0,01/-0,03
68.0
26
10
23
4
8
7
19
24
15
35
0.0830
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0057.504410
B0057.504410
Stainless steel
Locking pin hardened
lockout type with locknut
10
M 20 x 1,5
33
17.0
11.0
11 -0,01/-0,03
74.0
28
12
25
4
10
9
22
30
15
34
0.1400
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
B0046 - Indexing plungers
Blohm
03.06.2024
B0531 - Indexing plungers
Blohm
03.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성