피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
Push Pull, series 440, Miniature Connectors - female panel mount connector
binder
Miniature Connectors
Push-Pull
Female panel mount connector, IP67
Powered by
CAD모델 선택
{binder/miniature20connectors/push-pull/female20panel20mount20connector2c20ip67/push20pull2c20series204402c20miniature20connectors.prj},{NB=09 4808 15 03},{ARTNR=09 4808 15 03},{PREVIEW=../../../_pool_/92/4a/440_4.png},{PUBLIKATIONSKANAL=binder USA,binder HQ},{PRODUCT_PHOTO=Product photo},{SHZART1=IP67},{BEZKUZ=Push Pull, series 440, Miniature Connectors},{BEZ=Push-Pull female panel mount connector, Contacts: 3 DIN, unshielded, solder, IP67},{BER=Miniature Connectors},{STBAUF=female panel mount connector},{POLZ=3 DIN},{PRGRKU=Push-Pull},{SER=series 440},{STVER=Push-Pull},{ANSQM=0.75 mm²},{ANSQA=AWG 18},{MECHLD=> 1000 Mating cycles},{EMVTL=unshielded},{SPNG=250 V},{BESSP=1500 V},{VERSMG=1},{UEBRSK=I},{ISLTFG=III},{PRFSSP=1500 V},{BEMSTR=7 A},{DGWST=≤ 3 mΩ},{GEW=20.47},{OBGTC=85 °C},{UNGTC=-40 °C},{MAGK=PBT (UL94 V-0)}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
ARTNR
Partnumber
ⁿ/ₐ
SHZART1
Degree of Protection 1
ⁿ/ₐ
BEZKUZ
Description (short)
ⁿ/ₐ
BEZ
designation
ⁿ/ₐ
BER
Range
ⁿ/ₐ
STBAUF
Connector design
ⁿ/ₐ
POLZ
Number of contact
ⁿ/ₐ
PRGRKU
Product group (short)
ⁿ/ₐ
SER
Series
ⁿ/ₐ
STVER
Connector locking system
ⁿ/ₐ
ANSQM
Cross-sectional area (mm)
ⁿ/ₐ
ANSQA
Cross-sectional area (AWG)
ⁿ/ₐ
MECHLD
Mechanical operation
ⁿ/ₐ
EMVTL
EMC compliance
ⁿ/ₐ
SPNG
Voltage
ⁿ/ₐ
BESSP
Rated impulse voltage
ⁿ/ₐ
VERSMG
Pollution degree
ⁿ/ₐ
UEBRSK
Overvoltage category
ⁿ/ₐ
ISLTFG
Insulating material group
ⁿ/ₐ
PRFSSP
Test impulse voltage
ⁿ/ₐ
BEMSTR
Rated current (40°C)
ⁿ/ₐ
DGWST
Contact resistance
ⁿ/ₐ
GEW
Weight
ⁿ/ₐ
OBGTC
Temperature range to (°C)
ⁿ/ₐ
UNGTC
Temperature range from (°C)
ⁿ/ₐ
MAGK
Material housing/cable
ⁿ/ₐ
KONT
Contact material
ⁿ/ₐ
09 4836 15 12
09 4836 15 12
IP67
Push Pull, series 440, Mi...
Push-Pull female panel mo...
Miniature Connectors
female panel mount connec...
12
Push-Pull
series 440
Push-Pull
0.25 mm²
AWG 24
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
20.54
85 °C
-40 °C
PBT (UL94 V-0)
CuSn (bronze)
09 4840 15 14
09 4840 15 14
IP67
Push Pull, series 440, Mi...
Push-Pull female panel mo...
Miniature Connectors
female panel mount connec...
14
Push-Pull
series 440
Push-Pull
0.25 mm²
AWG 24
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
20.66
85 °C
-40 °C
PBT (UL94 V-0)
CuSn (bronze)
09 4844 15 19
09 4844 15 19
IP67
Push Pull, series 440, Mi...
Push-Pull female panel mo...
Miniature Connectors
female panel mount connec...
19
Push-Pull
series 440
Push-Pull
0.25 mm²
AWG 24
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
3 A
≤ 3 mΩ
20.94
85 °C
-40 °C
PBT (UL94 V-0)
CuSn (bronze)
09 4808 15 03
09 4808 15 03
IP67
Push Pull, series 440, Mi...
Push-Pull female panel mo...
Miniature Connectors
female panel mount connec...
3 DIN
Push-Pull
series 440
Push-Pull
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
7 A
≤ 3 mΩ
20.47
85 °C
-40 °C
PBT (UL94 V-0)
CuSn (bronze)
09 4812 15 04
09 4812 15 04
IP67
Push Pull, series 440, Mi...
Push-Pull female panel mo...
Miniature Connectors
female panel mount connec...
4
Push-Pull
series 440
Push-Pull
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
20.66
85 °C
-40 °C
PBT (UL94 V-0)
CuSn (bronze)
09 4816 15 05
09 4816 15 05
IP67
Push Pull, series 440, Mi...
Push-Pull female panel mo...
Miniature Connectors
female panel mount connec...
5
Push-Pull
series 440
Push-Pull
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
250 V
1500 V
1
I
III
1500 V
6 A
≤ 3 mΩ
20.75
85 °C
-40 °C
PBT (UL94 V-0)
CuSn (bronze)
09 4820 15 06
09 4820 15 06
IP67
Push Pull, series 440, Mi...
Push-Pull female panel mo...
Miniature Connectors
female panel mount connec...
6 DIN
Push-Pull
series 440
Push-Pull
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
125 V
800 V
1
I
III
800 V
5 A
≤ 3 mΩ
20.96
85 °C
-40 °C
PBT (UL94 V-0)
CuSn (bronze)
09 4828 15 07
09 4828 15 07
IP67
Push Pull, series 440, Mi...
Push-Pull female panel mo...
Miniature Connectors
female panel mount connec...
7
Push-Pull
series 440
Push-Pull
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
125 V
800 V
1
I
III
800 V
5 A
≤ 3 mΩ
21.06
85 °C
-40 °C
PBT (UL94 V-0)
CuSn (bronze)
09 4832 15 08
09 4832 15 08
IP67
Push Pull, series 440, Mi...
Push-Pull female panel mo...
Miniature Connectors
female panel mount connec...
8 DIN
Push-Pull
series 440
Push-Pull
0.75 mm²
AWG 18
> 1000 Mating cycles
unshielded
60 V
500 V
1
I
III
500 V
5 A
≤ 3 mΩ
21.91
85 °C
-40 °C
PBT (UL94 V-0)
CuSn (bronze)
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성