카탈로그: Berger Tools
생성됨: 07.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 6341 B - Washers, Type B with bore for countersunk screw
Berger Tools
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Washers
GN6341
GN6341 ST
Powered by
CAD모델 선택
{berger_tools/3_0_maschinenelemente/3_2/scheiben/gn6341/gn6341_st/gn6341_b_st.prj},{NB=Unterlegscheiben GN6341-ST-6-20-B-ZB},{ARTNR=GN6341-ST-6-20-B-ZB},{PARTNUMBER=GN 6341-ST-6-20-B-ZB},{NORMNR=GN 6341},{D1=6},{D2=20},{D3=12.6},{S=4.0},{MAT=Stahl},{FORM=B},{FARBEVIS=verzinkt},{WEIGHT=0.0080},{CTN=73182200},{ROHS=YES},{INFOGANTER=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
ARTNR
ⁿ/ₐ
D1
+0.5/+0.2
[mm]
D2
[mm]
D3
[mm]
S
[mm]
FARBEVIS
Surface
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Unterlegscheiben GN6341-S...
GN6341-ST-4-10-B-BT
4
10
8.4
2.5
blackened
0.0009
73182200
YES
Unterlegscheiben GN6341-S...
GN6341-ST-4-10-B-ZB
4
10
8.4
2.5
zinc plated
0.0009
73182200
YES
Unterlegscheiben GN6341-S...
GN6341-ST-4-13-B-BT
4
13
8.4
2.5
blackened
0.0020
73182200
YES
Unterlegscheiben GN6341-S...
GN6341-ST-4-13-B-ZB
4
13
8.4
2.5
zinc plated
0.0020
73182200
YES
Unterlegscheiben GN6341-S...
GN6341-ST-5-13-B-BT
5
13
10.5
3.0
blackened
0.0020
73182200
YES
Unterlegscheiben GN6341-S...
GN6341-ST-5-13-B-ZB
5
13
10.5
3.0
zinc plated
0.0020
73182200
YES
Unterlegscheiben GN6341-S...
GN6341-ST-5-16-B-BT
5
16
10.5
3.0
blackened
0.0030
73182200
YES
Unterlegscheiben GN6341-S...
GN6341-ST-5-16-B-ZB
5
16
10.5
3.0
zinc plated
0.0040
73182200
YES
Unterlegscheiben GN6341-S...
GN6341-ST-6-15-B-BT
6
15
12.6
4.0
blackened
0.0033
73182200
YES
Unterlegscheiben GN6341-S...
GN6341-ST-6-15-B-ZB
6
15
12.6
4.0
zinc plated
0.0040
73182200
YES
Unterlegscheiben GN6341-S...
GN6341-ST-6-20-B-BT
6
20
12.6
4.0
blackened
0.0080
73182200
YES
Unterlegscheiben GN6341-S...
GN6341-ST-6-20-B-ZB
6
20
12.6
4.0
zinc plated
0.0080
73182200
YES
Unterlegscheiben GN6341-S...
GN6341-ST-8-20-B-BT
8
20
16.8
5.0
blackened
0.0076
73182200
YES
Unterlegscheiben GN6341-S...
GN6341-ST-8-20-B-ZB
8
20
16.8
5.0
zinc plated
0.0076
73182200
YES
Unterlegscheiben GN6341-S...
GN6341-ST-8-26-B-BT
8
26
16.8
5.0
blackened
0.0160
73182200
YES
Unterlegscheiben GN6341-S...
GN6341-ST-8-26-B-ZB
8
26
16.8
5.0
zinc plated
0.0150
73182200
YES
Unterlegscheiben GN6341-S...
GN6341-ST-10-25-B-BT
10
25
21.0
6.5
blackened
0.0150
73182200
YES
Unterlegscheiben GN6341-S...
GN6341-ST-10-25-B-ZB
10
25
21.0
6.5
zinc plated
0.0151
73182200
YES
Unterlegscheiben GN6341-S...
GN6341-ST-10-32-B-BT
10
32
21.0
6.5
blackened
0.0308
73182200
YES
Unterlegscheiben GN6341-S...
GN6341-ST-10-32-B-ZB
10
32
21.0
6.5
zinc plated
0.0320
73182200
YES
Unterlegscheiben GN6341-S...
GN6341-ST-12-30-B-BT
12
30
25.2
7.5
blackened
0.0250
73182200
YES
Unterlegscheiben GN6341-S...
GN6341-ST-12-30-B-ZB
12
30
25.2
7.5
zinc plated
0.0250
73182200
YES
Unterlegscheiben GN6341-S...
GN6341-ST-12-40-B-BT
12
40
25.2
7.5
blackened
0.0570
73182200
YES
Unterlegscheiben GN6341-S...
GN6341-ST-12-40-B-ZB
12
40
25.2
7.5
zinc plated
0.0500
73182200
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성