카탈로그: Berger Tools
생성됨: 07.11.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 6336.10 - Star knobs with plastic thrust pad
Berger Tools
2.0 Clamping parts
2.2 Tensioning, clamping with knobs
Star handle
GN 6336.10
Powered by
CAD모델 선택
{berger_tools/2_0_spannelemente/2_2/sterngriffe/gn6336_10/gn6336_10_ku.prj},{NB=Sterngriffschraube GN6336.10-32-M6-30-KU},{ARTNR=GN6336.10-32-M6-30-KU},{PARTNUMBER=GN 6336.10-32-M6-30-KU},{NORMNR= GN 6336.10},{D1=32},{D2=M6},{NDM=6},{KDM=4.773},{P=1.000},{L1=30},{L1X=10,16,20,25,30},{L2MS=1.0},{L2KU=1.3},{D3MS=4},{D3KU=3.5},{D4=14},{H1=20},{H2=10},{WSVIS=Kunststoff},{WEIGHT=0.0130},{CTN=73181595},{ROHS=YES},{INFOGANTER=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
ARTNR
ⁿ/ₐ
D1
h6
[mm]
D2
Thread
ⁿ/ₐ
L1
Nominal length
[mm]
L2
Pad
[mm]
D3
Pad
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
WSVIS
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Sterngriffschraube GN6336...
GN6336.10-25-M5-10-KU
25
M5
10
1.0
3.0
12
16
8
Plastic
0.0070
73181595
YES
Sterngriffschraube GN6336...
GN6336.10-25-M5-15-KU
25
M5
15
1.0
3.0
12
16
8
Plastic
0.0070
73181595
YES
Sterngriffschraube GN6336...
GN6336.10-25-M5-20-KU
25
M5
20
1.0
3.0
12
16
8
Plastic
0.0100
73181595
YES
Sterngriffschraube GN6336...
GN6336.10-25-M5-25-KU
25
M5
25
1.0
3.0
12
16
8
Plastic
0.0083
73181595
YES
Sterngriffschraube GN6336...
GN6336.10-32-M6-10-KU
32
M6
10
1.3
3.5
14
20
10
Plastic
0.0098
73181595
YES
Sterngriffschraube GN6336...
GN6336.10-32-M6-16-KU
32
M6
16
1.3
3.5
14
20
10
Plastic
0.0110
73181595
YES
Sterngriffschraube GN6336...
GN6336.10-32-M6-20-KU
32
M6
20
1.3
3.5
14
20
10
Plastic
0.0120
73181595
YES
Sterngriffschraube GN6336...
GN6336.10-32-M6-25-KU
32
M6
25
1.3
3.5
14
20
10
Plastic
0.0120
73181595
YES
Sterngriffschraube GN6336...
GN6336.10-32-M6-30-KU
32
M6
30
1.3
3.5
14
20
10
Plastic
0.0130
73181595
YES
Sterngriffschraube GN6336...
GN6336.10-40-M8-20-KU
40
M8
20
1.6
5.0
18
25
13
Plastic
0.0240
73181595
YES
Sterngriffschraube GN6336...
GN6336.10-40-M8-25-KU
40
M8
25
1.6
5.0
18
25
13
Plastic
0.0260
73181595
YES
Sterngriffschraube GN6336...
GN6336.10-40-M8-30-KU
40
M8
30
1.6
5.0
18
25
13
Plastic
0.0270
73181595
YES
Sterngriffschraube GN6336...
GN6336.10-40-M8-40-KU
40
M8
40
1.6
5.0
18
25
13
Plastic
0.0300
73181595
YES
Sterngriffschraube GN6336...
GN6336.10-40-M8-50-KU
40
M8
50
1.6
5.0
18
25
13
Plastic
0.0300
73181595
YES
Sterngriffschraube GN6336...
GN6336.10-50-M10-20-KU
50
M10
20
1.9
6.5
22
32
17
Plastic
0.0430
73181595
YES
Sterngriffschraube GN6336...
GN6336.10-50-M10-25-KU
50
M10
25
1.9
6.5
22
32
17
Plastic
0.0450
73181595
YES
Sterngriffschraube GN6336...
GN6336.10-50-M10-30-KU
50
M10
30
1.9
6.5
22
32
17
Plastic
0.0479
73181595
YES
Sterngriffschraube GN6336...
GN6336.10-50-M10-45-KU
50
M10
45
1.9
6.5
22
32
17
Plastic
0.0550
73181595
YES
Sterngriffschraube GN6336...
GN6336.10-50-M10-55-KU
50
M10
55
1.9
6.5
22
32
17
Plastic
0.0600
73181595
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성