You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
Available catalog languages:
English
English (United States)
MT311BSRN12MMD45N
Bel Fuse
Cinch Connectivity Solutions
Cinch Mil/Aero Circulars
MT311BSRN12MMD45N
Powered by
CAD model selection
{belfuse/cinch_connectivity_solutions/cinch_mil_aero_circulars/mt311bsrn12mmd45n/mt311bsrn12mmd45n.prj},{NB=MT311BSRN12MMD45N},{PN=MT311BSRN12MMD45N},{DESC=Harsh Environment High-Density Optical Bulkhead square flange mount (straight backshell) Connector, Multimode, For 4.5 mm Cable Diameter, Nickel aluminum bronze, Natural},{CS=Bulkhead square flange mount (straight backshell)},{FC=12},{FT=MM},{FCD=4,5},{MF=Nickel aluminum bronze},{COLOR=Natural},{DEFAULTSORTATTR=167}
Filter settings
Apply filter
Remove filter
Cancel
1
LINA
Bill of material
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CS
Connector Style
ⁿ/ₐ
FC
Fiber Count
ⁿ/ₐ
FT
Fiber Type
ⁿ/ₐ
FCD
For Cable Diameter
[mm]
MF
Material/Finish
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
MT311BSRN12MMD45N
MT311BSRN12MMD45N
Harsh Environment High-De...
Bulkhead square flange mo...
12
MM
4,5
Nickel aluminum bronze
Natural
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models
Download CAD
Download PDF datasheet