카탈로그: Aventics
생성됨: 19.02.2015
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Aventics
AP6 - Ball eye rod end
Aventics
Cylinder accessories
Piston rod mountings, series CM2
Ball eye rod ends
Powered by
CAD모델 선택
{aventics/cylinder_accessories/piston_rod_mountings_series_cm2/ball_eye_rod_ends/ap6_ball_eye_rod_end_asmtab.prj},{NB=3660916000_0},{CNSORDERNO=3660916000},{ZX=6},{KK1=36.000},{KK=M36x2},{AA=58},{AV=65},{CE=125},{CN=35},{EN=35.00},{ER=42.0},{EU=21.0},{LF=37},{SW=50},{Z=0.0},{CNSMAT=Steel},{SURF=galvanized},{CNSMASSEXACT=1.760},{V=38},{VD=32.000},{PK=23.500},{DS=0.000},{VS=0.000},{VV=165.670},{NO=0.000},{PPATH=parts/ap6_ball_eye_rod_end_asmtpl.prj},{VERS=3}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Order number
ⁿ/ₐ
KK
Thread
ⁿ/ₐ
AA
Diameter
[mm]
AV
Thread length
[mm]
CE
Length
[mm]
CN
Diameter
[mm]
EN
Width
[mm]
ER
Radius
[mm]
EU
Width
[mm]
LF
Distance
[mm]
SW
Width across flats
[mm]
CNSMAT
Material
ⁿ/ₐ
SURF
Surface
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
1822124000
1822124000
M4
12
8
27
5
8.00
9.0
7.5
9
9
Steel
-
0.020
1822124001
1822124001
M6
13
9
30
6
9.00
10.0
7.5
10
11
Steel
-
0.030
1822124002
1822124002
M8
16
12
36
8
12.00
12.0
9.5
12
14
Steel
-
0.050
8958206402
8958206402
M10
19
20
43
10
14.00
14.0
10.5
13
17
Steel
-
0.066
1822124003
1822124003
M10x1.25
19
15
43
10
14.00
14.0
11.5
14
17
Steel
-
0.070
1822124004
1822124004
M12x1.25
22
18
50
12
16.00
16.0
12.5
16
19
Steel
-
0.120
1822124005
1822124005
M16x1.5
27
24
64
16
21.00
21.0
15.5
21
22
Steel
-
0.210
1822124006
1822124006
M20x1.5
34
30
77
20
25.00
25.0
18.5
25
30
Steel
-
0.380
1822124013
1822124013
M27x2
50
45
110
30
37.00
35.0
27.0
35
41
Steel
-
1.170
1822124008
1822124008
M36x2
60
56
125
35
43.00
40.0
32.0
40
50
Steel
-
2.000
1822124009
1822124009
M42x2
69
60
142
40
49.00
45.5
37.0
45
56
Steel
-
3.400
8958208842
8958208842
M48x2
75
65
160
50
60.00
58.0
45.0
60
65
Steel
galvanized
5.200
8958208852
8958208852
M12
22
22
50
12
16.00
16.0
12.0
16
19
Steel
galvanized
0.110
3660902000
3660902000
M10x1.25
19
15
43
10
12.00
15.0
9.0
14
17
Steel
galvanized
0.080
3660904000
3660904000
M12x1.25
22
16
50
12
11.76
17.0
8.0
16
19
Steel
galvanized
0.119
3660905000
3660905000
M16x1.5
29
30
67
16
16.00
23.0
11.0
20
24
Steel
galvanized
0.282
3660908000
3660908000
M20x1.5
34
35
77
20
19.60
26.5
13.0
29
30
Steel
galvanized
0.435
3660912000
3660912000
M24x2
42
46
94
25
25.00
32.0
17.0
27
36
Steel
galvanized
0.791
3660916000
3660916000
M36x2
58
65
125
35
35.00
42.0
21.0
37
50
Steel
galvanized
1.760
8958208002
8958208002
M24x2
42
36
77
25
31.00
30.0
23.0
30
36
Steel
galvanized
0.729
8958209002
8958209002
M4
11
8
27
5
8.00
9.0
6.0
9
9
Stainless steel
-
0.022
8958209012
8958209012
M6
13
9
30
6
9.00
10.0
6.8
10
11
Stainless steel
-
0.035
8958209022
8958209022
M8
16
12
36
8
12.00
12.0
9.0
12
14
Stainless steel
-
0.057
8958209032
8958209032
M10x1.25
19
15
43
10
14.00
14.0
10.5
14
17
Stainless steel
-
0.090
8958209042
8958209042
M12x1.25
22
18
50
12
16.00
16.0
12.0
16
19
Stainless steel
-
0.120
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
AB3 - Clevis mounting
Aventics
13.07.2022
MP2 - Clevis mounting
Aventics
13.07.2022
AA4 - Bolts
Aventics
13.07.2022
Series MP6 - With ball joint and foot
Aventics
13.07.2022
MR9 - Nut for piston rod
Aventics
13.07.2022
AB6 - Clevis mounting
Aventics
13.07.2022
AB7 - Bearing block with fixed bearing and foot
Aventics
13.07.2022
MT5, MT6 - Trunnion mounting, front or rear
Aventics
13.07.2022
series_cd12
Aventics
13.07.2022
Series MP4 - for clevis mounting MP2 and AB3
Aventics
13.07.2022
trunnion_mounting_series_mp2 - Trunnion mounting
Aventics
13.07.2022
AT4 - Bearing brackets MT4, MT5, MT6
Aventics
13.07.2022
Series MP9 - mit Gummibuchse
Aventics
13.07.2022
single_subbases - ISO 5599-1
Aventics
08.08.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성