카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 141UNIG - Lock case, V2A
AMF - ANDREAS MAIER Fellbach
Locks for Gates and Doors
Lock cases in stainless steel
Powered by
CAD모델 선택
{amf/schl/110_niro/amf141unig_assmtab.prj},{NB=AMF14654_1},{BESTNR=14654},{ART=nicht rostender Stahl, geschliffen, Korn 240. Mit verzinktem Schloss Nr. 143UNIG-**},{A=30},{SCL=PZW},{SCLN=Profilzylinder (PZ) oder Buntbart-Nachruestsatz. Mit Wechsel},{DIN=1},{AUSFG1= 1, 'links', 2, 'rechts'},{C=172},{E=24.0},{F=33.5},{S=2.5},{GEW=1050},{CTN=83014019},{EAN=4020772014650},{ARTNR=141UNIG-30ZW},{SVERS=3},{VERS1=30NI},{PPATH=amf141unig_sbl.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
ART
Design
ⁿ/ₐ
A
Case width
[mm]
SCL
Closure
ⁿ/ₐ
SCLN
ⁿ/ₐ
C
[mm]
E
[mm]
F
[mm]
S
Material thickness
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
14654
14654
Stainless steel, grinded,...
30
PZW
profile cylinder (PZ) or ...
172
24.0
33.5
2.5
1050
83014019
4020772014650
yes
no
14.06.2023
yes
17392
17392
Stainless steel, grinded,...
40
PZW
profile cylinder (PZ) or ...
173
33.0
34.0
3.0
1200
83014019
4020772017392
yes
no
14.06.2023
yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성