카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Liner
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD모델 선택
{alfalaval/installation_material/iso_2037/iso2037_liner.prj},{NB=9613409408},{IDNR=9613409408},{VERS=3},{NAME=LINER 38-316L},{DESC=SMS},{SHAPE=Liner},{STANDARD=SMS},{MATERIAL=1.4404},{SURFACE=Machined},{A1=16.0},{A2=7.5},{A3=0},{A33=0},{A4=0},{OD1=38.0},{OD2=47.70},{ID1=35.5},{ID2=0.0},{F1=55.0},{FH1=4.5},{R1=0},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
F1
Height
[mm]
FH1
Height
[mm]
190627
190627
LINER SMS 25-304
ISO2037
Liner
SMS
1.4301
Semibright
17.0
32.0
25.2
35.5
3.5
190628
190628
LINER SMS EXPANDING 32 SB...
...
Liner
SMS
1.4307
Semibright
17.0
40.0
32.2
43.5
3.5
190629
190629
LINER SMS 38-304
ISO2037
Liner
SMS
1.4301
Semibright
20.0
48.0
38.2
55.0
4.0
190630
190630
LINER SMS 51-304
ISO2037
Liner
SMS
1.4301
Semibright
20.0
60.0
51.2
65.0
4.0
190631
190631
LINER SMS 63.5-304
ISO2037
Liner
SMS
1.4301
Semibright
25.0
73.5
63.8
80.0
4.0
190632
190632
LINER SMS 76.1-304
ISO2037
Liner
SMS
1.4301
Semibright
30.0
86.0
76.3
93.0
6.0
190704
190704
LINER SMS 25-304L
ISO2037
Liner
SMS
1.4307
Semibright
7.5
25.0
22.6
35.5
3.5
190705
190705
LINER SMS WELD.SB 304 32
...
Liner
SMS
1.4301
Semibright
7.5
33.7
31.3
43.5
3.5
190706
190706
LINER SMS 38-304L
ISO2037
Liner
SMS
1.4307
Semibright
9.0
38.0
35.6
55.0
4.0
190707
190707
LINER SMS 51-304L
ISO2037
Liner
SMS
1.4307
Semibright
9.0
51.0
48.6
65.0
4.0
190708
190708
LINER SMS 63.5-304L
ISO2037
Liner
SMS
1.4307
Semibright
9.0
63.5
60.3
80.0
4.0
190709
190709
LINER SMS 76.1-304L
ISO2037
Liner
SMS
1.4307
Semibright
10.0
76.1
72.9
93.0
5.0
190994
190994
LINER SMS 25-316L
ISO2037
Liner
SMS
1.4404
Semibright
7.5
25.0
22.6
35.5
3.5
190995
190995
LINER SMS SB 316L 32
...
Liner
SMS
1.4404
Semibright
7.5
33.7
31.3
43.5
3.5
190996
190996
LINER SMS 38-316L
ISO2037
Liner
SMS
1.4404
Semibright
9.0
38.0
35.6
55.0
4.0
190997
190997
LINER SMS 51-316L
ISO2037
Liner
SMS
1.4404
Semibright
9.0
51.0
48.6
65.0
4.0
190998
190998
LINER SMS 63.5-316L
ISO2037
Liner
SMS
1.4404
Semibright
9.0
63.5
60.3
80.0
4.0
190999
190999
LINER SMS 76.1-316L
ISO2037
Liner
SMS
1.4404
Semibright
10.0
76.1
72.9
93.0
5.0
3131708851
3131708851
LINER SMS 101.6-304L
ISO2037
Liner
SMS
1.4307
Semibright
12.0
101.6
97.6
127.0
6.0
3131708852
3131708852
LINER SMS 101.6-316L
ISO2037
Liner
SMS
1.4404
Semibright
12.0
101.6
97.6
127.0
6.0
9611330691
9611330691
LINER DS 25-316L
DS720
Liner
DS
1.4404
Machined
11.0
25.4
22.5
40.0
3.0
9611330692
9611330692
LINER DS 38-316L
DS720
Liner
DS
1.4404
Machined
11.0
38.4
35.5
54.0
3.0
9611330693
9611330693
LINER DS 51-316L
DS720
Liner
DS
1.4404
Machined
11.0
51.4
48.5
68.0
3.0
9611330694
9611330694
LINER DS 63.5-316L
DS720
Liner
DS
1.4404
Machined
12.0
63.9
60.5
84.0
4.0
9611330695
9611330695
LINER DS 76.1-316L
DS720
Liner
DS
1.4404
Machined
12.0
76.4
72.0
96.0
4.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성