카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
B31MS - Reducer Concentric
Alfa Laval
Installation Material
Tri-Clover UltraPure, ASME BPE
Powered by
CAD모델 선택
{alfalaval/installation_material/asme_bpe/asme_bpe_b31sm.prj},{NB=9614206309},{IDNR=9614206309},{NAME=B31MS-3 X 1 1/2-316L-PL},{DESC=BPE ConRed-TCxWeld 20Ra, SF1},{SHAPE=Reducer Concentric B31MS},{STANDARD=ASME BPE},{MATERIAL=316L},{SURFACE=SF1},{A1=38.5},{A21=56.4},{A3=25.8},{OD1=76.20},{OD2=38.10},{ID1=72.90},{ID2=34.80},{T1=1.650},{F1=90.9},{FH1=2.85},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
A2
Height
[mm]
A3
Height
[mm]
OD1
Diameter
[mm]
OD2
Diameter
[mm]
ID1
Diameter
[mm]
ID2
Diameter
[mm]
F1
Diameter
[mm]
FH1
Height
[mm]
9614206201
9614206201
B31MS-3/8 X 1/4-316L-PL
CON REDUCER CL/W TYPE A
Reducer Concentric B31MS
ASME BPE
316L
SF1
19.5
54.00
19.5
9.53
6.35
7.75
4.60
25.0
3.60
9614206202
9614206202
B31MS-1/2 X 1/4-316L-PL
CON REDUCER CL/W TYPE A
Reducer Concentric B31MS
ASME BPE
316L
SF1
25.8
60.30
19.5
12.70
6.35
9.40
4.60
25.0
3.60
9614206203
9614206203
B31MS-1/2 X 3/8-316L-PL
CON REDUCER CL/W TYPE A
Reducer Concentric B31MS
ASME BPE
316L
SF1
25.8
60.30
19.5
12.70
9.53
9.40
7.75
25.0
3.60
9614206204
9614206204
B31MS-3/4 X 3/8-316L-PL
CON REDUCER CL/W TYPE A
Reducer Concentric B31MS
ASME BPE
316L
SF1
25.8
63.50
19.5
19.05
9.53
15.75
7.75
25.0
3.60
9614206205
9614206205
B31MS-3/4 X 1/2-316L-PL
CON REDUCER CL/W TYPE A
Reducer Concentric B31MS
ASME BPE
316L
SF1
25.8
66.70
25.8
19.05
12.70
15.75
9.40
25.0
3.60
9614206206
9614206206
B31MS-1 X 1/2-316L-PL
CON REDUCER CL/W TYPE A
Reducer Concentric B31MS
ASME BPE
316L
SF1
25.8
76.20
25.8
25.40
12.70
22.10
9.40
34.0
3.60
9614206207
9614206207
B31MS-1 X 3/4-316L-PL
CON REDUCER CL/W TYPE A
Reducer Concentric B31MS
ASME BPE
316L
SF1
25.8
66.70
25.8
25.40
19.05
22.10
15.75
34.0
3.60
9614206208
9614206208
B31MS-3/8 X 1/4-316L-PM
CON REDUCER CL/W TYPE A
Reducer Concentric B31MS
ASME BPE
316L
PM
19.5
54.00
19.5
9.53
6.35
7.75
4.60
25.0
3.60
9614206209
9614206209
B31MS-1/2 X 1/4-316L-PM
CON REDUCER CL/W TYPE A
Reducer Concentric B31MS
ASME BPE
316L
PM
25.8
60.30
19.5
12.70
6.35
9.40
4.60
25.0
3.60
9614206210
9614206210
B31MS-1/2 X 3/8-316L-PM
CON REDUCER CL/W TYPE A
Reducer Concentric B31MS
ASME BPE
316L
PM
25.8
60.30
19.5
12.70
9.53
9.40
7.75
25.0
3.60
9614206211
9614206211
B31MS-3/4 X 3/8-316L-PM
CON REDUCER CL/W TYPE A
Reducer Concentric B31MS
ASME BPE
316L
PM
25.8
63.50
19.5
19.05
9.53
15.75
7.75
25.0
3.60
9614206212
9614206212
B31MS-3/4 X 1/2-316L-PM
CON REDUCER CL/W TYPE A
Reducer Concentric B31MS
ASME BPE
316L
PM
25.8
66.70
25.8
19.05
12.70
15.75
9.40
25.0
3.60
9614206213
9614206213
B31MS-1 X 1/2-316L-PM
CON REDUCER CL/W TYPE A
Reducer Concentric B31MS
ASME BPE
316L
PM
25.8
76.20
25.8
25.40
12.70
22.10
9.40
34.0
3.60
9614206214
9614206214
B31MS-1 X 3/4-316L-PM
CON REDUCER CL/W TYPE A
Reducer Concentric B31MS
ASME BPE
316L
PM
25.8
66.70
25.8
25.40
19.05
22.10
15.75
34.0
3.60
9614206301
9614206301
B31MS-1 X 1/2-316L-PL
BPE ConRed-TCxWeld 20Ra, ...
Reducer Concentric B31MS
ASME BPE
316L
SF1
25.8
76.20
25.8
25.40
12.70
22.10
9.40
50.4
2.85
9614206302
9614206302
B31MS-1 X 3/4-316L-PL
BPE ConRed-TCxWeld 20Ra, ...
Reducer Concentric B31MS
ASME BPE
316L
SF1
25.8
66.70
25.8
25.40
19.05
22.10
15.75
50.4
2.85
9614206303
9614206303
B31MS-1 1/2 X 3/4-316L-PL
BPE ConRed-TCxWeld 20Ra, ...
Reducer Concentric B31MS
ASME BPE
316L
SF1
25.8
88.90
25.8
38.10
19.05
34.80
15.75
50.4
2.85
9614206304
9614206304
B31MS-1 1/2 X 1-316L-PL
BPE ConRed-TCxWeld 20Ra, ...
Reducer Concentric B31MS
ASME BPE
316L
SF1
25.8
76.20
25.8
38.10
25.40
34.80
22.10
50.4
2.85
9614206305
9614206305
B31MS-2 X 1-316L-PL
BPE ConRed-TCxWeld 20Ra, ...
Reducer Concentric B31MS
ASME BPE
316L
SF1
25.8
98.40
25.8
50.80
25.40
47.50
22.10
63.9
2.85
9614206306
9614206306
B31MS-2 X 1 1/2-316L-PL
BPE ConRed-TCxWeld 20Ra, ...
Reducer Concentric B31MS
ASME BPE
316L
SF1
25.8
76.20
25.8
50.80
38.10
47.50
34.80
63.9
2.85
9614206307
9614206307
B31MS-2 1/2 X 1 1/2-316L-...
BPE ConRed-TCxWeld 20Ra, ...
Reducer Concentric B31MS
ASME BPE
316L
SF1
25.8
98.40
25.8
63.50
38.10
60.20
34.80
77.4
2.85
9614206308
9614206308
B31MS-2 1/2 X 2-316L-PL
BPE ConRed-TCxWeld 20Ra, ...
Reducer Concentric B31MS
ASME BPE
316L
SF1
25.8
76.20
25.8
63.50
50.80
60.20
47.50
77.4
2.85
9614206309
9614206309
B31MS-3 X 1 1/2-316L-PL
BPE ConRed-TCxWeld 20Ra, ...
Reducer Concentric B31MS
ASME BPE
316L
SF1
38.5
120.70
25.8
76.20
38.10
72.90
34.80
90.9
2.85
9614206310
9614206310
B31MS-3 X 2-316L-PL
BPE ConRed-TCxWeld 20Ra, ...
Reducer Concentric B31MS
ASME BPE
316L
SF1
38.5
98.50
25.8
76.20
50.80
72.90
47.50
90.9
2.85
9614206311
9614206311
B31MS-3 X 2 1/2-316L-PL
BPE ConRed-TCxWeld 20Ra, ...
Reducer Concentric B31MS
ASME BPE
316L
SF1
38.5
79.40
25.8
76.20
63.50
72.90
60.20
90.9
2.85
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성