카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
14MPHR - Hose adapter
Alfa Laval
Installation Material
Tri-Clover UltraPure Hygienic, ASME
Powered by
CAD모델 선택
{alfalaval/installation_material/asme/asme_14mphr.prj},{NB=211480},{IDNR=211480},{NAME=14MPHR-2 1/2 X 2 1/2-304-7},{DESC=TC X RUBBER HOSE ADAPTER},{SHAPE=HOSE ADAPTER},{STANDARD=ASME},{MATERIAL=304},{SURFACE=#7},{A1=50.80},{OD1=63.50},{ID1=59.84},{F1=77.40},{FH1=2.85},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US},{INCH1=2 1/2},{INCH2=2 1/2}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
SIZEINCH
Size
[인치]
SIZEMM
Size
[mm]
A1
Height
[mm]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
F1
Height
[mm]
FH1
Height
[mm]
210178
210178
14MPHR-2 X 1-S
HOSE ADAPTER
HOSE ADAPTER
ASME
304
2 X 1
50.8 X 25.4
31.75
25.40
20.62
63.90
6.35
210722
210722
14MPHR-2 1/2 X 2 1/2-316L...
TC X RUBBER HOSE ADAPTER
HOSE ADAPTER
ASME
316L
#7
2 1/2 X 2 1/2
63.5 X 63.5
50.80
63.50
59.84
77.40
2.85
211387
211387
14MPHR-2 X 2-304-7
TC X RUBBER HOSE ADAPTER
HOSE ADAPTER
ASME
304
#7
2 X 3
50.8 X 76.2
58.73
50.80
45.97
63.90
2.85
211393
211393
14MPHR-1 1/2 X 1 1/2-304-...
TC X RUBBER HOSE ADAPTER
HOSE ADAPTER
ASME
304
#7
1 1/2 X 1 1/2
38.1 X 38.1
42.85
38.10
33.33
50.40
2.85
211462
211462
14MPHR-1 1/2 X 3/4-304-7
TC x Rubber Hose Adapter
HOSE ADAPTER
ASME
304
#7
1 1/2 X 3/4
38.1 X 19.05
42.85
19.05
15.88
50.40
2.85
211469
211469
14MPHR-1 X 1-304-7
TC X RUBBER HOSE ADAPTER
HOSE ADAPTER
ASME
304
#7
1 X 1
25.4 X 25.4
42.85
25.40
20.57
50.40
2.85
211480
211480
14MPHR-2 1/2 X 2 1/2-304-...
TC X RUBBER HOSE ADAPTER
HOSE ADAPTER
ASME
304
#7
2 1/2 X 2 1/2
63.5 X 63.5
50.80
63.50
59.84
77.40
2.85
211481
211481
14MPHR-3 X 3-304-7
TC X RUBBER HOSE ADAPTER
HOSE ADAPTER
ASME
304
#7
3 X 3
76.2 X 76.2
78.97
76.20
72.54
90.90
2.85
211482
211482
14MPHR-4 X 4-304-7
TC X RUBBER HOSE ADAPTER
HOSE ADAPTER
ASME
304
#7
4 X 4
101.6 X 101.6
86.51
101.60
97.38
118.90
2.85
211534
211534
14MPHR-3 X 3-316L-7
TC X RUBBER HOSE ADAPTER
HOSE ADAPTER
ASME
316L
#7
3 X 3
76.2 X 76.2
78.97
76.20
72.54
90.90
2.85
211535
211535
14MPHR-4 X 4-316L-7
TC X RUBBER HOSE ADAPTER
HOSE ADAPTER
ASME
316L
#7
4 X 4
101.6 X 101.6
86.51
101.60
97.38
118.90
2.85
213382
213382
14MPHR-1 1/2 X 1 1/2-316L...
TC X RUBBER HOSE ADAPTER
HOSE ADAPTER
ASME
316L
#7
1 1/2 X 1 1/2
38.1 X 38.1
42.85
38.10
33.33
50.40
2.85
213383
213383
14MPHR-2 X 2-316L-7
TC X RUBBER HOSE ADAPTER
HOSE ADAPTER
ASME
316L
#7
2 X 2
50.8 X 50.8
58.73
50.80
45.97
63.90
2.85
213384
213384
14MPHR-1 X 1-316L-7
TC X RUBBER HOSE ADAPTER
HOSE ADAPTER
ASME
316L
#7
1 X 1
25.4 X 25.4
42.85
25.40
20.57
50.40
2.85
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성