您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Messaggio pubblicitario
Catalog navigation
Tutti i cataloghi
Ricerca Geometrica
Ricerca per Sketch
Variable Search
Cataloghi certificati
Per categorie
Per nazione
Secondo gli standard
Lingue disponibili per il catalogo:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
svenska
中文
English (United States)
Informazioni sul Sigillo QA
Catalogo: KIPP
Creato: 12.02.2019
Particolarità del catalogo:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1332 - Cap nut compact in Hygienic DESIGN
KIPP
OPERATING PARTS | STANDARD
Machine devices, jig devices
Screws, nuts and washers
Powered by
Selezione modello CAD
{kipp/bedienteile_normelemente/maschinen_und_vorrichtungselemente/schrauben_muttern/k1332.prj},{NB=K1332.05},{BESTKIPP=K1332.05},{D=M5},{D1=10.0},{B=0.50},{C=1.0},{W=30},{H=7.00},{SW=8.0},{R1=16.0},{T=4},{GEW=0.0023},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=4059245334421},{FILTER=KIPP,KIPP_USA,NORELEM,},{NDM=5.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
Impostazioni del filtro
Applica filtro
Elimina filtro
Cancella
1
2
3
4
5
6
7
LINA
Lista materiale
BESTKIPP
Order number
ⁿ/ₐ
D
Thread
[mm]
D1
Diameter
[mm]
B
height
[mm]
C
height
[mm]
W
Angel
[mm]
H
height
[mm]
SW
Key-wide
[mm]
R1
Radius
[mm]
T
Deep
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1332.03
K1332.03
M3
6.8
0.25
0.5
20
4.95
5.5
8.8
3
0.0008
Yes
73181600
4059245334407
31.12.2099
98% Warenverfügbarkeit. N...
K1332.04
K1332.04
M4
9.0
0.30
0.8
30
6.50
7.0
10.0
4
0.0017
Yes
73181600
4059245334414
31.12.2099
98% Warenverfügbarkeit. N...
K1332.05
K1332.05
M5
10.0
0.50
1.0
30
7.00
8.0
16.0
4
0.0023
Yes
73181600
4059245334421
31.12.2099
98% Warenverfügbarkeit. N...
K1332.06
K1332.06
M6
12.0
0.80
1.0
30
9.00
10.0
16.0
6
0.0045
Yes
73181600
4059245334438
31.12.2099
98% Warenverfügbarkeit. N...
K1332.08
K1332.08
M8
16.0
0.80
1.6
30
12.00
13.0
20.0
8
0.0101
Yes
73181600
4059245334445
31.12.2099
98% Warenverfügbarkeit. N...
K1332.10
K1332.10
M10
20.0
1.00
2.0
30
14.00
16.0
32.0
10
0.0182
Yes
73181600
4059245334452
31.12.2099
98% Warenverfügbarkeit. N...
K1332.12
K1332.12
M12
24.0
1.00
2.5
30
16.00
19.0
35.0
11
0.0293
Yes
73181600
4059245334469
31.12.2099
98% Warenverfügbarkeit. N...
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD
Genera CAD
Genera PDF Datasheet