目錄: Zanatta Romeo Officine meccaniche
Created: 27.04.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Zanatta Romeo Officine meccaniche
CT 009 - Rack quality 9 straight teeth
Zanatta Romeo Officine meccaniche
Standard racks
Round racks
Straight toothing
Powered by
CAD模型選擇
{zanatta/standard/tonde/denti_dritti/q9_tonde_denti_dritti.prj},{NB=CTA1 009 030 050},{CODICE=009 030 050},{MAT=C45 Cold drawn},{MODULO=3.0},{L1=508.94},{Z=54},{D=30},{H=30},{HO=27.0},{PE=0.065},{W=2.44},{L=500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MODULO
Module
ⁿ/ₐ
L1
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
D
ⁿ/ₐ
H
ⁿ/ₐ
HO
Ho
ⁿ/ₐ
PE
Pe/1000mm
ⁿ/ₐ
W
Weight
ⁿ/ₐ
CTA1 009 015 050
009 015 050
C45 Cold drawn
1.0
502.65
160
15
15
14.0
0.055
0.27
CTA1 009 015 100
009 015 100
C45 Cold drawn
1.0
1002.17
319
15
15
14.0
0.055
1.22
CTA1 009 015 200
009 015 200
C45 Cold drawn
1.0
2001.19
637
15
15
14.0
0.055
2.44
CTA1 009 015 300
009 015 300
C45 Cold drawn
1.0
3000.22
955
15
15
14.0
0.055
3.66
CTA1 009 017 050
009 017 050
C45 Cold drawn
1.5
504.23
107
17
17
15.5
0.059
0.69
CTA1 009 017 100
009 017 100
C45 Cold drawn
1.5
1003.74
213
17
17
15.5
0.059
1.38
CTA1 009 017 200
009 017 200
C45 Cold drawn
1.5
2002.77
425
17
17
15.5
0.059
2.76
CTA1 009 017 300
009 017 300
C45 Cold drawn
1.5
3001.79
637
17
17
15.5
0.059
4.14
CTA1 009 020 050
009 020 050
C45 Cold drawn
2.0
502.65
80
20
20
18.0
0.063
1.10
CTA1 009 020 100
009 020 100
C45 Cold drawn
2.0
1005.31
160
20
20
18.0
0.063
2.20
CTA1 009 020 150
009 020 150
C45 Cold drawn
2.0
1501.68
239
20
20
18.0
0.063
3.30
CTA1 009 020 200
009 020 200
C45 Cold drawn
2.0
2004.34
319
20
20
18.0
0.063
4.40
CTA1 009 020 300
009 020 300
C45 Cold drawn
2.0
3003.36
478
20
20
18.0
0.063
6.60
CTA1 009 025 050
009 025 050
C45 Cold drawn
2.5
502.65
64
25
25
22.5
0.063
1.65
CTA1 009 025 100
009 025 100
C45 Cold drawn
2.5
1005.31
128
25
25
22.5
0.063
3.30
CTA1 009 025 150
009 025 150
C45 Cold drawn
2.5
1500.11
191
25
25
22.5
0.063
4.95
CTA1 009 025 200
009 025 200
C45 Cold drawn
2.5
2002.77
255
25
25
22.5
0.063
6.60
CTA1 009 025 300
009 025 300
C45 Cold drawn
2.5
3000.22
382
25
25
22.5
0.063
9.90
CTA1 009 030 050
009 030 050
C45 Cold drawn
3.0
508.94
54
30
30
27.0
0.065
2.44
CTA1 009 030 100
009 030 100
C45 Cold drawn
3.0
1008.45
107
30
30
27.0
0.065
4.80
CTA1 009 030 150
009 030 150
C45 Cold drawn
3.0
1507.96
160
30
30
27.0
0.065
7.20
CTA1 009 030 200
009 030 200
C45 Cold drawn
3.0
2007.48
213
30
30
27.0
0.065
9.60
CTA1 009 030 300
009 030 300
C45 Cold drawn
3.0
3006.50
319
30
30
27.0
0.065
14.40
CTA1 009 040 050
009 040 050
C45 Cold drawn
4.0
502.65
40
40
40
36.0
0.068
4.32
CTA1 009 040 100
009 040 100
C45 Cold drawn
4.0
1005.31
80
40
40
36.0
0.068
8.64
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表