目錄: Zanatta Romeo Officine meccaniche
Created: 27.04.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Zanatta Romeo Officine meccaniche
009 - Rack quality 9 straight toothing + induction hadening and milled surfaces
Zanatta Romeo Officine meccaniche
Standard racks
Straight toothing
Quality 9
Powered by
CAD模型選擇
{zanatta/standard/denti_dritti/qualita9/q9_senza_fori_ti.prj},{NB=CRAT 009 039 300},{CODICE=009 039 300},{MAT=CRAT},{MODULO=4.0},{L1=3003.36},{Z=239},{B=39},{H=39},{HO=35.0},{PE=0.185},{W=32.15},{L=3000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODULO
Module
ⁿ/ₐ
L1
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
ⁿ/ₐ
H
ⁿ/ₐ
HO
Ho
ⁿ/ₐ
PE
Pe/1000mm
ⁿ/ₐ
W
Weight
ⁿ/ₐ
CRAT 009 024 050
009 024 050
2.0
502.65
80
24
24
22.0
0.150
2.10
CRAT 009 024 100
009 024 100
2.0
1005.31
160
24
24
22.0
0.150
4.15
CRAT 009 024 150
009 024 150
2.0
1501.68
239
24
24
22.0
0.150
6.25
CRAT 009 024 200
009 024 200
2.0
2004.34
319
24
24
22.0
0.150
8.30
CRAT 009 024 051
009 024 051
2.5
502.65
64
24
24
21.5
0.150
2.05
CRAT 009 024 101
009 024 101
2.5
1005.31
128
24
24
21.5
0.150
4.10
CRAT 009 024 151
009 024 151
2.5
1500.11
191
24
24
21.5
0.150
6.10
CRAT 009 024 201
009 024 201
2.5
2002.77
255
24
24
21.5
0.150
8.15
CRAT 009 029 050
009 029 050
3.0
508.94
54
29
29
26.0
0.150
3.00
CRAT 009 029 100
009 029 100
3.0
1008.45
107
29
29
26.0
0.150
5.95
CRAT 009 029 150
009 029 150
3.0
1507.96
160
29
29
26.0
0.150
8.90
CRAT 009 029 200
009 029 200
3.0
2035.75
216
29
29
26.0
0.150
11.85
CRAT 009 029 300
009 029 300
3.0
3006.50
319
29
29
26.0
0.185
17.80
CRAT 009 039 050
009 039 050
4.0
502.65
40
39
39
35.0
0.150
5.40
CRAT 009 039 100
009 039 100
4.0
1005.31
80
39
39
35.0
0.150
10.75
CRAT 009 039 150
009 039 150
4.0
1507.96
120
39
39
35.0
0.150
16.10
CRAT 009 039 200
009 039 200
4.0
2010.62
160
39
39
35.0
0.150
21.45
CRAT 009 039 300
009 039 300
4.0
3003.36
239
39
39
35.0
0.185
32.15
CRAT 009 049 050
009 049 050
5.0
502.65
32
49
49
44.0
0.150
8.50
CRAT 009 049 100
009 049 100
5.0
1005.31
64
49
49
44.0
0.150
16.95
CRAT 009 049 150
009 049 150
5.0
1507.96
96
49
49
44.0
0.150
25.40
CRAT 009 049 200
009 049 200
5.0
2010.62
128
49
49
44.0
0.150
33.85
CRAT 009 049 300
009 049 300
5.0
3000.22
191
49
49
44.0
0.185
50.80
CRAT 009 059 050
009 059 050
6.0
508.94
27
59
59
53.0
0.150
12.30
CRAT 009 059 100
009 059 100
6.0
1017.88
54
59
59
53.0
0.150
24.55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表