目錄: Zanatta Romeo Officine meccaniche
Created: 27.04.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Zanatta Romeo Officine meccaniche
009 F - Rack quality 9 straight toothing drilled + induction hardening and milled surfaces
Zanatta Romeo Officine meccaniche
Standard racks
Straight toothing
Quality 9
Powered by
CAD模型選擇
{zanatta/standard/denti_dritti/qualita9/q9_forata_ti.prj},{NB=CRAT 009 049 200 F},{CODICE=009 049 200 F},{MAT=CRAT},{MODULO=5},{L1=2010.62},{Z=128},{B=49},{H=49},{HO=44},{S=3},{A=62.83},{INF=125.66},{FC=18},{HF=12},{D2=14},{D3=20},{T=13},{A1=30.20},{IS=1950.30},{D1=11.70},{PE=0.150},{W=33.85},{TXT=25},{L=2000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODICE
Code
ⁿ/ₐ
MODULO
Module
ⁿ/ₐ
L1
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
ⁿ/ₐ
H
ⁿ/ₐ
HO
Ho
ⁿ/ₐ
S
ⁿ/ₐ
A
ⁿ/ₐ
INF
If
ⁿ/ₐ
FC
Total No. Of Holes (Pin pre Holes included)
ⁿ/ₐ
HF
Hf
ⁿ/ₐ
D2
ⁿ/ₐ
D3
ⁿ/ₐ
T
ⁿ/ₐ
A1
ⁿ/ₐ
IS
Is
ⁿ/ₐ
D1
ⁿ/ₐ
PE
Pe/1000mm
ⁿ/ₐ
W
Weight
ⁿ/ₐ
CRAT 009 024 050 F
009 024 050 F
2
502.65
80
24
24
22
2
62.83
125.66
6
8
7
11
7
31.30
440.10
5.70
0.150
2.10
CRAT 009 024 100 F
009 024 100 F
2
1005.31
160
24
24
22
2
62.83
125.66
10
8
7
11
7
31.30
942.70
5.70
0.150
4.15
CRAT 009 024 200 F
009 024 200 F
2
2010.62
320
24
24
22
2
62.83
125.66
18
8
7
11
7
31.30
1948.00
5.70
0.150
8.30
CRAT 009 029 050 F
009 029 050 F
3
508.94
54
29
29
26
2
63.62
127.23
6
9
10
15
9
34.40
440.10
7.70
0.150
3.00
CRAT 009 029 100 F
009 029 100 F
3
1017.88
108
29
29
26
2
63.62
127.23
10
9
10
15
9
34.40
949.10
7.70
0.150
5.95
CRAT 009 029 200 F
009 029 200 F
3
2035.75
216
29
29
26
2
63.62
127.23
18
9
10
15
9
34.40
1967.00
7.70
0.150
11.85
CRAT 009 039 050 F
009 039 050 F
4
502.65
40
39
39
35
3
62.83
125.66
6
12
10
15
9
37.50
427.70
7.70
0.150
5.40
CRAT 009 039 100 F
009 039 100 F
4
1005.31
80
39
39
35
3
62.83
125.66
10
12
10
15
9
37.50
930.30
7.70
0.150
10.75
CRAT 009 039 200 F
009 039 200 F
4
2010.62
160
39
39
35
3
62.83
125.66
18
12
10
15
9
37.50
1935.60
7.70
0.150
21.45
CRAT 009 039 300 F
009 039 300 F
4
3015.93
240
39
39
35
3
62.83
125.66
26
12
10
15
9
37.50
2940.93
7.70
0.185
32.15
CRAT 009 049 050 F
009 049 050 F
5
502.65
32
49
49
44
3
62.83
125.66
6
12
14
20
13
30.20
442.30
11.70
0.150
8.50
CRAT 009 049 100 F
009 049 100 F
5
1005.31
64
49
49
44
3
62.83
125.66
10
12
14
20
13
30.20
945.00
11.70
0.150
16.95
CRAT 009 049 200 F
009 049 200 F
5
2010.62
128
49
49
44
3
62.83
125.66
18
12
14
20
13
30.20
1950.30
11.70
0.150
33.85
CRAT 009 049 300 F
009 049 300 F
5
3015.93
192
49
49
44
3
62.83
125.66
26
12
14
20
13
30.20
2955.53
11.70
0.185
50.80
CRAT 009 059 050 F
009 059 050 F
6
508.94
27
59
59
53
3
63.62
127.23
5
16
18
26
17
31.40
446.10
15.70
0.150
12.30
CRAT 009 059 100 F
009 059 100 F
6
1017.88
54
59
59
53
3
63.62
127.23
10
16
18
26
17
31.40
955.00
15.70
0.150
24.55
CRAT 009 059 200 F
009 059 200 F
6
2035.75
108
59
59
53
3
63.62
127.23
18
16
18
26
17
31.40
1972.90
15.70
0.150
49.10
CRAT 009 059 300 F
009 059 300 F
6
3015.93
160
59
59
53
3
62.83
125.66
26
16
18
26
17
31.40
2953.13
15.70
0.185
73.65
CRAT 009 078 100 F
009 078 100 F
8
1005.31
40
78
78
70
3
62.83
125.66
10
25
22
33
21
26.60
952.11
19.70
0.150
42.90
CRAT 009 078 200 F
009 078 200 F
8
2010.62
80
78
78
70
3
62.83
125.66
18
25
22
33
21
26.60
1957.42
19.70
0.150
85.75
CRAT 009 078 300 F
009 078 300 F
8
3015.93
120
78
78
70
3
62.83
125.66
26
25
22
33
21
26.60
2962.73
19.70
0.185
128.60
CRAT 009 098 100 F
009 098 100 F
10
1005.31
32
98
98
88
3
62.83
125.66
10
32
33
48
32
125.66
753.99
19.70
0.150
67.70
CRAT 009 098 200 F
009 098 200 F
10
2010.62
64
98
98
88
3
62.83
125.66
18
32
33
48
32
125.66
1759.30
19.70
0.150
135.40
CRAT 009 098 300 F
009 098 300 F
10
3015.93
96
98
98
88
3
62.83
125.66
26
32
33
48
32
125.66
2764.61
19.70
0.185
203.10
CRAT 009 118 100 F
009 118 100 F
12
1017.88
27
118
118
106
3
63.62
127.23
10
40
39
58
38
127.23
763.42
19.70
0.150
98.20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表