目錄: Wolverine
Created: 21.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wolverine
SR 1008M-1020M - Stack Risers 300MM-700MM High
Wolverine
Metric Standard Fixture Components
Powered by
CAD模型選擇
{wolverine/metric/sr_m.prj},{NB=STL-SR-1010.5M},{HEIGHT=450MM},{CN=SR-1010.5},{F=130.00},{M=STL-},{A=85.00},{B=60.00},{C=30.00},{D=96.000},{E=450.00},{D1=8.00},{D2=11.000},{G=120.00},{H=12.00},{Z=20.000},{Z1=17.000},{Z2=22.000},{S=1},{L=51.500},{O=60.500},{P1=100.000},{P2=0.000},{P3=0.000},{T=30.000},{S1=150.000},{L1=139.000},{YP=31.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
HEIGHT
Height
[mm]
CN
Catalog No.
ⁿ/ₐ
YP
[mm]
STL-SR-1008M
STL-SR-1008M
300MM
SR-1008
0.000
STL-SR-1008.5M
STL-SR-1008.5M
350MM
SR-1008.5
31.000
STL-SR-1010M
STL-SR-1010M
400MM
SR-1010
31.000
STL-SR-1010.5M
STL-SR-1010.5M
450MM
SR-1010.5
31.000
STL-SR-1012M
STL-SR-1012M
500MM
SR-1012
50.000
STL-SR-1012.5M
STL-SR-1012.5M
550MM
SR-1012.5
50.000
STL-SR-1019M
STL-SR-1019M
600MM
SR-1019
100.000
AL-SR-1019.5M
AL-SR-1019.5M
650MM
SR-1019.5
100.000
STL-SR-1020M
STL-SR-1020M
700MM
SR-1020
100.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表