LFRM & LFSM - Flanged Type Linear Bearings
WMBerg
METRIC
Linear Components
Linear Components
Powered by
CAD模型選擇
{wmberg/m2001/m_linear_components/linear_components/me29.prj},{NB=LFSM-9},{PN=LFSM-9},{DES=Flanged Type Linear Bearing},{FL=Square Flange},{CN=Master Inch/Metric Catalog},{CP=ME33},{B=30.000-0.010},{D=45.000-0.019},{L=64},{T=10},{F=74},{E=58},{C=59},{M=M6},{LR=100},{MAT=Infotext},{NDM=6.0000},{TYP=2.0000},{PSTOL=0.0010},{B1=30.000},{D1=45.000},{M1=11.250},{NDM1=6.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
FL
Flange
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
B
Working Bore ØB
[mm]
D
Outside Diameter ØD
[mm]
L
Overall Length
[mm]
T
Thickness
[mm]
F
Diameter ØF
[mm]
E
Width
[mm]
C
Diameter ØC
[mm]
M
Screw
ⁿ/ₐ
LR
Load Rating
[kg]
LFSM-1
LFSM-1
Flanged Type Linear Beari...
Square Flange
Master Inch/Metric Catalo...
6.000-0.009
12.000-0.011
19
5
28
22
20
M3
21
LFSM-2
LFSM-2
Flanged Type Linear Beari...
Square Flange
Master Inch/Metric Catalo...
8.000-0.009
15.000-0.011
24
5
32
25
24
M3
28
LFSM-3
LFSM-3
Flanged Type Linear Beari...
Square Flange
Master Inch/Metric Catalo...
10.000-0.009
19.000-0.013
29
6
40
30
29
M4
38
LFSM 4
LFSM 4
Flanged Type Linear Beari...
Square Flange
Master Inch/Metric Catalo...
12.000-0.009
21.000-0.013
30
6
42
32
32
M4
42
LFSM-5
LFSM-5
Flanged Type Linear Beari...
Square Flange
Master Inch/Metric Catalo...
13.000-0.009
23.000-0.013
32
6
43
34
33
M4
52
LFSM-6
LFSM-6
Flanged Type Linear Beari...
Square Flange
Master Inch/Metric Catalo...
16.000-0.009
28.000-0.013
37
6
48
37
38
M4
79
LFSM-7
LFSM-7
Flanged Type Linear Beari...
Square Flange
Master Inch/Metric Catalo...
20.000-0.010
32.000-0.019
42
8
54
42
43
M5
90
LFSM-8
LFSM-8
Flanged Type Linear Beari...
Square Flange
Master Inch/Metric Catalo...
25.000-0.010
40.000-0.019
59
8
62
50
51
M5
100
LFSM-9
LFSM-9
Flanged Type Linear Beari...
Square Flange
Master Inch/Metric Catalo...
30.000-0.010
45.000-0.019
64
10
74
58
59
M6
100
LFRM-1
LFRM-1
Flanged Type Linear Beari...
Round Flange
Master Inch/Metric Catalo...
6.000-0.009
12.000-0.011
19
5
28
22
20
M3
21
LFRM-2
LFRM-2
Flanged Type Linear Beari...
Round Flange
Master Inch/Metric Catalo...
8.000-0.009
15.000-0.011
24
5
32
25
24
M3
28
LFRM-3
LFRM-3
Flanged Type Linear Beari...
Round Flange
Master Inch/Metric Catalo...
10.000-0.009
19.000-0.013
29
6
40
30
29
M4
38
LFRM-4
LFRM-4
Flanged Type Linear Beari...
Round Flange
Master Inch/Metric Catalo...
12.000-0.009
21.000-0.013
30
6
42
32
32
M4
42
LFRM-5
LFRM-5
Flanged Type Linear Beari...
Round Flange
Master Inch/Metric Catalo...
13.000-0.009
23.000-0.013
32
6
43
34
33
M4
52
LFRM-6
LFRM-6
Flanged Type Linear Beari...
Round Flange
Master Inch/Metric Catalo...
16.000-0.009
28.000-0.013
37
6
48
37
38
M4
79
LFRM-7
LFRM-7
Flanged Type Linear Beari...
Round Flange
Master Inch/Metric Catalo...
20.000-0.010
32.000-0.019
42
8
54
42
43
M5
90
LFRM-8
LFRM-8
Flanged Type Linear Beari...
Round Flange
Master Inch/Metric Catalo...
25.000-0.010
40.000-0.019
59
8
62
50
51
M5
100
LFRM-9
LFRM-9
Flanged Type Linear Beari...
Round Flange
Master Inch/Metric Catalo...
30.000-0.010
45.000-0.019
64
10
74
58
59
M6
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表