Q1M - Retainer Rings - Spring Steel - Snap-On Design
WMBerg
METRIC
Hardware and Fasteners
Miscellaneous
Powered by
CAD模型選擇
{wmberg/m2001/m_hardware_and_fasteners/miscellaneous/mf40a.prj},{NB=Q1M-6},{PN=Q1M-6},{DES=Retainer Ring},{CN=Master Inch/Metric Catalog},{CP=F40},{MAT=Stainless Steel },{S=6},{G=4.0},{W=0.74},{T=0.72},{Y=9.3},{AT=S10-18T}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
S
Shaft Size ØS
[mm]
G
Groove Diameter ØG (h11)
[mm]
W
Minimum Groove Width
[mm]
T
Max. Ring Thickness
[mm]
Y
Max. Ring Outside Diameter
[mm]
AT
Applicator Tool No.
ⁿ/ₐ
Q1M-2
Q1M-2
Retainer Ring
Master Inch/Metric Catalo...
Stainless Steel
2
1.2
0.34
0.32
3.3
S10-6T
Q1M-3
Q1M-3
Retainer Ring
Master Inch/Metric Catalo...
Stainless Steel
3
1.9
0.54
0.52
4.8
S10-9T
Q1M-4
Q1M-4
Retainer Ring
Master Inch/Metric Catalo...
Stainless Steel
4
2.3
0.64
0.62
6.3
S10-12T
Q1M-5
Q1M-5
Retainer Ring
Master Inch/Metric Catalo...
Stainless Steel
5
3.2
0.64
0.62
7.3
S10-18T
Q1M-6
Q1M-6
Retainer Ring
Master Inch/Metric Catalo...
Stainless Steel
6
4.0
0.74
0.72
9.3
S10-18T
Q1M-8
Q1M-8
Retainer Ring
Master Inch/Metric Catalo...
Stainless Steel
8
5.0
0.74
0.72
11.3
S10-25T
Q1M-10
Q1M-10
Retainer Ring
Master Inch/Metric Catalo...
Stainless Steel
10
7.0
0.94
0.92
14.3
S10-31T
Q1M-11
Q1M-11
Retainer Ring
Master Inch/Metric Catalo...
Stainless Steel
11
8.0
1.05
1.03
16.3
S10-50T
Q1M-12
Q1M-12
Retainer Ring
Master Inch/Metric Catalo...
Stainless Steel
12
8.0
1.05
1.03
16.3
S10-50T
Q1M-16
Q1M-16
Retainer Ring
Master Inch/Metric Catalo...
Stainless Steel
16
12.0
1.35
1.33
23.4
S10-62T
Q1M-19
Q1M-19
Retainer Ring
Master Inch/Metric Catalo...
Stainless Steel
19
15.0
1.55
1.53
29.4
S10-75T
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表