SC8M - Soft Tip Set Screw - Stainless Steel DIN 1.4300
WMBerg
METRIC
Hardware and Fasteners
Fasteners
Powered by
CAD模型選擇
{wmberg/m2001/m_hardware_and_fasteners/fasteners/mf12a.prj},{NB=SC8M-13},{PN=SC8M-13},{DESC=Soft Tip Set Screw},{CN=Master Inch/Metric Catalog},{CP=MF14},{MAT=Stainless Steel DIN 1.4300},{TS=M 5 X 0.8},{NDM=5.0000},{KDM=4.1340},{L=7.2},{C=2.4},{A=1.2},{W=4.0000},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TS
Thread Size
ⁿ/ₐ
L
Thread Length
[mm]
C
Diameter ØC
[mm]
A
Length
[mm]
SC8M-1
SC8M-1
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 2 X 0.4
3.8
0.8
0.8
SC8M-2
SC8M-2
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 2 X 0.4
4.8
0.8
0.8
SC8M-3
SC8M-3
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 2 X 0.4
5.8
0.8
0.8
SC8M-4
SC8M-4
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 2 X 0.4
6.8
0.8
0.8
SC8M-5
SC8M-5
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 3 X 0.5
3.8
1.8
1.8
SC8M-6
SC8M-6
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 3 X 0.5
4.8
1.8
1.8
SC8M-7
SC8M-7
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 3 X 0.5
5.8
1.8
1.8
SC8M-8
SC8M-8
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 3 X 0.5
6.8
1.8
1.8
SC8M-9
SC8M-9
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 4 X 0.7
5.2
2.4
1.2
SC8M-10
SC8M-10
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 4 X 0.7
7.2
2.4
1.2
SC8M-11
SC8M-11
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 4 X 0.7
11.2
2.4
1.2
SC8M-12
SC8M-12
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 4 X 0.7
15.2
2.4
1.2
SC8M-13
SC8M-13
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 5 X 0.8
7.2
2.4
1.2
SC8M-14
SC8M-14
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 5 X 0.8
11.2
2.4
1.2
SC8M-15
SC8M-15
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 5 X 0.8
15.2
2.4
1.2
SC8M-16
SC8M-16
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 5 X 0.8
21.2
2.4
1.2
SC8M-17
SC8M-17
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 6 X 1.0
7.6
3.2
1.6
SC8M-18
SC8M-18
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 6 X 1.0
11.6
3.2
1.6
SC8M-19
SC8M-19
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 6 X 1.0
17.6
3.2
1.6
SC8M-20
SC8M-20
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 6 X 1.0
26.6
3.2
1.6
SC8M-24
SC8M-24
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 8 X 1.25
8.4
4.8
2.4
SC8M-25
SC8M-25
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 8 X 1.25
12.4
4.8
2.4
SC8M-26
SC8M-26
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 8 X 1.25
18.4
4.8
2.4
SC8M-27
SC8M-27
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 8 X 1.25
27.4
4.8
2.4
SC8M-21
SC8M-21
Soft Tip Set Screw
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
M 10 X 1.5
14.4
6.5
3.5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表