RP-M & R16S to R48S - Ratchets and Pawls
WMBerg
METRIC
Assemblies
Intermittent Motion
Powered by
CAD模型選擇
{wmberg/m2001/m_assemblies/intermitten_motion/mc24.prj},{NB=R24S106-48},{PN=R24S106-48},{DES=Ratchet},{CN=Master Inch/Metric Catalog},{CP=MC21},{MAT=Stainless Steel},{MOD=1.05},{OD=50.8},{B=10},{T=6.4},{CD=36.8},{WD=1.8},{L=MIN},{MSS=},{PSN=RP-2M},{TYP=1.0000},{N=48}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material (Ratchet/Pawl)
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
OD
Outside Diameter
[mm]
B
Bore Size
[mm]
T
Face Width
[mm]
CD
Center Diameter C.D. (+.06/-.00)
[mm]
WD
Whole Depth
[mm]
L
Length
[mm]
MSS
Stainless Steel 416 Mounting Sholder Screw
ⁿ/ₐ
PSN
Pawl Stock Number
ⁿ/ₐ
RP-2M
RP-2M
Pawl
Master Inch/Metric Catalo...
Stainless Steel 17-4 PH
6.2
19
U-1456-6
RP-375M
RP-375M
Pawl
Master Inch/Metric Catalo...
Stainless Steel 17-4 PH
9.4
33
PLM-30
R16S120-20
R16S120-20
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
1.59
31.7
16
9.5
38.9
3.1
RP-375M
R16S120-24
R16S120-24
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
1.59
38.1
16
9.5
40.6
3.1
RP-375M
R16S120-32
R16S120-32
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
1.59
50.8
16
9.5
44.5
3.1
RP-375M
R16S120-48
R16S120-48
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
1.59
76.2
16
9.5
53.3
3.1
RP-375M
R16S120-56
R16S120-56
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
1.59
88.9
16
9.5
58.4
3.1
RP-375M
R16S120-65
R16S120-65
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
1.59
101.6
16
9.5
63.5
3.1
RP-375M
R24S106-24
R24S106-24
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
1.05
25.4
10
6.4
28.2
1.8
RP-2M
R24S106-30
R24S106-30
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
1.05
31.7
10
6.4
30.0
1.8
RP-2M
R24S106-36
R24S106-36
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
1.05
38.1
10
6.4
32.0
1.8
RP-2M
R24S106-48
R24S106-48
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
1.05
50.8
10
6.4
36.8
1.8
RP-2M
R24S106-72
R24S106-72
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
1.05
76.2
10
6.4
47.2
1.8
RP-2M
R32S103-24
R32S103-24
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
0.79
19.0
10
3.0
26.4
1.5
RP-2M
R32S103-32
R32S103-32
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
0.79
25.4
10
3.0
28.2
1.5
RP-2M
R32S103-40
R32S103-40
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
0.79
31.7
10
3.0
30.0
1.5
RP-2M
R32S103-48
R32S103-48
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
0.79
38.1
10
3.0
32.0
1.5
RP-2M
R32S103-64
R32S103-64
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
0.79
50.8
10
3.0
36.8
1.5
RP-2M
R32S103-96
R32S103-96
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
0.79
76.2
10
3.0
47.2
1.5
RP-2M
R48S103-36
R48S103-36
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
0.53
19.0
10
3.0
26.2
0.9
RP-2M
R48S103-48
R48S103-48
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
0.53
25.4
10
3.0
28.4
0.9
RP-2M
R48S103-60
R48S103-60
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
0.53
31.7
10
3.0
30.5
0.9
RP-2M
R48S103-72
R48S103-72
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
0.53
38.1
10
3.0
32.5
0.9
RP-2M
R48S103-96
R48S103-96
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
0.53
50.8
10
3.0
37.3
0.9
RP-2M
R48S103-144
R48S103-144
Ratchet
Master Inch/Metric Catalo...
Stainless Steel
0.53
76.2
10
3.0
47.8
0.9
RP-2M
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表