CP1 - Cotter Pins - Stainless Steel - ANSI-B18.8-1972 (R 1983)
WMBerg
INCH
Hardware and Fasteners
Pins
Powered by
CAD模型選擇
{wmberg/b2000/hardware_and_fasteners/pins/f39_b.prj},{NB=CP1-5},{PN=CP1-5},{DES=COTTER PIN},{CN=Master Inch/Metric Catalog},{CP=F39},{MAT=Stainless Steel},{A=0.090},{B=3/16},{L=1-1/2},{HS=7/64},{L1=1.5000},{B1=0.1875}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
Diameter
[Inch]
B
Min. Diameter
[Inch]
L
Length
[Inch]
HS
For Hole Size
[Inch]
CP1-31
CP1-31
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.032
1/16
3/8
3/64
CP1-32
CP1-32
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.032
1/16
1/2
3/64
CP1-1
CP1-1
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.032
1/16
3/4
3/64
CP1-34
CP1-34
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.032
1/16
1"
3/64
CP1-2
CP1-2
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.048
3/32
1"
1/16
CP1-35
CP1-35
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.060
1/8
3/8
5/64
CP1-36
CP1-36
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.060
1/8
1/2
5/64
CP1-37
CP1-37
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.060
1/8
3/4
5/64
CP1-3
CP1-3
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.060
1/8
1"
5/64
CP1-9
CP1-9
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.060
1/8
1-1/2
5/64
CP1-4
CP1-4
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.076
5/32
1-1/4
3/32
CP1-10
CP1-10
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.090
3/16
1/2
7/64
CP1-11
CP1-11
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.090
3/16
3/4
7/64
CP1-12
CP1-12
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.090
3/16
1"
7/64
CP1-5
CP1-5
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.090
3/16
1-1/2
7/64
CP1-14
CP1-14
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.120
1/4
1/2
9/64
CP1-15
CP1-15
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.120
1/4
3/4
9/64
CP1-16
CP1-16
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.120
1/4
1"
9/64
CP1-17
CP1-17
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.120
1/4
1-1/2
9/64
CP1-7
CP1-7
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.120
1/4
2"
9/64
CP1-19
CP1-19
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.150
5/16
3/4
11/64
CP1-20
CP1-20
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.150
5/16
1"
11/64
CP1-21
CP1-21
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.150
5/16
1-1/2
11/64
CP1-22
CP1-22
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.150
5/16
2"
11/64
CP1-23
CP1-23
COTTER PIN
Master Inch/Metric Catalo...
Stainless Steel
0.176
3/8
1"
13/64
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表