R4 - Precision Racks - 24 to 120 Pitch AGMA Quality 10 - 416 Series Stainless Steel and 2024T4 Aluminum Anodized 20° Pressure Angle
WMBerg
INCH
Gears
Precision Racks
Powered by
CAD模型選擇
{wmberg/b2000/gears/precision_racks/b173.prj},{NB=R4-16},{PN=R4-16},{DES=STRAIGHT TOOTH RECT RACK GEAR},{CN=Master Inch/Metric Catalog},{CP=B173},{MAT=2024T4 Aluminum Anodized},{DP=64},{PA=20},{QC=Q10C},{A=7},{P=0.4644},{W=0.480},{F=0.230},{C=2.208},{PSTOL=0.0010},{Z=142.0000},{B=0.2180},{DRILL=#31},{D1=0.1200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DP
Pitch
ⁿ/ₐ
PA
Pressure Angle
[°]
QC
Quality Class
ⁿ/ₐ
A
Overall Length
[Inch]
P
Pitch Height
[Inch]
W
Overall Height
[Inch]
F
Face Width
[Inch]
C
Distance
[Inch]
R4-5
R4-5
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
416 Stainless Steel
24
20
Q10C
10
0.4383
0.480
0.230
3.208
R4-6
R4-6
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
24
20
Q10C
10
0.4383
0.480
0.230
3.208
R4-9
R4-9
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
416 Stainless Steel
32
20
Q10C
10
0.4487
0.480
0.230
3.208
R4-10
R4-10
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
32
20
Q10C
10
0.4487
0.480
0.230
3.208
R4-11
R4-11
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
416 Stainless Steel
48
20
Q10C
9
0.4592
0.480
0.230
2.879
R4-12
R4-12
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
48
20
Q10C
9
0.4592
0.480
0.230
2.879
R4-15
R4-15
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
416 Stainless Steel
64
20
Q10C
7
0.4644
0.480
0.230
2.208
R4-16
R4-16
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
64
20
Q10C
7
0.4644
0.480
0.230
2.208
R4-17
R4-17
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
416 Stainless Steel
72
20
Q10C
5
0.3411
0.355
0.167
1.541
R4-18
R4-18
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
72
20
Q10C
5
0.3411
0.355
0.167
1.541
R4-19
R4-19
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
416 Stainless Steel
80
20
Q10C
5
0.3425
0.355
0.167
1.541
R4-20
R4-20
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
80
20
Q10C
5
0.3425
0.355
0.167
1.541
R4-21
R4-21
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
416 Stainless Steel
96
20
Q10C
3
0.3446
0.355
0.167
0.875
R4-22
R4-22
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
96
20
Q10C
3
0.3446
0.355
0.167
0.875
R4-23
R4-23
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
416 Stainless Steel
120
20
Q10C
3
0.3467
0.355
0.167
0.875
R4-24
R4-24
STRAIGHT TOOTH RECT RACK ...
Master Inch/Metric Catalo...
2024T4 Aluminum Anodized
120
20
Q10C
3
0.3467
0.355
0.167
0.875
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表