AW48B - Anti-Backlash Worm Gears - 48 Pitch 1/8" to 1/4 Bores - AGMA Quality 10 - Bronze QQ-B-637 - 303 Stainless Steel Hubs Right Hand
WMBerg
INCH
Gears
Anti-Backlash Pinion
anti_backlash_worm_and_worm_gears
Powered by
CAD模型選擇
{wmberg/b2000/gears/anti_backlash_pinion/anti_backlash_worm_and_worm_gears/b152.prj},{NB=AW48BS21-F60_(2)},{PN=AW48BS21-F60},{LOD=2},{DES=PIN HUB WORM GEAR-ANTIBACKLASH},{CN=Master Inch/Metric Catalog},{CP=B152},{MAT=Bronze QQ-B-637},{MH=303 Stainless Steel},{DP=48},{MW=Four},{PA=25},{B=0.1873},{H=3/8},{N=60},{LOD1=2,'High'},{PD=1.250},{MWPD=0.333},{F=3/16},{F1=0.188},{H1=0.375},{TYP=1.0000},{PSTOL=0.0010},{MM=0.027}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Teeth Material
ⁿ/ₐ
MH
Hub Material
ⁿ/ₐ
DP
Diametral Pitch
ⁿ/ₐ
MW
Mating Worm Thread
ⁿ/ₐ
PA
Pressure Angle
[°]
B
Bore
[Inch]
H
Hub Diameter
[Inch]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
F
Face Width
[Inch]
AW48BC13-S70_(2)
AW48BC13-S70
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.1248
5/16
70
1.458
3/16
AW48BC13-S72_(2)
AW48BC13-S72
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.1248
5/16
72
1.500
3/16
AW48BC13-S80_(2)
AW48BC13-S80
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.1248
5/16
80
1.667
3/16
AW48BC13-S90_(1)
AW48BC13-S90
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.1248
5/16
90
1.875
3/16
AW48BC13-S96_(1)
AW48BC13-S96
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.1248
5/16
96
2.000
3/16
AW48BC13-S100_(1)
AW48BC13-S100
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.1248
5/16
100
2.083
3/16
AW48BC21-S70_(2)
AW48BC21-S70
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.1873
3/8
70
1.458
3/16
AW48BC21-S72_(2)
AW48BC21-S72
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.1873
3/8
72
1.500
3/16
AW48BC21-S80_(2)
AW48BC21-S80
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.1873
3/8
80
1.667
3/16
AW48BC21-S90_(1)
AW48BC21-S90
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.1873
3/8
90
1.875
3/16
AW48BC21-S96_(1)
AW48BC21-S96
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.1873
3/8
96
2.000
3/16
AW48BC21-S100_(1)
AW48BC21-S100
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.1873
3/8
100
2.083
3/16
AW48BC29-S70_(2)
AW48BC29-S70
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.2498
1/2
70
1.458
3/16
AW48BC29-S72_(2)
AW48BC29-S72
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.2498
1/2
72
1.500
3/16
AW48BC29-S80_(2)
AW48BC29-S80
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.2498
1/2
80
1.667
3/16
AW48BC29-S90_(1)
AW48BC29-S90
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.2498
1/2
90
1.875
3/16
AW48BC29-S96_(1)
AW48BC29-S96
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.2498
1/2
96
2.000
3/16
AW48BC29-S100_(1)
AW48BC29-S100
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.2498
1/2
100
2.083
3/16
AW48BS13-S40_(2)
AW48BS13-S40
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.1248
5/16
40
0.833
3/16
AW48BS13-S48_(2)
AW48BS13-S48
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.1248
5/16
48
1.000
3/16
AW48BS13-S50_(2)
AW48BS13-S50
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.1248
5/16
50
1.042
3/16
AW48BS13-S56_(2)
AW48BS13-S56
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.1248
5/16
56
1.167
3/16
AW48BS13-S60_(2)
AW48BS13-S60
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.1248
5/16
60
1.250
3/16
AW48BS21-S40_(2)
AW48BS21-S40
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.1873
3/8
40
0.833
3/16
AW48BS21-S48_(2)
AW48BS21-S48
PIN HUB WORM GEAR-ANTIBAC...
Master Inch/Metric Catalo...
Bronze QQ-B-637
303 Stainless Steel
48
Single
14-1/2
0.1873
3/8
48
1.000
3/16
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表