B11 & B1 - Ball Bearings - Precision ABEC-1 1/8" to 1 1/4" Bore - 52100 Chrome Steel Single Row Unflanged Type
WMBerg
INCH
Bearings, Shafts, Clamps, Collars, Hubs and Keys
Bearings
Powered by
CAD模型選擇
{wmberg/b2000/bearings_shafts_clamps_collars_hubs_and_keys/bearings/j36a.prj},{NB=B11-9},{PN=B11-9},{DES=Unflanged Type, Radial Ball Bearing},{CN=Master Inch/Metric Catalog},{CP=J36},{MAT=52100 Chrome Steel},{D=0.2500},{DO=0.6250},{W=0.196},{B=0.012},{SD=Rubber Sealed},{TYP=2.0000},{DL=159},{SL=71}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Inside Diameter d
[Inch]
DO
Outside Diameter D
[Inch]
W
Width
[Inch]
B
Chamfer or Radius
[Inch]
SD
Shield and Lube Data
ⁿ/ₐ
DL
Dynamic Load
[LBS.]
SL
Static Load
[LBS.]
B11-1
B11-1
Unflanged Type, Radial Ba...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.1250
0.3750
0.156
0.005
Unshielded
71
29
B11-2
B11-2
Unflanged Type, Radial Ba...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.1250
0.3750
0.156
0.005
Shielded
71
29
B11-3
B11-3
Unflanged Type, Radial Ba...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.1250
0.3750
0.156
0.005
Rubber Sealed
71
29
B11-4
B11-4
Unflanged Type, Radial Ba...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.1875
0.5000
0.156
0.012
Unshielded
139
60
B11-5
B11-5
Unflanged Type, Radial Ba...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.1875
0.5000
0.196
0.012
Shielded
139
60
B11-6
B11-6
Unflanged Type, Radial Ba...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.1875
0.5000
0.196
0.012
Rubber Sealed
139
60
B11-7
B11-7
Unflanged Type, Radial Ba...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.2500
0.6250
0.196
0.012
Unshielded
159
71
B11-8
B11-8
Unflanged Type, Radial Ba...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.2500
0.6250
0.196
0.012
Shielded
159
71
B11-9
B11-9
Unflanged Type, Radial Ba...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.2500
0.6250
0.196
0.012
Rubber Sealed
159
71
B11-10
B11-10
Unflanged Type, Radial Ba...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.3750
0.8750
0.218
0.016
Unshielded
451
219
B11-11
B11-11
Unflanged Type, Radial Ba...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.3750
0.8750
0.281
0.016
Shielded
451
219
B11-12
B11-12
Unflanged Type, Radial Ba...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.3750
0.8750
0.281
0.016
Rubber Sealed
451
219
B11-13
B11-13
Unflanged Type, Radial Ba...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.5000
1.1250
0.250
0.016
Unshielded
880
500
B11-14
B11-14
Unflanged Type, Radial Ba...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.5000
1.1250
0.312
0.016
Shielded
880
500
B11-15
B11-15
Unflanged Type, Radial Ba...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.5000
1.1250
0.312
0.016
Rubber Sealed
880
500
B1-17
B1-17
Unflanged Type, Radial Ba...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.6250
1.3750
0.343
0.031
Shielded
1175
710
B1-19
B1-19
Unflanged Type, Radial Ba...
Master Inch/Metric Catalo...
52100 Chrome Steel
0.7500
1.6250
0.437
0.031
Shielded
1630
1073
B1-21
B1-21
Unflanged Type, Radial Ba...
Master Inch/Metric Catalo...
52100 Chrome Steel
1.0000
2.0000
0.500
0.031
Shielded
2015
1408
B1-23
B1-23
Unflanged Type, Radial Ba...
Master Inch/Metric Catalo...
52100 Chrome Steel
1.2500
2.2500
0.375
0.031
Unshielded
1940
1582
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表