B2-104 to B2-108 - U - Ball Bearings - Precision ABEC-7 4mm to 8mm Bore - 440C Stainless Steel Single Row Flanged
WMBerg
INCH
Bearings, Shafts, Clamps, Collars, Hubs and Keys
Bearings
Powered by
CAD模型選擇
{wmberg/b2000/bearings_shafts_clamps_collars_hubs_and_keys/bearings/j34b_m.prj},{NB=B2-106-7-U},{PN=B2-106-7-U},{DES=Flanged Radial Ball Bearing},{CN=Master Inch/Metric Catalog},{CP=J34},{MAT=440C Stainless Steel},{D=(.2362)},{D1=5.9995},{DO=(.5118)},{DO1=12.9997},{W=3.5},{A=(.590)},{A1=14.9860},{SD=Unshielded},{E=1.00},{DL=114},{SL=57},{TYP=1.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
Inside Diameter
[(INCHES) - mm]
DO
Outside Diameter
[(INCHES) - mm]
W
Width
[mm]
A
Diameter
[(INCHES) - mm]
SD
Shield & Lube Data
ⁿ/ₐ
E
Thickness
[mm]
DL
Dynamic Load
[LBS.]
SL
Static Load
[LBS.]
B2-104-7-U
B2-104-7-U
Flanged Radial Ball Beari...
Master Inch/Metric Catalo...
440C Stainless Steel
(.1575)
(.3543)
2.5
(.405)
Unshielded
0.60
68
28
B2-104-S-7-U
B2-104-S-7-U
Flanged Radial Ball Beari...
Master Inch/Metric Catalo...
440C Stainless Steel
4.0
9.0
4.0
10.3
Shielded
1.00
68
28
B2-106-7-U
B2-106-7-U
Flanged Radial Ball Beari...
Master Inch/Metric Catalo...
440C Stainless Steel
(.2362)
(.5118)
3.5
(.590)
Unshielded
1.00
114
57
B2-106-S-7-U
B2-106-S-7-U
Flanged Radial Ball Beari...
Master Inch/Metric Catalo...
440C Stainless Steel
6.0
13.0
5.0
15.0
Shielded
1.10
114
57
B2-108-7-U
B2-108-7-U
Flanged Radial Ball Beari...
Master Inch/Metric Catalo...
440C Stainless Steel
(.3150)
(.6299)
4.0
(.708)
Unshielded
1.00
181
85
B2-108-S-7-U
B2-108-S-7-U
Flanged Radial Ball Beari...
Master Inch/Metric Catalo...
440C Stainless Steel
8.0
16.0
6.0
18.0
Shielded
1.30
181
85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表