GM - Geneva Mechanism - 1/4" Shaft - 4, 5, 6 and 8 Point - Stainless Steel
WMBerg
INCH
Assemblies
Intermittent Motion
Powered by
CAD模型選擇
{wmberg/b2000/assemblies/intermitten_motion/c23.prj},{NB=GM-2A},{PN=GM-2A},{DES=GENEVA MECHANISM-INTER MOTION},{CN=Master Inch/Metric Catalog},{CP=C23},{MAT=303 Stainless Steel},{RD=two},{RR=180},{RRD=72},{PD=5},{MT=110},{MOT=55},{F=1/8},{FD=3/16},{OL=0.625},{OLD=0.4375},{F1=0.1250},{FD1=0.1875},{A=2-1/4},{A1=2.2500},{B=2.4700},{C=1.5187},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
RD
No. Rollers on Driver
ⁿ/ₐ
RR
Relative Rotation-Driver
[°]
RRD
Relative Rotation-Driven
[°]
PD
Points on Driven
ⁿ/ₐ
MT
Maximum Torque
[IN OZ.]
MOT
Maximum Operating Torque
[IN OZ.]
A
Diameter
[Inch]
B
Diameter
[Inch]
C
Center Distance
[Inch]
GM-1
GM-1
GENEVA MECHANISM-INTER MO...
Master Inch/Metric Catalo...
303 Stainless Steel
one
360
90
4
71
35
2-1/4
1.9710
1.3824
GM-1A
GM-1A
GENEVA MECHANISM-INTER MO...
Master Inch/Metric Catalo...
303 Stainless Steel
two
180
90
4
71
35
2-1/4
1.9710
1.3824
GM-2
GM-2
GENEVA MECHANISM-INTER MO...
Master Inch/Metric Catalo...
303 Stainless Steel
one
360
72
5
110
55
2-1/4
2.4700
1.5187
GM-2A
GM-2A
GENEVA MECHANISM-INTER MO...
Master Inch/Metric Catalo...
303 Stainless Steel
two
180
72
5
110
55
2-1/4
2.4700
1.5187
GM-3
GM-3
GENEVA MECHANISM-INTER MO...
Master Inch/Metric Catalo...
303 Stainless Steel
one
360
60
6
175
87
2-1/2
3.4680
1.9970
GM-3A
GM-3A
GENEVA MECHANISM-INTER MO...
Master Inch/Metric Catalo...
303 Stainless Steel
two
180
60
6
175
87
2-1/2
3.4680
1.9970
GM-4
GM-4
GENEVA MECHANISM-INTER MO...
Master Inch/Metric Catalo...
303 Stainless Steel
one
360
45
8
240
120
2
4.0830
2.2056
GM-4A
GM-4A
GENEVA MECHANISM-INTER MO...
Master Inch/Metric Catalo...
303 Stainless Steel
two
180
45
8
240
120
2
4.0830
2.2056
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表