CS2-1R - COUPLING SINGLE 2 AND 1 ROW
WITTE
ALUFIX CLASSIC
CONNECTORS
Couplings
Powered by
CAD模型選擇
{witte/alufix_classic/connectors/couplings/coupl_single_2-1_row_recta.prj},{NB=55134-1},{IDNR=55134-1},{ARTICLE=WITTE-COUPLING SINGLE 2 AND 1 ROW},{AF=25.000},{A=12.500},{B=17.000},{C=42.000},{D=16.000},{WEIGHT=10.000},{INFO=Witte Katalog},{QUADER=50x50},{D1=14.900},{D2=11.000},{HBS=12.400},{DBS=12.800},{R1=4.000},{NP=4.000},{H=15.750},{ABS=5.400},{A1=17.000},{A2=42.000},{CHEMSYMBOLS=AlMg4,5Mn0,7},{MATERIAL=EN AW-5083},{SURFACE=C-35 schwarz eloxiert}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Identnr
ⁿ/ₐ
ARTICLE
description
ⁿ/ₐ
AF
system
[mm]
A
[mm]
B
[mm]
C
[mm]
WEIGHT
weight
[g]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
SURFACE
ⁿ/ₐ
55134
55134
WITTE-COUPLING SINGLE 2 A...
25.000
12.500
17.000
42.000
10.000
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
55134-1
55134-1
WITTE-COUPLING SINGLE 2 A...
25.000
12.500
17.000
42.000
10.000
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
57211
57211
WITTE-COUPLING SINGLE 2 A...
40.000
20.000
32.000
68.000
50.000
AlMg4,5Mn0,7
EN AW-5083
C-0 natur eloxiert
57211-1
57211-1
WITTE-COUPLING SINGLE 2 A...
40.000
20.000
32.000
68.000
50.000
AlMg4,5Mn0,7
EN AW-5083
C-35 schwarz eloxiert
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表