CBFGP - Combi bolt for grid plate
WITTE
ALUFIX CLASSIC
CONNECTORS
Connection elements
Powered by
CAD模型選擇
{witte/alufix_classic/connectors/connection_elements/combi_bolt_grid_plate.prj},{NB=54589},{IDNR=54589},{ARTICLE=WITTE-COMBI BOLT FOR GRID PLATE},{AF=25.000},{A=3/8\"-16},{B=4.200},{B1=4.200},{C=12},{D=24.000},{D01=12.500},{M=9.512},{DS=2.000},{LB=12.000},{L=24.000},{WEIGHT=12.000},{INFO=Witte Katalog},{D1=6.700},{D2=6.500},{D3=4.000},{D4=13.300},{R1=3.500},{R2=0.500},{MR=0.200},{W=5.000},{F=0.400},{L1=23.600},{LA1=5.000},{BM=14.000},{LB1=4.000},{CHEMSYMBOLS=42CrMoS4},{MATERIAL=1.7227},{SURFACE=KA}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Identnr
ⁿ/ₐ
ARTICLE
description
ⁿ/ₐ
AF
system
[mm]
A
[mm]
B
Bohrung Freimachung
[mm]
C
[mm]
D
diameter g6
[mm]
WEIGHT
[g]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
SURFACE
ⁿ/ₐ
25746
25746
WITTE-COMBI BOLT FOR GRID...
16.000
M4
3.000
3,5
11.000
2.000
42CrMoS4
1.7227
KA
25654
25654
WITTE-COMBI BOLT FOR GRID...
25.000
M6
4.200
6
18.000
10.000
42CrMoS4
1.7227
KA
54587
54587
WITTE-COMBI BOLT FOR GRID...
25.000
1/4"-20
4.200
12
24.000
10.000
42CrMoS4
1.7227
KA
54589
54589
WITTE-COMBI BOLT FOR GRID...
25.000
3/8"-16
4.200
12
24.000
12.000
42CrMoS4
1.7227
KA
51843
51843
WITTE-COMBI BOLT FOR GRID...
25.000
M8
4.200
12
18.000
12.000
42CrMoS4
1.7227
KA
54588
54588
WITTE-COMBI BOLT FOR GRID...
25.000
M8
4.200
12
24.000
15.000
42CrMoS4
1.7227
KA
24747
24747
WITTE-COMBI BOLT FOR GRID...
40.000
M10
5.200
80,8
27.300
40.000
42CrMoS4
1.7227
KA
27821
27821
WITTE-COMBI BOLT FOR GRID...
50.000
M12
5.200
11
34.100
80.000
42CrMoS4
1.7227
KA
34763
34763
WITTE-COMBI BOLT FOR GRID...
50.000
M12
5.200
20
43.100
90.000
42CrMoS4
1.7227
KA
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表