BW2OU - BAR WITH 2 OFFSET UNITS
WITTE
ALUFIX CLASSIC
ADJUSTING ELEMENTS
Guiding Blocks
Powered by
CAD模型選擇
{witte/alufix_classic/adjusting_elements/guiding_blocks/base_plate_with_2_offse_units.prj},{NB=81024},{IDNR=81024},{ARTICLE=WITTE-BAR WITH 2 OFFSET UNITS},{AF=40.000},{S=40.000},{B=80.000},{L=120.000},{WEIGHT=0.707},{BN=10.880},{INFO=Witte Katalog},{CHEMSYMBOLS=AlZnMgCu1,5},{MATERIAL=EN AW-7075},{SURFACE=C-0 natur eloxiert}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Identnr
ⁿ/ₐ
ARTICLE
description
ⁿ/ₐ
AF
system
[mm]
S
[mm]
B
width
[mm]
L
length
[mm]
WEIGHT
weight
[kg]
CHEMSYMBOLS
ⁿ/ₐ
MATERIAL
ⁿ/ₐ
SURFACE
ⁿ/ₐ
81023
81023
WITTE-BAR WITH 2 OFFSET U...
25.000
25.000
50.000
75.000
0.162
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
81023-1
81023-1
WITTE-BAR WITH 2 OFFSET U...
25.000
25.000
50.000
75.000
0.162
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
81024
81024
WITTE-BAR WITH 2 OFFSET U...
40.000
40.000
80.000
120.000
0.707
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
81024-1
81024-1
WITTE-BAR WITH 2 OFFSET U...
40.000
40.000
80.000
120.000
0.707
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
82765
82765
WITTE-BAR WITH 2 OFFSET U...
50.000
50.000
100.000
150.000
1.400
AlZnMgCu1,5
EN AW-7075
C-0 natur eloxiert
82765-1
82765-1
WITTE-BAR WITH 2 OFFSET U...
50.000
50.000
100.000
150.000
1.400
AlZnMgCu1,5
EN AW-7075
C-35 schwarz eloxiert
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表