目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
ADR - Connection thread gaskets, ADR, PG
WISKA
Sealings, accessories, tools
Powered by
CAD模型選擇
{wiska/dichtungen_zubehoer_werkzeuge/adr.prj},{NB=PG16 10061423},{CNSORDERNO=10061423},{TYP=ADR 16},{RAL=RAL 9005},{D=PG16},{TL=2.0},{CNSMAT=EPDM},{ETEMP=-40°C to 140°C},{CNSQUANTITY=100},{INFO=HTML},{D1=22.5},{D2=27.0},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10061423/adr-16.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10061423/adr-16.html},{WEIGHT=0.001}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL Colour
ⁿ/ₐ
D
connection thread size
ⁿ/ₐ
TL
Total length
[mm]
CNSMAT
material
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA PG7 10061419
10061419
ADR 7
RAL 9005
PG7
2.0
EPDM
-40°C to 140°C
100
WISKA PG9 10061420
10061420
ADR 9
RAL 9005
PG9
2.0
EPDM
-40°C to 140°C
100
WISKA PG11 10061421
10061421
ADR 11
RAL 9005
PG11
2.0
EPDM
-40°C to 140°C
100
WISKA PG13,5 10061422
10061422
ADR 13.5
RAL 9005
PG13,5
2.0
EPDM
-40°C to 140°C
100
0.001
WISKA PG16 10061423
10061423
ADR 16
RAL 9005
PG16
2.0
EPDM
-40°C to 140°C
100
0.001
WISKA PG21 10061424
10061424
ADR 21
RAL 9005
PG21
3.0
EPDM
-40°C to 140°C
100
0.001
WISKA PG29 10061425
10061425
ADR 29
RAL 9005
PG29
3.0
EPDM
-40°C to 140°C
100
0.002
WISKA PG36 10061426
10061426
ADR 36
RAL 9005
PG36
3.0
EPDM
-40°C to 140°C
100
0.004
WISKA PG42 10061427
10061427
ADR 42
RAL 9005
PG42
3.0
EPDM
-40°C to 140°C
100
0.003
WISKA PG48 10061428
10061428
ADR 48
RAL 9005
PG48
3.0
EPDM
-40°C to 140°C
100
0.005
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表