目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
WEID.E1XF - ATEX Ex d cable glands for wire-braided/steel-tape armoured cables, WEID.E, brass nickel-plated, metric
WISKA
ATEX Ex d cable glands and accessories, brass
Powered by
CAD模型選擇
{wiska/atex_d_kabelver_zubehoer/weid_e1xf.prj},{NB=WEID.E1XF-40a 50065581},{CNSORDERNO=50065581},{TYP=WEID.E1XF-40a},{D=M40x1.5},{DX=40.000},{TL=109.0},{D1=30.0 - 35.0},{D1X=35.000},{D2=22.0 - 32.0},{D2X=32.000},{D3=55.000},{D4=50.000},{D5=55.000},{L=15.0},{L0=13.000},{L1=5.0},{L2=21.000},{L3=30.000},{L4=5.000},{L5=8.000},{L6=20.000},{L7=54.000},{SW1=55},{E1=59.0},{CNSMAT=Cable gland: brass nickel-plated / sealing gasket: Silicone},{SGE=IP67},{EX=Ex db / Ex eb / Ex tb},{BS=IECEx / ATEX},{ETEMP=-40°C to 100°C},{CNSQUANTITY=1},{INFO=HTML},{INFOLINKDEU=https://www.wiska.com/de/143/pde/50065581/weid.e1xf-40a--m40.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/50065581/weid.e1xf-40a--m40.html},{EOLDATE=01.05.2023}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2023年5月1日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
[mm]
TL
Total length
[mm]
D1
Cable diameter
[mm]
D2
Cable diameter below cable shield
[mm]
L
Screw-in thread length
[mm]
SW1
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
EX
Type for Protection
ⁿ/ₐ
BS
Certificate
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WISKA WEID.E1XF-16a 50065...
50065574
WEID.E1XF-16a
M16x1.5
82.0
8.0 - 13.0
5.0 - 11.0
15.0
25
27.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1XF-16b 50103...
50103247
WEID.E1XF-16b
M16x1.5
82.0
12.0 - 15.1
5.0 - 11.0
15.0
25
27.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1XF-20a 50065...
50065575
WEID.E1XF-20a
M20x1.5
89.0
13.0 - 17.5
8 - 15,1
15.0
31
33.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1XF-20b 50065...
50065576
WEID.E1XF-20b
M20x1.5
89.0
16.0 - 19.5
8 - 15,1
15.0
31
33.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1XF-25a 50065...
50065577
WEID.E1XF-25a
M25x1.5
94.0
17.5 - 22.0
13.0 - 19.5
15.0
36
39.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1XF-25b 50065...
50065578
WEID.E1XF-25b
M25x1.5
94.0
21.0 - 26.0
13.0 - 19.5
15.0
36
39.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1XF-32a 50065...
50065579
WEID.E1XF-32a
M32x1.5
101.0
22.0 - 28.0
17.5 - 26.0
15.0
45
49.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1XF-32b 50065...
50065580
WEID.E1XF-32b
M32x1.5
101.0
27.0 - 32.0
17.5 - 26.0
15.0
45
49.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1XF-40a 50065...
50065581
WEID.E1XF-40a
M40x1.5
109.0
30.0 - 35.0
22.0 - 32.0
15.0
55
59.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1XF-40b 50065...
50065582
WEID.E1XF-40b
M40x1.5
109.0
34.1 - 40.0
22.0 - 32.0
15.0
55
59.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1XF-50a 50065...
50065583
WEID.E1XF-50a
M50x1.5
115.0
38.0 - 45.0
30.0 - 41.5
15.0
68
73.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1XF-50b 50065...
50065584
WEID.E1XF-50b
M50x1.5
115.0
43.0 - 50.0
30.0 - 41.5
15.0
68
73.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1XF-63a 50065...
50065585
WEID.E1XF-63a
M63x1.5
123.0
48.0 - 53.0
38.0 - 54.0
15.0
82
88.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1XF-63b 50065...
50065586
WEID.E1XF-63b
M63x1.5
123.0
51.0 - 56.0
38.0 - 54.0
15.0
82
88.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1XF-63c 50065...
50065587
WEID.E1XF-63c
M63x1.5
123.0
55.0 - 60.0
38.0 - 54.0
15.0
82
88.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1XF-75a 50065...
50065588
WEID.E1XF-75a
M75x1.5
145.0
56.0 - 62.0
49.0 - 66.0
20.0
98
106.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1XF-75b 50065...
50065589
WEID.E1XF-75b
M75x1.5
145.0
62.1 - 66.0
49.0 - 66.0
20.0
98
106.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1XF-75c 50065...
50065590
WEID.E1XF-75c
M75x1.5
145.0
66.1 - 70.0
49.0 - 66.0
20.0
98
106.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
WISKA WEID.E1XF-75d 50065...
50065591
WEID.E1XF-75d
M75x1.5
145.0
68.0 - 75.0
49.0 - 66.0
20.0
98
106.0
Cable gland: brass nickel...
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
-40°C to 100°C
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表