目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
OSAJ - ATEX Ex d enlargement adaptors, OSAJ, brass nickel-plated, metric-metric
WISKA
ATEX Ex d cable glands and accessories, brass
Powered by
CAD模型選擇
{wiska/atex_d_kabelver_zubehoer/osaj.prj},{NB=OSAJ 32/40 50065694},{CNSORDERNO=50065694},{TYP=OSAJ 32/40},{DA=M32x1.5},{DAX=32.000},{DI=M40x1.5},{TL=37.0},{DIX=40.000},{D=26.0},{L=15.0},{L1=18.0},{SW1=46},{E1=50.0},{CNSMAT=Brass nickel-plated},{SGE=IP67},{EX=Ex db / Ex eb / Ex tb},{BS=IECEx / ATEX},{CNSQUANTITY=1},{INFO=HTML},{D1=45.000},{H1=8.000},{D2=25.000},{D3=44.000},{INFOLINKDEU=https://www.wiska.com/de/143/pde/50065694/osaj-40--m32mm40f.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/50065694/osaj-40--m32mm40f.html},{WEIGHT=0.134}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
DA
Connection thread size
ⁿ/ₐ
DI
Connection thread size
ⁿ/ₐ
TL
Total length
[mm]
D
Inside diameter
[mm]
L
Screw-in thread length
[mm]
L1
Length screw-in thread
[mm]
SW1
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
EX
Type for Protection
ⁿ/ₐ
BS
Certificate
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA OSAJ 16/20 50065686
50065686
OSAJ 16/20
M16x1.5
M20x1.5
36.0
10.0
15.0
18.0
25
27.0
Brass nickel-plated
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
1
0.052
WISKA OSAJ 16/25 50065687
50065687
OSAJ 16/25
M16x1.5
M25x1.5
36.0
10.0
15.0
18.0
31
34.0
Brass nickel-plated
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
1
0.042
WISKA OSAJ 20/25 50065688
50065688
OSAJ 20/25
M20x1.5
M25x1.5
36.0
14.0
15.0
18.0
31
34.0
Brass nickel-plated
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
1
0.086
WISKA OSAJ 16/32 50065689
50065689
OSAJ 16/32
M16x1.5
M32x1.5
36.0
10.0
15.0
18.0
35
39.0
Brass nickel-plated
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
1
0.072
WISKA OSAJ 20/32 50065690
50065690
OSAJ 20/32
M20x1.5
M32x1.5
36.0
14.0
15.0
18.0
38
41.0
Brass nickel-plated
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
1
0.066
WISKA OSAJ 25/32 50065691
50065691
OSAJ 25/32
M25x1.5
M32x1.5
36.0
19.0
15.0
18.0
38
41.0
Brass nickel-plated
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
1
0.062
WISKA OSAJ 20/40 50065692
50065692
OSAJ 20/40
M20x1.5
M40x1.5
37.0
14.0
15.0
18.0
46
50.0
Brass nickel-plated
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
1
0.102
WISKA OSAJ 25/40 50065693
50065693
OSAJ 25/40
M25x1.5
M40x1.5
37.0
19.0
15.0
18.0
46
50.0
Brass nickel-plated
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
1
0.120
WISKA OSAJ 32/40 50065694
50065694
OSAJ 32/40
M32x1.5
M40x1.5
37.0
26.0
15.0
18.0
46
50.0
Brass nickel-plated
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
1
0.134
WISKA OSAJ 25/50 50065695
50065695
OSAJ 25/50
M25x1.5
M50x1.5
40.0
19.0
15.0
18.0
57
61.0
Brass nickel-plated
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
1
0.154
WISKA OSAJ 32/50 50065696
50065696
OSAJ 32/50
M32x1.5
M50x1.5
40.0
26.0
15.0
18.0
55
59.0
Brass nickel-plated
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
1
0.228
WISKA OSAJ 40/50 50065697
50065697
OSAJ 40/50
M40x1.5
M50x1.5
40.0
33.0
15.0
18.0
57
61.0
Brass nickel-plated
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
1
0.184
WISKA OSAJ 32/63 50065698
50065698
OSAJ 32/63
M32x1.5
M32x1.5
40.0
26.0
15.0
18.0
70
75.0
Brass nickel-plated
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
1
0.254
WISKA OSAJ 40/63 50065699
50065699
OSAJ 40/63
M40x1.5
M63x1.5
40.0
33.0
15.0
18.0
70
75.0
Brass nickel-plated
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
1
0.240
WISKA OSAJ 50/63 50065700
50065700
OSAJ 50/63
M50x1.5
M63x1.5
40.0
43.0
15.0
18.0
70
75.0
Brass nickel-plated
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
1
0.264
WISKA OSAJ 40/75 50065701
50065701
OSAJ 40/75
M40x1.5
M75x1.5
42.0
33.0
15.0
18.0
79
87.0
Brass nickel-plated
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
1
0.352
WISKA OSAJ 50/75 50065702
50065702
OSAJ 50/75
M50x1.5
M75x1.5
42.0
43.0
15.0
18.0
79
87.0
Brass nickel-plated
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
1
0.370
WISKA OSAJ 63/75 50065703
50065703
OSAJ 63/75
M63x1.5
M75x1.5
42.0
55.0
15.0
18.0
82
89.0
Brass nickel-plated
IP67
Ex db / Ex eb / Ex tb
IECEx / ATEX
1
0.552
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表