目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Duplex roller chains - Duplex roller chains according to ISO 606 (American type)
Wippermann
Roller chain with waisted plates
Duplex roller chains according to ISO 606 (American type)
Chains
All variants
Powered by
CAD模型選擇
{wippermann/rollenketten_tailliert/zweifach_rollenketten_iso_606_us/ketten/alle_varianten/zweifach_rollenketten_us_asmtab.prj},{NB=2602 0080 0000},{CNSORDERNO=2602 0080 0000},{INFO=PDF Katalog},{AUS=Standardkette},{AUSVIS=Standardkette},{WIP=80-2},{ISO=80-2},{P=25.400},{E=29.29},{B1=15.75},{B2=22.50},{B3=22.70},{D1=15.88},{D2=7.92},{G=24.1},{L2=62.7},{K=5.4},{F=3.56},{FBISO=111.2},{FBWIPP=135.00},{CNSMASSEXACT=4.90},{VG=11,111,12,15},{SA=3.2},{SI=3.3},{SZ=3.2},{ECLASS=23-17-04-03},{ZTNR=73151190.000},{AUX=S},{PPATH=../assemblies/zweifach_rollenketten_us_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
E
Transverse pitch
[mm]
B1
Inner width min.
[mm]
B2
Inner link width max.
[mm]
B3
Outer plate width min.
[mm]
D1
Roller Ø max.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L2
Width over pin max.
[mm]
K
Projection over connecting link max.
[mm]
F
Bearing area
[cm2]
FBISO
Breaking load ISO min.
[kN]
FBWIPP
Breaking load Wip min.
[kN]
CNSMASSEXACT
Weight
[kg/m]
VG
Connecting links
ⁿ/ₐ
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
2602 0040 0000
2602 0040 0000
Standard chain
40-2
40-2
12.700
14.38
7.85
11.15
11.28
7.95
3.96
12.0
32.3
3.9
0.88
27.8
29.70
1.20
11,12,15
23-17-04-03
73151190.000
2632 0040 0000
2632 0040 0000
Marathon
08 A-2 MA
40-2
12.700
14.38
7.85
11.15
11.28
7.95
3.96
12.0
32.3
3.9
0.88
-
29.70
1.20
11,12,15
23-17-04-04
73151190.000
2612 0040 0001
2612 0040 0001
Standard chain stainless ...
40-2 RF
40-2
12.700
14.38
7.85
11.15
11.28
7.95
3.96
12.0
32.3
3.9
0.88
-
17.85
1.20
11,12,15
23-17-04-05
73151190.000
2602 0050 0000
2602 0050 0000
Standard chain
50-2
50-2
15.875
18.11
9.40
13.80
13.93
10.16
5.08
15.0
39.9
4.1
1.40
43.6
62.00
1.78
11,12,15
23-17-04-03
73151190.000
2632 0050 0000
2632 0050 0000
Marathon
10 A-2 MA
50-2
15.875
18.11
9.40
13.80
13.93
10.16
5.08
15.0
39.9
4.1
1.40
-
62.00
1.78
11,12,15
23-17-04-04
73151190.000
2602 0060 0000
2602 0060 0000
Standard chain
60-2
60-2
19.050
22.78
12.57
17.70
17.85
11.91
5.94
18.0
49.8
4.6
2.10
62.6
76.00
3.15
11,111,12,15
23-17-04-03
73151190.000
2632 0060 0000
2632 0060 0000
Marathon
12 A-2 MA
60-2
19.050
22.78
12.57
17.70
17.85
11.91
5.94
18.0
49.8
4.6
2.10
-
76.00
3.15
11,111,12,15
23-17-04-04
73151190.000
2612 0060 0001
2612 0060 0001
Standard chain stainless ...
60-2 RF
60-2
19.050
22.78
12.57
17.70
17.85
11.91
5.94
18.0
49.8
4.6
2.10
-
34.00
3.14
11,12
23-17-04-05
73151190.000
2602 0080 0000
2602 0080 0000
Standard chain
80-2
80-2
25.400
29.29
15.75
22.50
22.70
15.88
7.92
24.1
62.7
5.4
3.56
111.2
135.00
4.90
11,111,12,15
23-17-04-03
73151190.000
2632 0080 0000
2632 0080 0000
Marathon
16 A-2 MA
80-2
25.400
29.29
15.75
22.50
22.70
15.88
7.92
24.1
62.7
5.4
3.56
-
135.00
4.90
11,111,12,15
23-17-04-04
73151190.000
2602 0100 0000
2602 0100 0000
Standard chain
100-2
100-2
31.750
35.76
18.90
27.40
27.60
19.05
9.53
30.1
77.0
6.1
5.22
174
205.00
7.60
111,12
23-17-04-03
73151190.000
2632 0100 0000
2632 0100 0000
Marathon
20 A-2 MA
100-2
31.750
35.76
18.90
27.40
27.60
19.05
9.53
30.1
77.0
6.1
5.22
-
205.00
7.60
111,12
23-17-04-04
73151190.000
2602 0120 0000
2602 0120 0000
Standard chain
120-2
120-2
38.100
45.44
25.22
35.30
35.60
22.23
11.10
36.2
96.3
6.6
7.84
250
290.00
10.80
111,12
23-17-04-03
73151190.000
2602 0140 0000
2602 0140 0000
Standard chain
140-2
140-2
44.450
48.87
25.22
37.00
37.30
25.40
12.70
42.2
103.0
7.4
9.40
340
357.00
14.30
111,12
23-17-04-03
73151190.000
2602 0160 0000
2602 0160 0000
Standard chain
160-2
160-2
50.800
58.55
31.55
45.00
45.30
28.58
14.27
48.2
124.0
7.9
12.84
446
455.00
19.40
111,12
23-17-04-03
73151190.000
2602 0200 0000
2602 0200 0000
Standard chain
200-2
200-2
63.500
71.55
37.85
54.70
55.00
39.68
19.84
60.3
151.0
10.0
21.70
694
730.00
33.00
111,12
23-17-04-03
73151190.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表