目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Connecting link - Connecting link No. 111 Simplex (Power chains)
Wippermann
Special heavy duty chains / Power chains
Connecting link No. 111
Powered by
CAD模型選擇
{wippermann/hochdauerfeste_spezialketten_powerketten/verbindungsglied_nr_111/hochdauerfest_verbindungsglied_nr_111.prj},{NB=1701 596S 120X(Hochdauerfeste Spezialkette / Powerkette)},{CNSORDERNO=1701 596S 120X},{INFO=PDF Katalog},{AUS=Hochdauerfeste Spezialkette / Powerkette},{WIP=Nr. 111 - 596 SX},{ISO=-},{P=38.10},{B3=40.20},{D2=14.63},{G=36.0},{L1=57.2},{K=6.6},{SA=6.0},{DS=4.0},{LS=22.0},{ECLASS=23-17-04-03},{ZTNR=73151900},{AUSVIS=Hochdauerfeste Spezialkette / Powerkette},{NORM=-}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
B3
Outer plate width min.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L1
Width over pin max.
[mm]
K
Projection over connecting link max.
[mm]
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
NORM
According to Standard
ⁿ/ₐ
1701 596R 1200
1701 596R 1200
special heavy duty chain/...
Nr. 111 - 596 R
-
38.10
38.20
13.50
36.0
53.4
6.6
23-17-04-03
73151900
-
1701 596S 120X
1701 596S 120X
special heavy duty chain/...
Nr. 111 - 596 SX
-
38.10
40.20
14.63
36.0
57.2
6.6
23-17-04-03
73151900
-
1701 080H 120X
1701 080H 120X
special heavy duty chain/...
Nr. 111 - 80 HX
80HE
25.40
24.49
7.92
24.1
37.0
5.4
23-17-04-03
73151900
ISO 606
1701 100H 120X
1701 100H 120X
special heavy duty chain/...
Nr. 111 - 100 HX
100HE
31.75
29.30
9.53
30.1
44.0
6.1
23-17-04-03
73151900
ISO 606
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表