您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 1422 - Telescopic slides, Type E, with rubber stop, locking device in back, Identification no. 2, Fastening using countersunk holes
JW Winco
3.0 Machine parts
3.8 Adjusting, moving with guides, spindles and ball rollers
Telescopic Slides
GN 1422
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_8/telescopic_slides/gn1422/gn1422_asmtab.prj},{NB=Teleskopschiene GN 1422-450-B-2-ZB (0)},{PARTNUMBER=GN 1422-450-B-2-ZB},{ITEMID=1422-450-B-2-ZB},{VP=im Paar},{L1=450},{L2=0},{L2X=450},{L3=900},{A3=288},{A4=320},{A5=-},{A5X=0},{A6=-},{A6X=0},{I2=205},{I3=397},{I4=-},{I4X=0},{FS1=1100},{FS2=880},{WEIGHT=2.0000},{CTN=84879090},{ROHS=YES},{INFOWINCO=Produktdetails},{PPATH=gn1422_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER - Delivery in pairs
ⁿ/ₐ
VP
Packaging units
ⁿ/ₐ
L1
Length
[mm]
L3
[mm]
A3
[mm]
A4
[mm]
A5
[mm]
A6
[mm]
I2
[mm]
I3
[mm]
I4
[mm]
FS1
per pair at 10000 cycles
[N]
FS2
per pair at 100000 cycles
[N]
WEIGHT
Weight per pair
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Telescopic slide GN 1422-...
GN 1422-300-B-2-ZB
im Paar
300
585
192
224
-
-
141
237
-
940
680
1.5000
84879090
YES
Telescopic slide GN 1422-...
GN 1422-350-B-2-ZB
im Paar
350
700
192
224
-
-
173
301
-
960
730
2.1600
84879090
YES
Telescopic slide GN 1422-...
GN 1422-400-B-2-ZB
im Paar
400
800
224
256
-
-
173
333
-
970
770
2.1200
84879090
YES
Telescopic slide GN 1422-...
GN 1422-450-B-2-ZB
im Paar
450
900
288
320
-
-
205
397
-
1100
880
2.0000
84879090
YES
Telescopic slide GN 1422-...
GN 1422-500-B-2-ZB
im Paar
500
1000
320
352
-
-
237
461
-
1190
900
2.7200
84879090
YES
Telescopic slide GN 1422-...
GN 1422-550-B-2-ZB
im Paar
550
1100
352
384
-
-
269
493
-
1180
980
2.9800
84879090
YES
Telescopic slide GN 1422-...
GN 1422-600-B-2-ZB
im Paar
600
1200
416
448
-
-
173
301
557
1230
990
3.2500
84879090
YES
Telescopic slide GN 1422-...
GN 1422-700-B-2-ZB
im Paar
700
1400
448
480
-
-
173
333
653
1290
1030
4.1000
84879090
YES
Telescopic slide GN 1422-...
GN 1422-800-B-2-ZB
im Paar
800
1600
384
416
672
704
205
397
749
1210
1060
4.5000
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表