目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 808.3 - Universal joint shafts with needle bearing, with longitudinal compensation, with keyway
JW Winco
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Universal joint shafts
GN 808.3
GN 808.3 K
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_6/universal_joints_shafts/gn808_3/gn808_3_k/gn_808_3_ass.prj},{NB=Kreuzgelenkwelle mit Nadellager GN 808.3-32-K16-380-210 (0)},{PARTNUMBER=GN 808.3-32-K16-380-210},{ITEMID=808.3-32-K16-380-210},{PPATH=gn_808_3_asmtpl.prj},{WKL=0},{WKL2=0},{WKR=0},{WKR2=0},{L2=0},{D1=32},{S=16},{L1=380},{D2=16},{D3=32},{L2A=210},{L3=40},{L5=68},{T=16},{WEIGHT=1.6400},{CTN=8483105000},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
Bore H7
[mm]
D3
[mm]
L3
Guide length
[mm]
L5
[mm]
T
max. assembly length of the shaft
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Universal joint shaft wit...
GN 808.3-22-K10-140-30
22
140
10
22
30
48
12
0.3200
8483105000
YES
Universal joint shaft wit...
GN 808.3-22-K10-160-40
22
160
10
22
30
48
12
0.3600
8483105000
YES
Universal joint shaft wit...
GN 808.3-22-K10-180-60
22
180
10
22
30
48
12
0.3950
8483105000
YES
Universal joint shaft wit...
GN 808.3-22-K10-230-100
22
230
10
22
30
48
12
0.5000
8483105000
YES
Universal joint shaft wit...
GN 808.3-25-K12-160-30
25
160
12
26
40
56
13
0.5000
8483105000
YES
Universal joint shaft wit...
GN 808.3-25-K12-180-45
25
180
12
26
40
56
13
0.5630
8483105000
YES
Universal joint shaft wit...
GN 808.3-25-K12-200-70
25
200
12
26
40
56
13
0.5100
8483105000
YES
Universal joint shaft wit...
GN 808.3-25-K12-250-105
25
250
12
26
40
56
13
0.7550
8483105000
YES
Universal joint shaft wit...
GN 808.3-25-K12-300-150
25
300
12
26
40
56
13
0.9000
8483105000
YES
Universal joint shaft wit...
GN 808.3-28-K14-170-30
28
170
14
29
40
60
13
0.6270
8483105000
YES
Universal joint shaft wit...
GN 808.3-28-K14-200-60
28
200
14
29
40
60
13
0.7300
8483105000
YES
Universal joint shaft wit...
GN 808.3-28-K14-220-80
28
220
14
29
40
60
13
0.8040
8483105000
YES
Universal joint shaft wit...
GN 808.3-28-K14-280-140
28
280
14
29
40
60
13
0.9720
8483105000
YES
Universal joint shaft wit...
GN 808.3-28-K14-350-200
28
350
14
29
40
60
13
1.1400
8483105000
YES
Universal joint shaft wit...
GN 808.3-28-K14-400-250
28
400
14
29
40
60
13
1.3300
8483105000
YES
Universal joint shaft wit...
GN 808.3-32-K16-190-30
32
190
16
32
40
68
16
0.9100
8483105000
YES
Universal joint shaft wit...
GN 808.3-32-K16-210-40
32
210
16
32
40
68
16
0.9800
8483105000
YES
Universal joint shaft wit...
GN 808.3-32-K16-240-80
32
240
16
32
40
68
16
1.1060
8483105000
YES
Universal joint shaft wit...
GN 808.3-32-K16-275-115
32
275
16
32
40
68
16
1.2500
8483105000
YES
Universal joint shaft wit...
GN 808.3-32-K16-380-210
32
380
16
32
40
68
16
1.6400
8483105000
YES
Universal joint shaft wit...
GN 808.3-32-K16-400-230
32
400
16
32
40
68
16
1.7430
8483105000
YES
Universal joint shaft wit...
GN 808.3-36-K18-230-50
36
230
18
37
40
74
17
1.3550
8483105000
YES
Universal joint shaft wit...
GN 808.3-36-K18-270-100
36
270
18
37
40
74
17
1.5750
8483105000
YES
Universal joint shaft wit...
GN 808.3-36-K18-290-110
36
290
18
37
40
74
17
0.0000
8483105000
YES
Universal joint shaft wit...
GN 808.3-36-K18-400-220
36
400
18
37
40
74
17
2.2410
8483105000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表